Product overview
Description
The M24C32 is a 32-Kbit I2C-compatible EEPROM (Electrically Erasable PROgrammable Memory) organized as 4 K × 8 bits. The M24C32-W can operate with a supply voltage from 2.5 V to 5.5 V, the M24C32-R can operate with a supply voltage from 1.8 V to 5.5 V, and the M24C32-F and M24C32-DF can operate with a supply voltage from 1.7 V to 5.5 V, over an ambient temperature range of -40 °C / +85 °C; while the M24C32-X can operate with a supply voltage from 1.6 V to 5.5 V over an ambient temperature range of -20 °C / +85 °C.The M24C32-D offers an additional page, named the Identification Page (32 byte). The Identification Page can be used to store sensitive application parameters which can be (later) permanently locked in Read-only mode.
-
All features
- Compatible with all I2C bus modes:
- 1 MHz
- 400 kHz
- 100 kHz
- Memory array:
- 32 Kbit (4 Kbyte) of EEPROM
- Page size: 32 byte
- Additional Write lockable page (M24C32-D order codes)
- Single supply voltage:
- 1.7 V to 5.5 V over –40 °C / +85 °C
- 1.6 V to 5.5 V over –20 °C / +85 °C
- Write:
- Byte Write within 5 ms
- Page Write within 5 ms
- Random and sequential Read modes
- Write protect of the whole memory array
- Enhanced ESD/Latch-Up protection
- More than 4 million Write cycles
- More than 200-years data retention
- Packages
- PDIP8 ECOPACK2®
- SO8 ECOPACK2®
- TSSOP8 ECOPACK2®
- UFDFPN8 ECOPACK2®
- WLCSP ECOPACK2®
- UFDFPN5 ECOPACK2®
- Unsawn wafer (each die is tested)
- Compatible with all I2C bus modes:
Circuit Diagram
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Sep 2017 | 11 Sep 2017 |
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
02 May 2019 | 02 May 2019 | |||
01 Feb 2019 | 01 Feb 2019 | |||
17 Apr 2021 | 17 Apr 2021 | |||
16 Apr 2021 | 16 Apr 2021 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Dec 2014 | 01 Dec 2014 |
Presentations (3)
Resource title | Latest update | |||
---|---|---|---|---|
28 Aug 2018 | 28 Aug 2018 | |||
10 Nov 2020 | 10 Nov 2020 | |||
16 Dec 2019 | 16 Dec 2019 |
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2020 | 26 Feb 2020 | |||
26 Mar 2021 | 26 Mar 2021 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Dec 2020 | 18 Dec 2020 |
Brochures (3)
Resource title | Latest update | |||
---|---|---|---|---|
15 Jun 2018 | 15 Jun 2018 | |||
19 Sep 2019 | 19 Sep 2019 | |||
15 Jun 2018 | 15 Jun 2018 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HW Models (1)
Resource title | Latest update | |||
---|---|---|---|---|
7Z | 15 Jan 2021 | 15 Jan 2021 |
IBIS models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 25 Jan 2021 | 25 Jan 2021 | ||
ZIP | 25 Jan 2021 | 25 Jan 2021 |
Verilog models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 28 Jan 2021 | 28 Jan 2021 | ||
ZIP | 28 Jan 2021 | 28 Jan 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
M24C32-WDW6TP | NRND | TSSOP-8L | Industrial | Ecopack2 | |
M24C32-WMN6TP | NRND | SO8 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Replacement Product | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
M24C32-WMN6TP | 2 distributors | NRND | EAR99 | NEC | Tape And Reel | SO8 | -40 | 85 | M24C32-RMN6TP | CHINA | 0.1051 / 1k | |||
M24C32-WDW6TP | 4 distributors | Buy Direct | NRND | EAR99 | NEC | Tape And Reel | TSSOP-8L | -40 | 85 | M24C32-RDW6TP | CHINA | 0.1177 / 1k |
Marketing Status
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.1051 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors