M93C76-R

Active
Education

8 Kbit (8-bit or 16-bit wide) MICROWIRE serial access EEPROM
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
The M93C46 (1 Kbit), M93C56 (2 Kbit), M93C66 (4 Kbit), M93C76 (8 Kbit) and M93C86 (16 Kbit) are Electrically Erasable PROgrammable Memory (EEPROM) devices accessed through the MICROWIRE™ bus protocol. The memory array can be configured either in bytes (x8b) or in words (x16b). The M93Cx6-W devices operate within a voltage supply range from 2.5 V to 5.5 V and the M93Cx6-R devices operate within a voltage supply range from 1.8 V to 5.5 V. All these devices operate with a clock frequency of 2 MHz (or less), over an ambient temperature range of - 40 °C / + 85 °C.
  • All features

    • Industry standard MICROWIRE™ bus
    • Single supply voltage:
      • 2.5 V to 5.5 V for M93Cx6-W
      • 1.8 V to 5.5 V for M93Cx6-R
    • Dual organization: by word (x16) or byte (x8)
    • Programming instructions that work on: byte, word or entire memory
    • Self-timed programming cycle with auto-erase: 5 ms
    • READY/BUSYsignal during programming
    • 2 MHz clock rate
    • Sequential read operation
    • Enhanced ESD/latch-up behavior
    • More than 4 million write cycles
    • More than 200-year data retention
    • Packages
      • SO8, TSSOP8, UFDFPN8 packages: ECOPACK2®)
      • PDIP8 package: ECOPACK1®

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST EEPROM Finder

      Active

      Serial EEPROMs product finder for Android and iOS

      Finders Apps ST
      ST EEPROM Finder

      Description:

      Serial EEPROMs product finder for Android and iOS
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-EEPRMA2

      Active

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

      STM32 Nucleo expansion boards ST
      X-NUCLEO-EEPRMA2

      Description:

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M93C76-R

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
M93C76-RDW6TP
Active
TSSOP-8L Industrial Ecopack2

M93C76-RDW6TP

Package:

TSSOP-8L

Material Declaration**:

Marketing Status

Active

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Replacement Product
Budgetary Price (US$)*/Qty
More info
min
max
M93C76-RDW6TP No availability of distributors reported, please contact our sales office Buy Direct
Active
EAR99 NEC Tape And Reel TSSOP-8L -40 85 - 0.1919 / 1k
MORE INFO

Unit Price (US$):

0.1919

Country of Origin:

CHINA

M93C76-RDW6TP

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.1919 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

TSSOP-8L

Operating Temperature (°C)

(min)

-40

(max)

85

Replacement Product

-

Budgetary Price (US$)* / Qty

0.1919 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors