Product overview
Description
The M95010/ M95020/M95040 devices (M950x0) are electrically erasable programmable memories (EEPROMs) organized as 128/256/512 x 8 bits respectively, accessed through the SPI bus. The M950x0-W can operate with a supply voltage from 2.5 V to 5.5 V, the M950x0-R can operate with a supply voltage from 1.8 V to 5.5 V, and the M950x0-DF can operate with a supply voltage from 1.7 V to 5.5 V, over an ambient temperature range of -40 °C / +85 °C.The M950x0-DF offers an additional page, named the Identification Page (16 bytes). The Identification Page can be used to store sensitive application parameters which can be (later) permanently locked in Read-only mode.
-
All features
- Compatible with SPI bus serial interface (Positive clock SPI modes)
- Single supply voltage:
- 2.5 V to 5.5 V for M950x0-W
- 1.8 V to 5.5 V for M950x0-R
- 1.7 V to 5.5 V for M95040-DF
- High-speed 20 MHz clock rate, 5 ms write time
- Memory array:
- 1/2/4 Kbit (128/256/512 bytes) of EEPROM
- Page size: 16 bytes
- Write protection by block: 1/4, 1/2 or whole memory
- Additional Write lockable Page (Identification page)
- Enhanced ESD protection
- More than 4 million write cycles
- More than 200-year data retention
- Packages RoHS-compliant and Halogen-free (ECOPACK®)
Circuit Diagram
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Aug 2014 | 28 Aug 2014 |
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 May 2019 | 02 May 2019 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Dec 2014 | 01 Dec 2014 |
Presentations (3)
Resource title | Latest update | |||
---|---|---|---|---|
28 Aug 2018 | 28 Aug 2018 | |||
10 Nov 2020 | 10 Nov 2020 | |||
16 Dec 2019 | 16 Dec 2019 |
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Mar 2021 | 26 Mar 2021 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Dec 2020 | 18 Dec 2020 |
Brochures (3)
Resource title | Latest update | |||
---|---|---|---|---|
15 Jun 2018 | 15 Jun 2018 | |||
19 Sep 2019 | 19 Sep 2019 | |||
15 Jun 2018 | 15 Jun 2018 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HW Models (1)
Resource title | Latest update | |||
---|---|---|---|---|
7Z | 15 Jan 2021 | 15 Jan 2021 |
IBIS models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 25 Jan 2021 | 25 Jan 2021 |
Verilog models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 28 Jan 2021 | 28 Jan 2021 | ||
ZIP | 28 Jan 2021 | 28 Jan 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
M95020-RDW6TP | Active | TSSOP-8L | Industrial | Ecopack2 | |
M95020-RMN6TP | Active | SO8 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Replacement Product | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
M95020-RMN6TP | 2 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | SO8 | -40 | 85 | - | CHINA | 0.1618 / 1k | ||
M95020-RDW6TP | 2 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | TSSOP-8L | -40 | 85 | - | CHINA | 0.1771 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors