M95320-A145

Active
Education

Automotive 32 Kbit SPI bus EEPROM with high speed clock
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
The M95320-A125 and M95320-A145 are 32-Kbit serial EEPROM Automotive grade devices operating up to 145°C. They are compliant with the very high level of reliability defined by the Automotive standard AEC-Q100 grade 0. The devices are accessed by a simple serial SPI compatible interface running up to 20 MHz.
The memory array is based on advanced true EEPROM technology (Electrically Erasable PROgrammable Memory). The M95320-A125 and M95320-A145 are byte-alterable memories (4096 × 8 bits) organized as 128 pages of 32 byte in which the data integrity is significantly improved with an embedded Error Correction Code logic.
The M95320-A125 and M95320-A145 offer an additional Identification Page (32 byte) in which the ST device identification can be read. This page can also be used to store sensitive application parameters which can be later permanently locked in read-only mode.
  • All features

    • Compatible with the Serial Peripheral Interface (SPI) bus
    • Memory array
      • 32 Kbit (4 Kbyte) of EEPROM
      • Page size: 32 byte
      • Write protection by block: 1/4, 1/2 or whole memory
      • Additional Write lockable Page (Identification page)
    • Extended temperature and voltage ranges
      • Up to 125 °C (VCCfrom 1.7 V to 5.5 V)
      • Up to 145 °C (VCCfrom 2.5 V to 5.5 V)
    • High speed clock frequency
      • 20 MHz for VCC ≥ 4.5 V
      • 10 MHz for VCC≥ 2.5 V
      • 5 MHz for VCC≥ 1.7 V
    • Schmitt trigger inputs for noise filtering
    • Short Write cycle time
      • Byte Write within 4 ms
      • Page Write within 4 ms
    • Write cycle endurance
      • 4 million Write cycles at 25 °C
      • 1.2 million Write cycles at 85 °C
      • 600 k Write cycles at 125 °C
      • 400 k Write cycles at 145 °C
    • Data retention
      • 50 years at 125 °C
      • 100 years at 25 °C
    • ESD Protection (Human Body Model)
      • 4000 V
    • Packages
      • RoHS-compliant and halogen-free (ECOPACK2®)

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST EEPROM Finder

      Active

      Serial EEPROMs product finder for Android and iOS

      Finder Apps ST
      ST EEPROM Finder

      Description:

      Serial EEPROMs product finder for Android and iOS
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-EEPRMA2

      Active

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

      STM32 Nucleo expansion boards ST
      X-NUCLEO-EEPRMA2

      Description:

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M95320-A145

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
M95320-A145
Proposal
- Industrial -
M95320-DWDW4TP/K
Active
TSSOP-8L Automotive Ecopack2

M95320-A145

Package:

-

Material Declaration**:

Marketing Status

Proposal

Package

-

Grade

Industrial

RoHS Compliance Grade

-

M95320-DWDW4TP/K

Package:

TSSOP-8L

Material Declaration**:

Marketing Status

Active

Package

TSSOP-8L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
More info
min
max
M95320-DWDW4TP/K No availability of distributors reported, please contact our sales office Buy Direct
Active
EAR99 NEC Tape And Reel TSSOP-8L -40 145 0.449 / 1k
MORE INFO

Temperature range (°C):

-40 to 145

Country of Origin:

CHINA

M95320-A145 No availability of distributors reported, please contact our sales office
Proposal
- - - - -40 145
MORE INFO

Temperature range (°C):

-40 to 145

Country of Origin:

-

M95320-DWDW4TP/K

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.449 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

TSSOP-8L

Operating Temperature (°C)

(min)

-40

(max)

145

Budgetary Price (US$)* / Qty

0.449 / 1k

Temperature range (°C)

-40 to 145

Country of Origin

CHINA

M95320-A145

Marketing Status

Proposal

ECCN (US)

-

Budgetary Price (US$)*/Qty

ECCN (EU)

-

Packing Type

-

Package

-

Operating Temperature (°C)

(min)

-40

(max)

145

Budgetary Price (US$)* / Qty

Temperature range (°C)

-40 to 145

Country of Origin

-

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors