Product overview
Description
The M95512-DRE is a 512-Kbit serial EEPROM device operating up to 105 °C. The M95512-DRE is compliant with the level of reliability defined by the AEC-Q100 grade 2. The device is accessed by a simple serial SPI compatible interface running up to 16 MHz.The memory array is based on advanced true EEPROM technology (Electrically Erasable PROgrammable Memory). The M95512-DRE is a byte-alterable memory (65536 × 8 bits) organized as 512 pages of 128 bytes in which the data integrity is significantly improved with an embedded Error Correction Code logic.
The M95512-DRE offers an additional Identification Page (128 bytes) in which the ST device identification can be read. This page can also be used to store sensitive application parameters which can be later permanently locked in read-only mode.
-
All features
- Compatible with the Serial Peripheral Interface (SPI) bus
- Memory array
- 512 Kbit (64 Kbytes) of EEPROM
- Page size: 128 bytes
- Write protection by block: 1/4, 1/2 or whole memory
- Additional Write lockable Page (Identification page)
- Extended temperature and voltage range
- Up to 105 °C (VCCfrom 1.7 V to 5.5 V)
- High speed clock frequency
- 16 MHz for VCC ≥4.5 V
- 10 MHz for VCC ≥2.5 V
- 5 MHz for VCC≥ 1.7 V
- Schmitt trigger inputs for noise filtering
- Short Write cycle time
- Byte Write within 4 ms
- Page Write within 4 ms
- Write cycle endurance
- 4 million Write cycles at 25°C
- 1.2 million Write cycles at 85°C
- 900 k Write cycles at 105°C
- Data retention
- more than 50 years at105 °C
- 200 years at 55°C
- ESD Protection (Human Body Model)
- 4000 V
- Packages
- RoHS-compliant and halogen-free (ECOPACK2®)
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Feb 2017 | 17 Feb 2017 |
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 May 2019 | 02 May 2019 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Dec 2014 | 01 Dec 2014 |
Presentations (3)
Resource title | Latest update | |||
---|---|---|---|---|
28 Aug 2018 | 28 Aug 2018 | |||
10 Nov 2020 | 10 Nov 2020 | |||
16 Dec 2019 | 16 Dec 2019 |
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Mar 2021 | 26 Mar 2021 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Dec 2020 | 18 Dec 2020 |
Brochures (3)
Resource title | Latest update | |||
---|---|---|---|---|
15 Jun 2018 | 15 Jun 2018 | |||
19 Sep 2019 | 19 Sep 2019 | |||
15 Jun 2018 | 15 Jun 2018 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HW Models (1)
Resource title | Latest update | |||
---|---|---|---|---|
7Z | 15 Jan 2021 | 15 Jan 2021 |
IBIS models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 25 Jan 2021 | 25 Jan 2021 | ||
ZIP | 25 Jan 2021 | 25 Jan 2021 |
Verilog models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 28 Jan 2021 | 28 Jan 2021 | ||
ZIP | 28 Jan 2021 | 28 Jan 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
M95512-DRDW8TP/K | Active | TSSOP-8L | Automotive | Ecopack2 | |
M95512-DRMN8TP/K | Active | SO8 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Replacement Product | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
M95512-DRDW8TP/K | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape And Reel | TSSOP-8L | -40 | 105 | - | CHINA | 0.66 / 1k | |||
M95512-DRMN8TP/K | 2 distributors | Free Sample Buy Direct | Active | EAR99 | NEC | Tape And Reel | SO8 | -40 | 105 | - | CHINA | 0.66 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.66 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors