Product overview
Description
The M95640 devices are Electrically Erasable PROgrammable Memories (EEPROMs) organized as 8192 x 8 bits, accessed through the SPI bus. The M95640-W can operate with a supply voltage from 2.5 V to 5.5 V, the M95640-R can operate with a supply voltage from 1.8 V to 5.5 V and the M95640-DF can operate with a supply voltage from 1.7 V to 5.5 V, over an ambient temperature range of -40 °C / +85 °C.The M95640-D offers an additional page, named the Identification Page (32 bytes). The Identification Page can be used to store sensitive application parameters which can be (later) permanently locked in Read-only mode.
-
All features
- Compatible with the Serial Peripheral Interface (SPI) bus
- Memory array
- 64 Kb (8 Kbytes) of EEPROM
- Page size: 32 bytes
- Write
- Byte Write within 5 ms
- Page Write within 5 ms
- Additional Write lockable page (Identification page)
- Write Protect: quarter, half or whole memory array
- High-speed clock: 20 MHz
- Single supply voltage:
- 2.5 V to 5.5 V for M95640-W
- 1.8 V to 5.5 V for M95640-R
- 1.7 V to 5.5 V for M95640-DF
- Operating temperature range: from -40°C up to +85°C
- Enhanced ESD protection
- More than 4 million Write cycles
- More than 200-year data retention
- Packages:
- SO8 (ECOPACK2®)
- TSSOP8 (ECOPACK2®)
- UFDFPN8 (ECOPACK2®)
- WLCSP (ECOPACK2®)
Circuit Diagram
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Feb 2016 | 11 Feb 2016 |
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 May 2019 | 02 May 2019 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Dec 2014 | 01 Dec 2014 |
Presentations (3)
Resource title | Latest update | |||
---|---|---|---|---|
28 Aug 2018 | 28 Aug 2018 | |||
10 Nov 2020 | 10 Nov 2020 | |||
16 Dec 2019 | 16 Dec 2019 |
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Mar 2021 | 26 Mar 2021 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Dec 2020 | 18 Dec 2020 |
Brochures (3)
Resource title | Latest update | |||
---|---|---|---|---|
15 Jun 2018 | 15 Jun 2018 | |||
19 Sep 2019 | 19 Sep 2019 | |||
15 Jun 2018 | 15 Jun 2018 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HW Models (1)
Resource title | Latest update | |||
---|---|---|---|---|
7Z | 15 Jan 2021 | 15 Jan 2021 |
IBIS models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 25 Jan 2021 | 25 Jan 2021 |
Verilog models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 28 Jan 2021 | 28 Jan 2021 | ||
ZIP | 28 Jan 2021 | 28 Jan 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
M95640-WDW6TP | Active | TSSOP-8L | Industrial | Ecopack2 | |
M95640-WMN6TP | Active | SO8 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Replacement Product | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
M95640-WDW6TP | 5 distributors | Active | EAR99 | NEC | Tape And Reel | TSSOP-8L | -40 | 85 | - | CHINA | 0.2511 / 1k | |||
M95640-WMN6TP | 6 distributors | Free Sample Buy Direct | Active | EAR99 | NEC | Tape And Reel | SO8 | -40 | 85 | - | CHINA | 0.2349 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.2511 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors