Standard I2C EEPROM

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite
Get Started

Standard I2C EEPROM products in Industrial grade 85 °C offer the lowest pin-count, the smallest thickness and lowest supply voltage. I2C EEPROM are the best fit to:

  • optimize MCU resources thanks to its only 2-wire bus 
  • interface external NVM with sensors and advanced digital cores without creating different supply voltage levels  
  • minimize the PCB footprint with small DFN8 and DFN5 packages and even 4-ball WLCSP

These features make I2C EEPROM ideal for low-cost consumer devices and for creating ultra-thin and ultra-compact sensor modules used in wearables and mobile devices.

Standard I2C EEPROM products in Industrial-Plus grade 105 °C offer an extended temperature range suited for Smart City and Smart Industry solutions. Outdoor applications such as lighting networks, renewable electrical production & distribution, and industrial automation often need to operate up to 105 °C and can rely on robust packages such as SO8N and TSSOP.

Up to 2 Mbits with I2C protocol at 1 MHz, products feature up to 4 million write/erase cycles per byte, over 100 million cycles per device and 200 years data retention.

Gain development time by using the IBIS and Verilog models available in Resources.

Standard Serial EEPROM follow the STMicroelectronics 10 years longevity program.

Recommended for you