LIS2DU12

Evaluation

MEMS digital output motion sensor: high-performance, 3-axes accelerometer with small footprint and advanced features

Download databrief
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
The LIS2DU12 is an ultra-low-power three-axis linear accelerometer embedding advanced digital functions. The LIS2DU12 has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1.6 Hz to 800 Hz.
The LIS2DU12 has an integrated 128-level FIFO buffer allowing to store a wide range of data, reducing system power consumption.
The embedded self-test capability allows the user to check that the sensor works in the final application.
The LIS2DU12 has a dedicated internal engine to process motion and acceleration detection including free-fall, wake-up, single/double-tap recognition, activity/inactivity, and 6D/4D orientation.
The LIS2DU12 is available in a small thin plastic land grid array package (LGA) and it is guaranteed to operate over an extended temperature range from -40°C to + 85 °C.
  • All features

    • Supply voltage range from 1.62 to 3.6 V with independent IO supply
    • Ultra-low power consumption
      • Normal mode with anti-alias filter: 5.9 µA
      • Ultra-low-power mode: 0.45 µA
      • One-shot mode: 0.2 µA
      • Power-down: 0.02 µA
    • Low noise down to 160 µg/√Hz
    • ±2g/±4g/±8g/±16g full scales
    • ODR from 1.6 Hz to 800 Hz
    • Embedded temperature sensor
    • Embedded FIFO: up to 512 samples of accelerometer and temperature data in high resolution or up to 768 samples of acceleration data at low resolution
    • High-speed I²C/SPI/MIPI I3CSM digital output interface
    • Embedded digital functions (free-fall, wake-up, single/double-tap recognition, activity/inactivity, 6D/4D orientation)
    • Self-test
    • Small package: 2.0 x 2.0 x 0.74 (max) mm LGA 12-lead
    • 10000 g high shock survivability
    • ECOPACK, RoHS and “Green” compliant

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      LS53L1BT

      Active

      LS53L1BT motion and distance IoT Bluetooth board

      Components and Modules Gilisymo
      LS53L1BT

      Description:

      LS53L1BT motion and distance IoT Bluetooth board
    • Part number
      Status
      Description
      Type
      Supplier

      FAE Engineering Services

      Active

      Engineering services on the SensorTile.box surch as Plastic housing, HW and SW/App customizations and boards Manufacturing.

      Engineering Services FAE Technology
      FAE Engineering Services

      Description:

      Engineering services on the SensorTile.box surch as Plastic housing, HW and SW/App customizations and boards Manufacturing.

      Hardware and firmware design

      Active

      Complete hardware and firmware design for all applications

      Engineering Services SIANA Systems
      Hardware and firmware design

      Description:

      Complete hardware and firmware design for all applications

      SensiEDGE customization services

      Active

      End-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!

      Engineering Services SensiEDGE
      SensiEDGE customization services

      Description:

      End-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LIS2DU12

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
LIS2DU12TR
Evaluation
LGA 2X2X0.74MAX 12 LEADS Ecopack2

LIS2DU12TR

Package:

LGA 2X2X0.74MAX 12 LEADS

Material Declaration**:

Marketing Status

Evaluation

Package

LGA 2X2X0.74MAX 12 LEADS

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
LIS2DU12TR No availability of distributors reported, please contact our sales office
Evaluation
EAR99 NEC Tape And Reel LGA 2X2X0.74MAX 12 LEADS -40 85 PHILIPPINES

LIS2DU12TR

Marketing Status

Evaluation

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

LGA 2X2X0.74MAX 12 LEADS

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors