MEMS digital output motion sensor:high-performance ultra-low-power 3-axis "femto" accelerometer
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
The LIS2DW is an ultra-low-power, high performance three-axis linear accelerometer belonging to the “femto” family which leverages on the robust and mature manufacturing processes already used for the production of micromachined accelerometers. The LIS2DW has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1.6 Hz to 1600 Hz.
The LIS2DW has an integrated 32-level first-in, first-out (FIFO) buffer allowing the user to store data in order to limit intervention by the host processor.
The embedded self-test capability allows the user to check the functioning of the sensor in the final application.
The LIS2DW has a dedicated internal engine to process motion and acceleration detection including free-fall, wakeup, highly configurable single/double-tap recognition, activity/inactivity, stationary/motion detection, portrait/landscape detection and 6D/4D orientation.
The LIS2DW is available in a small thin plastic land grid array package (LGA) and it is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.
  • All features

    • Ultra-low power consumption: 50 nA in power-down mode, below 1 μA in active low-power mode
    • Very low noise: down to 1.3 mg RMS in low-power mode
    • Multiple operating modes with multiple bandwidths
    • Android stationary detection, motion detection
    • Supply voltage, 1.62 V to 3.6 V
    • Independent IO supply
    • ±2g/±4g/±8g/±16g full scale
    • High-speed I2C/SPI digital output interface
    • Single data conversion on demand
    • 16-bit data output
    • Embedded temperature sensor
    • Self-test
    • 32-level FIFO
    • 10000 g high shock survivability
    • ECOPACK®, RoHS and “Green” compliant

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      LS53L1BT

      Active

      LS53L1BT motion and distance IoT Bluetooth board

      Components and Modules Gilisymo
      LS53L1BT

      Description:

      LS53L1BT motion and distance IoT Bluetooth board
    • Part number
      Status
      Description
      Type
      Supplier

      FAE Engineering Services

      Active

      Engineering services on the SensorTile.box surch as Plastic housing, HW and SW/App customizations and boards Manufacturing.

      Engineering Services FAE Technology
      FAE Engineering Services

      Description:

      Engineering services on the SensorTile.box surch as Plastic housing, HW and SW/App customizations and boards Manufacturing.

      Hardware and firmware design

      Active

      Complete hardware and firmware design for all applications

      Engineering Services SIANA Systems
      Hardware and firmware design

      Description:

      Complete hardware and firmware design for all applications

      SensiEDGE customization services

      Active

      End-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!

      Engineering Services SensiEDGE
      SensiEDGE customization services

      Description:

      End-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LIS2DW

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
LIS2DWTR
NRND
VFLGA 2X2X0.7MM MAX 14L PITCH 0. Ecopack2

LIS2DWTR

Package:

VFLGA 2X2X0.7MM MAX 14L PITCH 0.

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

VFLGA 2X2X0.7MM MAX 14L PITCH 0.

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
LIS2DWTR No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tape And Reel VFLGA 2X2X0.7MM MAX 14L PITCH 0. - - PHILIPPINES

LIS2DWTR

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

VFLGA 2X2X0.7MM MAX 14L PITCH 0.

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors