LPS25HB

Active

Piezoresistive absolute pressure sensor, 260-1260 hPa, digital output barometer, I2C, SPI
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
The LPS25HB is a piezoresistive absolute pressure sensor which functions as a digital output barometer. The device comprises a sensing element and an IC interface which communicates through I2C or SPI from the sensing element to the application. The sensing element, which detects absolute pressure, consists of a suspended membrane manufactured using a dedicated process developed by ST.
The LPS25HB is available in a full-mold, holed LGA package (HLGA). It is guaranteed to operate over a temperature range extending from -30 to +105 °C. The package is holed to allow external pressure to reach the sensing element.
  • All features

    • 260 to 1260 hPa absolute pressure range
    • High-resolution mode: 0.01 hPa RMS
    • Low power consumption
      • Low-resolution mode: 4 μA
      • Low current & noise mode with FIFO: 4.5 μA
    • High overpressure capability: 20x full scale
    • Embedded temperature compensation
    • 24-bit pressure data output
    • ODR from 1 Hz to 25 Hz
    • SPI and I2C interfaces
    • Embedded FIFO
    • Interrupt functions: Data Ready, FIFO flags, pressure thresholds
    • Supply voltage: 1.7 to 3.6 V
    • High shock survivability: 10,000 g
    • ECOPACK® lead-free compliant

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      BAROMETER click

      Active

      Barometer click carries the LPS25HB IC, which is a piezoresistive absolute pressure sensor with a measurement range from 260 to 1260 hPa (with a 24-bit resolution output).

      Components and Modules MikroElektronika
      BAROMETER click

      Description:

      Barometer click carries the LPS25HB IC, which is a piezoresistive absolute pressure sensor with a measurement range from 260 to 1260 hPa (with a 24-bit resolution output).

      SensiBLE

      Active

      Ready-to-use BLE System-on-Module packed with sensors, low power ARM® 32-bit Cortex®-M4 CPU and coin battery. Speed up IoT product development today!

      Components and Modules SensiEDGE
      SensiBLE

      Description:

      Ready-to-use BLE System-on-Module packed with sensors, low power ARM® 32-bit Cortex®-M4 CPU and coin battery. Speed up IoT product development today!

      SensiBLE 2.0

      Active

      SensiBLE 2.0 SoM integrates a rechargeable Li-Ion battery, a variety of sensors, and a low power Cortex M0 core that executes Bluetooth protocols.

      Components and Modules SensiEDGE
      SensiBLE 2.0

      Description:

      SensiBLE 2.0 SoM integrates a rechargeable Li-Ion battery, a variety of sensors, and a low power Cortex M0 core that executes Bluetooth protocols.

      SensiBLE 2.1

      Active

      SensiBLE 2.1 SoM integrates a rechargeable Li-Ion battery, a variety of sensors, and a low power Cortex M0 core that executes Bluetooth protocols.

      Components and Modules SensiEDGE
      SensiBLE 2.1

      Description:

      SensiBLE 2.1 SoM integrates a rechargeable Li-Ion battery, a variety of sensors, and a low power Cortex M0 core that executes Bluetooth protocols.

      SensiSUB

      Active

      Connecting low-power SUB 1GHZ RF transceiver to the Cloud with fully customisable sensors, ARM® 32-bit Cortex®-M4 CPU and coin battery.

      Components and Modules SensiEDGE
      SensiSUB

      Description:

      Connecting low-power SUB 1GHZ RF transceiver to the Cloud with fully customisable sensors, ARM® 32-bit Cortex®-M4 CPU and coin battery.
    • Part number
      Status
      Description
      Type
      Supplier

      FAE Engineering Services

      Active

      Engineering services on the SensorTile.box surch as Plastic housing, HW and SW/App customizations and boards Manufacturing.

      Engineering Services FAE Technology
      FAE Engineering Services

      Description:

      Engineering services on the SensorTile.box surch as Plastic housing, HW and SW/App customizations and boards Manufacturing.

      SensiEDGE customization services

      Active

      End-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!

      Engineering Services SensiEDGE
      SensiEDGE customization services

      Description:

      End-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!
    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-MEMS-XT1

      NRND

      Sensor and DSP algorithm software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-MEMS-XT1

      Description:

      Sensor and DSP algorithm software expansion for STM32Cube

      X-CUBE-MEMS1

      Active

      Sensor and motion algorithm software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-MEMS1

      Description:

      Sensor and motion algorithm software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      AndroidHALInput

      Active

      Android sensor HAL for MEMS motion and environmental sensors (Input framework)

      Drivers for MEMS ST
      AndroidHALInput

      Description:

      Android sensor HAL for MEMS motion and environmental sensors (Input framework)

      C-Driver-MEMS

      Active

      Standard C platform-independent drivers for MEMS motion and environmental sensors

      Drivers for MEMS ST
      C-Driver-MEMS

      Description:

      Standard C platform-independent drivers for MEMS motion and environmental sensors

      LinuxDriverInput

      Active

      Linux device drivers for MEMS motion and environmental sensors (Input framework)

      Drivers for MEMS ST
      LinuxDriverInput

      Description:

      Linux device drivers for MEMS motion and environmental sensors (Input framework)
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-MKI165V1

      Active

      LPS25HB adapter board for a standard DIL 24 socket

      MEMS Motion Sensor Eval Boards ST
      STEVAL-MKI165V1

      Description:

      LPS25HB adapter board for a standard DIL 24 socket
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-BFA001V1B

      NRND

      Predictive maintenance kit with sensors and IO-Link capability

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-BFA001V1B

      Description:

      Predictive maintenance kit with sensors and IO-Link capability

      STEVAL-WESU1

      NRND

      Wearable sensor unit reference design for fast time to market

      Sensor Solution Eval Boards ST
      STEVAL-WESU1

      Description:

      Wearable sensor unit reference design for fast time to market
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IKS01A1

      NRND

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A1

      Description:

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LPS25HB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
LPS25HBTR
Active
HLGA 2.5X2.5.X0.8MAX 10 LEAD Ecopack2

LPS25HBTR

Package:

HLGA 2.5X2.5.X0.8MAX 10 LEAD

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HLGA 2.5X2.5.X0.8MAX 10 LEAD

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
LPS25HBTR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel HLGA 2.5X2.5.X0.8MAX 10 LEAD -30 105 MALTA 1.68 / 1k

LPS25HBTR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.68 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

HLGA 2.5X2.5.X0.8MAX 10 LEAD

Operating Temperature (°C)

(min)

-30

(max)

105

Budgetary Price (US$)* / Qty

1.68 / 1k

Country of Origin

MALTA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors