-
The MP34DT06J is an ultra-compact, low-power, omnidirectional, digital MEMS microphone built with a capacitive sensing element and an IC interface.
The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process dedicated to producing audio sensors.
The IC interface is manufactured using a CMOS process that allows designing a dedicated circuit able to provide a digital signal externally in PDM format.
The MP34DT06J is a low-distortion digital microphone with a 64 dB signal-to-noise ratio and –26 dBFS ± 1 dB sensitivity.
The MP34DT06J is available in a top-port, SMD-compliant, EMI-shielded package and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.Key Features
- Single supply voltage
- Low power consumption
- AOP = 122.5 dBSPL
- 64 dB signal-to-noise ratio
- Omnidirectional sensitivity
- –26 dBFS ± 1 dB sensitivity
- PDM output
- HCLGA package
- Top-port design
- SMD-compliant
- EMI-shielded
- ECOPACK, RoHS, and “Green” compliant
Featured Videos
This video on the SensorTile.box Pro Mode shows you how to use this IoT and wearable sensor development kit to create customized wireless applications using an STM32Cube function pack. Use-case on a Human Activity Recognition algorithm included.
Watch this short tutorial on the Expert mode of the SensorTile.box to learn how to use a graphical wizard to build programs without having to write any code.
The first video in the SensorTile.box series of short tutorials will guide you through the pre-recorded examples in the device firmware to help you use IoT and wearable sensor applications.
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 May 2019 |
06 May 2019
|
Design Notes & Tips (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2018 |
19 Sep 2018
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2020 |
26 Feb 2020
|
|||
11 Nov 2020 |
11 Nov 2020
|
Brochures (3)
Resource title | Latest update | |||
---|---|---|---|---|
09 Dec 2020 |
09 Dec 2020
|
|||
06 Aug 2020 |
06 Aug 2020
|
|||
19 Sep 2019 |
19 Sep 2019
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|
MP34DT06JTR |
Active
|
HCLGA 4MM X 3 MM X 1.00 MM MICRO | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
MP34DT06JTR | 4 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | HCLGA 4MM X 3 MM X 1.00 MM MICRO | -40 | 85 | PHILIPPINES | 1.3 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors