STTS2004

Active

2.2 V memory module temperature sensor with a 4 Kb SPD EEPROM
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
The STTS2004 is targeted for DDR4 DIMM modules in servers, desktops, and mobile personal computing platforms (laptops and other industrial applications). The thermal sensor (TS) in the STTS2004 is compliant with the JEDEC specification TSE2004a2, which defines memory module thermal sensor requirements for use in DRAM DIMMs (Dual Inline Memory Modules) with Serial Presence Detect (SPD), in which all the information concerning the DRAM module configuration (such as access speed, size, and organization) can be kept write-protected in one or more of the blocks of memory. The 4-Kbit serial EEPROM (SPD) in the STTS2004 is organized as two pages of 256 bytes each, or 512 bytes of total memory. Each page is comprised of two 128-byte blocks. The SPD is able to selectively lock the data in any or all of the four 128-byte blocks. The STTS2004 can interface to buses which have multiple devices on a shared bus, and each device has its own unique address on this bus. The device can achieve substantial power savings by using the software-programmed shutdown mode. The TS-SPD EEPROM combination provides space as well as cost savings for mobile and server platform dual inline memory modules (DIMM) manufacturers, as it is packaged in the compact 2 mm x 3 mm 8-lead TDFN package with a thinner maximum height of 0.80 mm. The DN package is compliant to JEDEC MO-229, variation W2030D.
The digital temperature sensor has a programmable 9-12 bit analog-to-digital converter (ADC) which monitors and digitizes the temperature to a resolution of up to 0.0625 °C. The default resolution is 0.25 °C/LSB (10-bit). The typical accuracies over these temperature ranges are: ±2 °C over the full temperature measurement range of –20 °C to 125 °C, ±1 °C in the +40 °C to +125 °C active temperature range, and ±0.5 °C in the +75 °C to +95 °C monitor temperature range.
The temperature sensor in the STTS2004 is specified for operating at supply voltages from 2.2 V to 3.6 V. Operating at 3.3 V, the typical supply current is 160 μA (includes I2C communication current).
The on-board sigma-delta ADC converts the measured temperature to a digital value that is calibrated in °C. For Fahrenheit applications, a lookup table or conversion routine is required. The STTS2004 is factory-calibrated and requires no external components to measure temperature.
The digital temperature sensor component has user-programmable registers that provide the capabilities for DIMM temperature-sensing applications. The open drain event output pin is active when the monitoring temperature exceeds a programmable limit, or it falls above or below an alarm window. The user has the option to set the event output as a critical temperature output. This pin can be configured to operate in either a comparator mode for thermostat operation or in interrupt mode.
The STTS2004 is protocol-compatible with the 2 Kbit SPD in the STTS2002 and uses a page selection method which is applied to the lower or upper pages of the 4 Kbit SPD. Unlike the STTS2002, the STTS2004 does not support the Permanently Set Write Protect (PSWP) feature.
Locking a 128-byte block of the EEPROM is accomplished by using a software write protection mechanism in conjunction with a high input voltage VHVon the A0 input pin. A specific I2C sequence is used to protect each block from writes until write protection is electrically reversed using a separate I2C sequence which also requires VHVon input A0 pin of the device.
Write protection for all four blocks is cleared simultaneously, and write protection may be re-asserted after being cleared.
  • All features

    • 2.2 V memory module temperature sensor with integrated 4 Kb SPD EEPROM
    • Fully compliant with JEDEC TSE2004B2 specifications
    • Operating temperature range: –20 °C to +125 °C
    • Single supply voltage 2.2 V to 3.6 V
    • 2 mm x 3 mm TDFN8, height: 0.80 mm (max): JEDEC MO-229, W2030D compliant and RoHS compliant, halogen-free
    • Temperature sensor
      • Temperature sensor resolution: programmable (9-12 bits) 0.25 °C (typ)/LSB - (10-bit) default
      • Temperature sensor accuracy (max) of: ± 1 °C (from +75 °C to +95 °C); ± 2 °C (from +40 °C to +125 °C); ± 3 °C (from –20 °C to +125 °C)
      • ADC conversion time: 125 ms (max) / 70 ms (typ) at default resolution (10-bit)
      • Typical operating supply current 160 μA (EEPROM standby)
      • Temperature hysteresis selectable set points from 0, 1.5, 3, 6.0 °C
    • 4 Kb SPD EEPROM
      • Functionality identical to ST’s M34E04 SPD EEPROM
      • 4 Kbits organized as two pages of 256 bytes each
      • Each page is composed of two 128-byte blocks
      • Software data protection for each 128-byte block
      • Byte Write within 5 ms
      • 16 bytes Page Write within 5 ms
      • More than 1 million write cycles
      • More than 40-year data retention
    • Two-wire bus
      • Two-wire I2C compatible serial interface
      • Supports up to 1 MHz transfer rate (I2C Fast Mode+)
      • Does not initiate clock stretching
      • Supports SMBus timeout 25 ms - 35 ms

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SensiBLE

      Active

      Ready-to-use BLE System-on-Module packed with sensors, low power ARM® 32-bit Cortex®-M4 CPU and coin battery. Speed up IoT product development today!

      Components and Modules SensiEDGE
      SensiBLE

      Description:

      Ready-to-use BLE System-on-Module packed with sensors, low power ARM® 32-bit Cortex®-M4 CPU and coin battery. Speed up IoT product development today!

      SensiBLE 2.0

      Active

      SensiBLE 2.0 SoM integrates a rechargeable Li-Ion battery, a variety of sensors, and a low power Cortex M0 core that executes Bluetooth protocols.

      Components and Modules SensiEDGE
      SensiBLE 2.0

      Description:

      SensiBLE 2.0 SoM integrates a rechargeable Li-Ion battery, a variety of sensors, and a low power Cortex M0 core that executes Bluetooth protocols.

      SensiBLE 2.1

      Active

      SensiBLE 2.1 SoM integrates a rechargeable Li-Ion battery, a variety of sensors, and a low power Cortex M0 core that executes Bluetooth protocols.

      Components and Modules SensiEDGE
      SensiBLE 2.1

      Description:

      SensiBLE 2.1 SoM integrates a rechargeable Li-Ion battery, a variety of sensors, and a low power Cortex M0 core that executes Bluetooth protocols.

      SensiSUB

      Active

      Connecting low-power SUB 1GHZ RF transceiver to the Cloud with fully customisable sensors, ARM® 32-bit Cortex®-M4 CPU and coin battery.

      Components and Modules SensiEDGE
      SensiSUB

      Description:

      Connecting low-power SUB 1GHZ RF transceiver to the Cloud with fully customisable sensors, ARM® 32-bit Cortex®-M4 CPU and coin battery.
    • Part number
      Status
      Description
      Type
      Supplier

      FAE Engineering Services

      Active

      Engineering services on the SensorTile.box surch as Plastic housing, HW and SW/App customizations and boards Manufacturing.

      Engineering Services FAE Technology
      FAE Engineering Services

      Description:

      Engineering services on the SensorTile.box surch as Plastic housing, HW and SW/App customizations and boards Manufacturing.

      SensiEDGE customization services

      Active

      End-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!

      Engineering Services SensiEDGE
      SensiEDGE customization services

      Description:

      End-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTS2004

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
STTS2004B2DN3F
Active
TDFN8 2x3x0.75 Ecopack2

STTS2004B2DN3F

Package:

TDFN8 2x3x0.75

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TDFN8 2x3x0.75

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
STTS2004B2DN3F Available at 1 distributors

Distributor availability ofSTTS2004B2DN3F

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 127 1 Order Now

Distributor reported inventory date: 2021-05-09

Distributor Name

MOUSER

Stock

127

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-05-09

Buy Direct
Active
EAR99 NEC Tape And Reel TDFN8 2x3x0.75 -20 125 THAILAND 0.6084 / 1k

STTS2004B2DN3F

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.6084 / 1k

Distributor availability ofSTTS2004B2DN3F

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 127 1 Order Now

Distributor reported inventory date: 2021-05-09

Distributor Name

MOUSER

Stock

127

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-05-09

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

TDFN8 2x3x0.75

Operating Temperature (°C)

(min)

-20

(max)

125

Budgetary Price (US$)* / Qty

0.6084 / 1k

Country of Origin

THAILAND

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors