ST7LITE35F2

NRND

8-BIT MICROCONTROLLER WITH SINGLE VOLTAGE FLASH, DATA EEPROM, ADC, TIMERS, SPI, LINSCI
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
The ST7LITE3 is a member of the ST7 microcontroller family. All ST7 devices are based on a common industry-standard 8-bit core, featuring an enhanced instruction set. The ST7LITE3 features FLASH memory with byte-by-byte In-Circuit Programming (ICP) and In-Application Programming (IAP) capability.
Under software control, the ST7LITE3 device can be placed in WAIT, SLOW, or HALT mode, reducing power consumption when the application is in idle or standby state.
The enhanced instruction set and addressing modes of the ST7 offer both power and flexibility to software developers, enabling the design of highly efficient and compact application code. In addition to standard 8-bit data management, all ST7 microcontrollers feature true bit manipulation, 8x8 unsigned multiplication and indirect addressing modes.
For easy reference, all parametric data are located in section 13 on page 131.
The devices feature an on-chip Debug Module (DM) to support in-circuit debugging (ICD). For a description of the DM registers, refer to the ST7 ICC Protocol Reference Manual.
  • All features

    • A/D Converter7 input channels 10-bit resolution
    • Interrupt Management10 interrupt vectors plus TRAP and RESET12 external interrupt lines (on 4 vectors)
    • Development ToolsFull hardware/software development packageDM (Debug module)
    • Memories8 Kbytes program memory: single voltage extended Flash (XFlash) Program memory with read-out protection, In-Circuit Programming and In-Application programming (ICP and IAP), data retention: 20 years at 55˚C.384 bytes RAM256 bytes data EEPROM with read-out protection. 300K write/erase cycles guaranteed, data retention: 20 years at 55˚C.
    • I/O PortsUp to 15 multifunctional bidirectional I/O lines7 high sink outputs
    • Clock, Reset and Supply ManagementEnhanced reset systemEnhanced low voltage supervisor (LVD) for main supply and an auxiliary voltage detector (AVD) with interrupt capability for implementing safe power-down proceduresClock sources: Internal RC 1% oscillator, crystal/ceramic resonator or external clock Optional x4 or x8 PLL for 4 or 8 MHz internal clockFive Power Saving Modes: Halt, Active-Halt, Wait and Slow, Auto Wake Up From Halt
    • 2 Communication InterfacesMaster/slave LINSCI™ asynchronous serial interfaceSPI synchronous serial interface
    • Instruction Set8-bit data manipulation63 basic instructions with illegal opcode detection17 main addressing modes8 x 8 unsigned multiply instructions
    • 5 TimersConfigurable Watchdog TimerTwo 8-bit Lite Timers with prescaler, 1 realtime base and 1 input captureTwo 12-bit Auto-reload Timers with 4 PWM outputs, input capture and output compare functions

Circuit Diagram

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-ST7020

      Active

      HDFlash IAP C-Driver Compatible with Metrowerks and Cosmic compilers.

      Legacy MCUs Embedded Software ST
      STSW-ST7020

      Description:

      HDFlash IAP C-Driver Compatible with Metrowerks and Cosmic compilers.

      STSW-ST7025

      Active

      ST7 USB Low Speed EvalKit Firmware

      Legacy MCUs Embedded Software ST
      STSW-ST7025

      Description:

      ST7 USB Low Speed EvalKit Firmware

      STSW-ST7029

      Active

      ST7 XFLASH IAP example with the ST7FOPTIONS-EVAL board

      Legacy MCUs Embedded Software ST
      STSW-ST7029

      Description:

      ST7 XFLASH IAP example with the ST7FOPTIONS-EVAL board

      STSW-ST7030

      Active

      XFlash IAP C-Driver Compatible with Metrowerks and Cosmic compilers.

      Legacy MCUs Embedded Software ST
      STSW-ST7030

      Description:

      XFlash IAP C-Driver Compatible with Metrowerks and Cosmic compilers.

      STSW-ST7031

      Active

      S/W Implementation of I2C Bus master

      Legacy MCUs Embedded Software ST
      STSW-ST7031

      Description:

      S/W Implementation of I2C Bus master

      STSW-ST7032

      Active

      Checksum self checking capability

      Legacy MCUs Embedded Software ST
      STSW-ST7032

      Description:

      Checksum self checking capability

      STSW-ST7033

      Active

      ST72141 BLDC motor control software and flowchart example

      Legacy MCUs Embedded Software ST
      STSW-ST7033

      Description:

      ST72141 BLDC motor control software and flowchart example

      STSW-ST7034

      Active

      Translating assembly code from HC05 to ST7

      Legacy MCUs Embedded Software ST
      STSW-ST7034

      Description:

      Translating assembly code from HC05 to ST7

      STSW-ST7035

      Active

      Handling suspend mode on a USB mouse

      Legacy MCUs Embedded Software ST
      STSW-ST7035

      Description:

      Handling suspend mode on a USB mouse

      STSW-ST7038

      Active

      Workaround to ISP mode limitation on the ST7MDT1-DVP2 and ST7MDT2-DVP2

      Legacy MCUs Embedded Software ST
      STSW-ST7038

      Description:

      Workaround to ISP mode limitation on the ST7MDT1-DVP2 and ST7MDT2-DVP2

      STSW-ST7041

      Active

      ST7MC Three-Phase AC Induction Motor Ccontrol Software Library

      Legacy MCUs Embedded Software ST
      STSW-ST7041

      Description:

      ST7MC Three-Phase AC Induction Motor Ccontrol Software Library

      STSW-ST7046

      Active

      Ekey-Udisk solution

      Legacy MCUs Embedded Software ST
      STSW-ST7046

      Description:

      Ekey-Udisk solution

      STSW-ST7048

      Active

      Low-cost self-synchronizing PMAC motor drive using ST7FLite35

      Legacy MCUs Embedded Software ST
      STSW-ST7048

      Description:

      Low-cost self-synchronizing PMAC motor drive using ST7FLite35

      STSW-ST7058

      Active

      ST Visual Develop (STVD 3.3.2), core debugger source files

      Legacy MCUs Embedded Software ST
      STSW-ST7058

      Description:

      ST Visual Develop (STVD 3.3.2), core debugger source files

      STSW-ST7060

      Active

      Half Duplex USB-to-Serial bridge using the ST72611 USB microcontroller

      Legacy MCUs Embedded Software ST
      STSW-ST7060

      Description:

      Half Duplex USB-to-Serial bridge using the ST72611 USB microcontroller

      STSW-ST7061

      Active

      LIN (Local Interconnect Network) Solutions

      Legacy MCUs Embedded Software ST
      STSW-ST7061

      Description:

      LIN (Local Interconnect Network) Solutions

      STSW-ST7062

      Active

      Emulated data EEPROM with ST7 HDFlash memory

      Legacy MCUs Embedded Software ST
      STSW-ST7062

      Description:

      Emulated data EEPROM with ST7 HDFlash memory

      STSW-ST7066

      Active

      ST7 Software Library

      Legacy MCUs Embedded Software ST
      STSW-ST7066

      Description:

      ST7 Software Library

      STSW-ST7079

      Active

      ST7 HDFLASH IAP example with the ST7MDT2-TRAIN board

      Legacy MCUs Embedded Software ST
      STSW-ST7079

      Description:

      ST7 HDFLASH IAP example with the ST7MDT2-TRAIN board

      STSW-ST7085

      Active

      ST7 math utility routines

      Legacy MCUs Embedded Software ST
      STSW-ST7085

      Description:

      ST7 math utility routines

      STSW-ST7086

      Active

      ST7 routine for I2C slave mode management

      Legacy MCUs Embedded Software ST
      STSW-ST7086

      Description:

      ST7 routine for I2C slave mode management

      STSW-ST7087

      Active

      ST7 UART emulation software

      Legacy MCUs Embedded Software ST
      STSW-ST7087

      Description:

      ST7 UART emulation software

      STSW-ST7088

      Active

      ST7 Software LCD driver

      Legacy MCUs Embedded Software ST
      STSW-ST7088

      Description:

      ST7 Software LCD driver

      STSW-ST7089

      Active

      ST7 timer PWM duty cycle switch for true 0% or 100% duty cycle

      Legacy MCUs Embedded Software ST
      STSW-ST7089

      Description:

      ST7 timer PWM duty cycle switch for true 0% or 100% duty cycle

      STSW-ST7090

      Active

      ST7 pCAN Peripheral Driver

      Legacy MCUs Embedded Software ST
      STSW-ST7090

      Description:

      ST7 pCAN Peripheral Driver

      STSW-ST7091

      Active

      Software Techniques for compensating ST7 ADC Errors

      Legacy MCUs Embedded Software ST
      STSW-ST7091

      Description:

      Software Techniques for compensating ST7 ADC Errors

      STSW-ST7092

      Active

      Generating a high resolution sinewave using ST7 PWMART

      Legacy MCUs Embedded Software ST
      STSW-ST7092

      Description:

      Generating a high resolution sinewave using ST7 PWMART

      STSW-ST7093

      Active

      SMBus Slave Driver for ST7 I2C Peripherals

      Legacy MCUs Embedded Software ST
      STSW-ST7093

      Description:

      SMBus Slave Driver for ST7 I2C Peripherals

      STSW-ST7094

      Active

      Software UART using ST7 12-Bit Autoreload Timer

      Legacy MCUs Embedded Software ST
      STSW-ST7094

      Description:

      Software UART using ST7 12-Bit Autoreload Timer

      STSW-ST7096

      Active

      SCI communication between ST7 and PC

      Legacy MCUs Embedded Software ST
      STSW-ST7096

      Description:

      SCI communication between ST7 and PC

      STSW-ST7097

      Active

      SPI Communication between ST7 and EEPROM

      Legacy MCUs Embedded Software ST
      STSW-ST7097

      Description:

      SPI Communication between ST7 and EEPROM

      STSW-ST7098

      Active

      I2C Communication between ST7 and M24Cxx EEPROM

      Legacy MCUs Embedded Software ST
      STSW-ST7098

      Description:

      I2C Communication between ST7 and M24Cxx EEPROM

      STSW-ST7099

      Active

      ST7 software SPI master communication

      Legacy MCUs Embedded Software ST
      STSW-ST7099

      Description:

      ST7 software SPI master communication

      STSW-ST7100

      Active

      Real time clock with ST7 timer output compare

      Legacy MCUs Embedded Software ST
      STSW-ST7100

      Description:

      Real time clock with ST7 timer output compare

      STSW-ST7101

      Active

      ST7 - Driving an analog keyboard with the ST7 ADC

      Legacy MCUs Embedded Software ST
      STSW-ST7101

      Description:

      ST7 - Driving an analog keyboard with the ST7 ADC
    • Part number
      Status
      Description
      Type
      Supplier

      RIDE-STR

      Active

      Raisonance branded integrated development environment for ST7, STR7 and STR9 MCUs

      Legacy MCUs IDEs Raisonance
      RIDE-STR

      Description:

      Raisonance branded integrated development environment for ST7, STR7 and STR9 MCUs

      STSW-ST7009

      Active

      DFU Development Kit package (Device Firmware Upgrade).Contains all sources for the GUI and the DFU protocol layer.

      Legacy MCUs Programmers ST
      STSW-ST7009

      Description:

      DFU Development Kit package (Device Firmware Upgrade).Contains all sources for the GUI and the DFU protocol layer.

      STVD-ST7

      Active

      ST Visual IDE for developing ST7 applications

      Legacy MCUs Programmers ST
      STVD-ST7

      Description:

      ST Visual IDE for developing ST7 applications

      STVP-LIB-ST7

      Active

      STVP programming toolkit: C++ source files for creating PC programming interface

      Legacy MCUs Programmers ST
      STVP-LIB-ST7

      Description:

      STVP programming toolkit: C++ source files for creating PC programming interface

      STVP-ST7

      Active

      ST Visual Programmer ST7

      Legacy MCUs Programmers ST
      STVP-ST7

      Description:

      ST Visual Programmer ST7

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST7LITE35F2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
ST7FLITE35F2M6
NRND
SO-20 Industrial Ecopack1

ST7FLITE35F2M6

Package:

SO-20

Material Declaration**:

Marketing Status

NRND

Package

SO-20

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
ST7FLITE35F2M6 No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tube SO-20 -40 85 MALAYSIA

ST7FLITE35F2M6

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tube

Package

SO-20

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors