The Cortex-M4 based STM32F373 product line integrates 16-bit sigma-delta ADCs, making the devices perfect fit for all kinds of sensor applications requiring high precision measurement together with more demanding signal processing.
The devices are equipped with:
- 3x 16-bit sigma-delta ADCs, with up to 21 single or 11 differential channels and seven programmable gains per channel
- 12-bit ADCs with 1 MSPS
- Up to 2x comparators
- Up to 3x 12-bit DACs
- USB FS and CAN 2.0B communication interfaces
The STM32F373 MCUs operate from 2.0 to 3.6 V.
Memory ranges from 64- to 256-Kbyte and packages from 48 to 100 pins.

Featured Videos
-
STM32F373C8
Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 64 Kbytes of Flash memory, 72 MHz CPU, MPU, 16-bit ADC, comparators
-
STM32F373R8
Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 64 Kbytes of Flash memory, 72 MHz CPU, MPU, 16-bit ADC, comparators
-
STM32F373V8
Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 64 Kbytes of Flash memory, 72 MHz CPU, MPU, 16-bit ADC, comparators
-
STM32F373VC
Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 256 KBytes of Flash memory, 72 MHz CPU, MPU, 16-bit ADC comparators
-
STM32F373CB
Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 128 KBytes of Flash memory, 72MHz CPU, MPU, 16-bit ADC, comparators
-
STM32F373RC
Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 256 KBytes of Flash memory, 72 MHz CPU, MPU, 16-bit ADC comparators
-
STM32F373CC
Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 256 KBytes of Flash memory, 72 MHz CPU, MPU, 16-bit ADC comparators
-
STM32F373RB
Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 128 Kbytes of Flash memory, 72 MHz CPU, MPU, 16-bit ADC, comparators
-
STM32F373VB
Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 128 KBytes of Flash memory, 72 MHz CPU, MPU, 16-bit ADC comparators