The STM32F410 line is the entry level to the STM32 F4 series. It is designed for medical, industrial and consumer applications requiring balanced performance and power efficiency with a high level of integration of embedded memories and peripherals inside packages as small as 2.553 x 2.579 mm, in the most cost-effective way. The STM32F410 offers the performance of the
Cortex-M4 core (with floating point unit) running at 100 MHz while reaching outstanding power figures in Run and Stop modes.
Performance: At 100 MHz, the STM32F410 delivers 125 DMIPS/339 CoreMark performance executing from Flash memory, with 0-wait states using ST’s ART Accelerator. The DSP instructions and the floating point unit enlarge the range of addressable applications.
Power efficiency: ST’s 90 nm process, ART Accelerator and the dynamic power scaling enables the current consumption in run mode and executing from Flash memory to be as low as 89 µA/MHz. In Stop mode, the power consumption can be as low as 6 µA typical.
Connectivity:
- Audio: dedicated audio PLL and 3 full duplex I²S
- Up to 9 communication interfaces (including 3x USARTs running at up to 10.5 Mbit/s, 3x SPI running at up to 42 Mbit/s, 3x I²C)
- Analog: one 12-bit ADC reaching 2.4 MSPS, one 12-bits DAC
- Up to 9 timers: 16-bit, 32-bit, LP, WDT and Systick running at up to 100 MHz
- Random number generator
Integration: The STM32F410 portfolio provides from 64 to 128Kbytes of Flash, 32 Kbytes of SRAM and from 36 to 64 pins in packages as small as 2.553 x 2.579 mm.

Featured Videos
-
STM32F410R8
STM32 Dynamic Efficiency MCU with BAM, High-performance and DSP with FPU, Arm Cortex-M4 MCU with 64 Kbytes of Flash memory, 100 MHz CPU, Art Accelerator
-
STM32F410TB
STM32 Dynamic Efficiency MCU with BAM, High-performance and DSP with FPU, Arm Cortex-M4 MCU with 128 Kbytes of Flash memory, 100 MHz CPU, Art Accelerator
-
STM32F410C8
STM32 Dynamic Efficiency MCU with BAM, High-performance and DSP with FPU, Arm Cortex-M4 MCU with 64 Kbytes of Flash memory, 100 MHz CPU, Art Accelerator
-
STM32F410T8
STM32 Dynamic Efficiency MCU with BAM, High-performance and DSP with FPU, Arm Cortex-M4 MCU with 64 Kbytes of Flash memory, 100 MHz CPU, Art Accelerator
-
STM32F410CB
STM32 Dynamic Efficiency MCU with BAM, High-performance and DSP with FPU, Arm Cortex-M4 MCU with 128 Kbytes of Flash memory, 100 MHz CPU, Art Accelerator
-
STM32F410RB
STM32 Dynamic Efficiency MCU with BAM, High-performance and DSP with FPU, Arm Cortex-M4 MCU with 128 Kbytes of Flash memory, 100 MHz CPU, Art Accelerator