Product overview
Description
STM32F412xE/G devices are based on the high-performance Arm® Cortex® -M4 32-bit RISC core operating at a frequency of up to 100 MHz. Their Cortex®-M4 core features a Floating point unit (FPU) single precision which supports all Arm single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances application security. STM32F412xE/G devices belong to the STM32 Dynamic Efficiency™ product line (with products combining power efficiency, performance and integration) while adding a new innovative feature called Batch Acquisition Mode (BAM) allowing even more power consumption saving during data batching.STM32F412xE/G devices incorporate high-speed embedded memories (up to 1 Mbyte of Flash memory, 256 Kbytes of SRAM), and an extensive range of enhanced I/Os and peripherals connected to two APB buses, three AHB buses and a 32-bit multi-AHB bus matrix.
All devices offer one 12-bit ADC, a low-power RTC, twelve general-purpose 16-bit timers, two PWM timers for motor control and two general-purpose 32-bit timers.
They also feature standard and advanced communication interfaces:
In addition, STM32F412xE/G devices embed advanced peripherals:
STM32F412xE/G devices are offered in 7 packages ranging from 48 to 144 pins. The set of available peripherals depends on the selected package.
The STM32F412xE/G operates in the -40 to +125 °C temperature range from a 1.7 (PDR OFF) to 3.6 V power supply. A comprehensive set of power-saving modes allows the design of low-power applications.
These features make the STM32F412xE/G microcontrollers suitable for a wide range of applications.
-
All features
- Dynamic Efficiency Line with BAM (Batch Acquisition Mode)
- Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution from Flash memory, frequency up to 100 MHz, memory protection unit, 125 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
- Memories
- Up to 1 Mbyte of Flash memory
- 256 Kbyte of SRAM
- Flexible external static memory controller with up to 16-bit data bus: SRAM, PSRAM, NOR Flash memory
- Dual mode Quad-SPI interface
- LCD parallel interface, 8080/6800 modes
- Clock, reset and supply management
- 1.7 V to 3.6 V application supply and I/Os
- POR, PDR, PVD and BOR
- 4-to-26 MHz crystal oscillator
- Internal 16 MHz factory-trimmed RC
- 32 kHz oscillator for RTC with calibration
- Internal 32 kHz RC with calibration
- Power consumption
- Run: 112 μA/MHz (peripheral off)
- Stop (Flash in Stop mode, fast wakeup time): 50 μA Typ @ 25 °C; 75 μA max @25 °C
- Stop (Flash in Deep power down mode, slow wakeup time): down to 18 μA @ 25 °C; 40 μA max @25 °C
- Standby: 2.4 μA @25 °C / 1.7 V without RTC; 12 μA @85 °C @1.7 V
- VBAT supply for RTC: 1 μA @25 °C
- 1×12-bit, 2.4 MSPS ADC: up to 16 channels
- 2x digital filters for sigma delta modulator, 4x PDM interfaces, stereo microphone support
- General-purpose DMA: 16-stream DMA
- Up to 17 timers: up to twelve 16-bit timers, two 32-bit timers up to 100 MHz each with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input, two watchdog timers (independent and window), one SysTick timer
- Debug mode
- Serial wire debug (SWD) & JTAG
- Cortex®-M4 Embedded Trace Macrocell™
- Up to 114 I/O ports with interrupt capability
- Up to 109 fast I/Os up to 100 MHz
- Up to 114 five V-tolerant I/Os
- Up to 17 communication interfaces
- Up to 4x I2C interfaces (SMBus/PMBus)
- Up to 4 USARTs (2 x 12.5 Mbit/s, 2 x 6.25 Mbit/s), ISO 7816 interface, LIN, IrDA, modem control)
- Up to 5 SPI/I2Ss (up to 50 Mbit/s, SPI or I2S audio protocol), out of which 2 muxed full-duplex I2S interfaces
- SDIO interface (SD/MMC/eMMC)
- Advanced connectivity: USB 2.0 full-speed device/host/OTG controller with PHY
- 2x CAN (2.0B Active)
- True random number generator
- CRC calculation unit
- 96-bit unique ID
- RTC: subsecond accuracy, hardware calendar
- All packages are ECOPACK®2
Circuit Diagram
Featured Videos
Discover STMicroelectronics TouchGFX Demo running on new STM32H735G-DK, and learn more about the STM32H725/35 Graphics features.
MadeForSTM32â„¢ is a new quality label delivered by ST, which is granted after an evaluation process. It helps engineers identify third party solutions with the highest level of integration and quality for the STM32 microcontrollers' ecosystem. MadeForSTM32â„¢ is offered to members of the ST Partner Program who want to go one step further in our collaboration, with the overall objective of contributing to a high-quality STM32 ecosystem.
The STM32Cube.AI is an extension pack of the widely used STM32CubeMX configuration and code generation tool enabling AI on STM32 Arm® Cortex®-M-based microcontrollers.
Recommended for you
Recommended Tools & Software



All tools & software
-
-
Part number Status Description Type Supplier AWS IoT Core
ActiveAWS IoT Core is a managed cloud service that lets connected devices easily and securely interact with cloud applications and other devices
Cloud AWS AWS IoT CoreDescription:
AWS IoT Core is a managed cloud service that lets connected devices easily and securely interact with cloud applications and other devicesAZURE Cloud
ActiveMicrosoft Azure is an ever-expanding set of cloud services to help your organization meet your business challenges. It's the freedom to build, manage, and deploy applications on a massive, global network using your favorite tools and frameworks.
Cloud Microsoft AZURE CloudDescription:
Microsoft Azure is an ever-expanding set of cloud services to help your organization meet your business challenges. It's the freedom to build, manage, and deploy applications on a massive, global network using your favorite tools and frameworks.
-
-
-
Part number Status Description Type Supplier OpenMV Cam
ActiveThe OnpenMV Cam H7 is a small, low power, microcontroller board which allows you to easily implement applications using machine vision in the real-world.
Components and Modules OpenMV OpenMV CamDescription:
The OnpenMV Cam H7 is a small, low power, microcontroller board which allows you to easily implement applications using machine vision in the real-world.SensiBLE
ActiveReady-to-use BLE System-on-Module packed with sensors, low power ARM® 32-bit Cortex®-M4 CPU and coin battery. Speed up IoT product development today!
Components and Modules SensiEDGE SensiBLEDescription:
Ready-to-use BLE System-on-Module packed with sensors, low power ARM® 32-bit Cortex®-M4 CPU and coin battery. Speed up IoT product development today!SensiSUB
ActiveConnecting low-power SUB 1GHZ RF transceiver to the Cloud with fully customisable sensors, ARM® 32-bit Cortex®-M4 CPU and coin battery.
Components and Modules SensiEDGE SensiSUBDescription:
Connecting low-power SUB 1GHZ RF transceiver to the Cloud with fully customisable sensors, ARM® 32-bit Cortex®-M4 CPU and coin battery.
-
-
-
Part number Status Description Type Supplier Ac6-consulting
ActiveEngineering Services from AC6 Consulting.
Engineering Services AC6 Artificial Intelligence Design
ActiveSupport and innovation to STMicroelectronics newest AI technologies
Engineering Services SIANA Systems Artificial Intelligence DesignDescription:
Support and innovation to STMicroelectronics newest AI technologiesConnectivity
ActiveWitekio's engineers are experts in connectivty. With their assistance, STMicroelectronics customers can connect anything to anything, using a wide range of technologies.
Engineering Services Witekio ConnectivityDescription:
Witekio's engineers are experts in connectivty. With their assistance, STMicroelectronics customers can connect anything to anything, using a wide range of technologies.Crank Professional Services
ActiveEngineering Services from Crank Software for embedded GUI development.
Engineering Services Crank Software Crank Professional ServicesDescription:
Engineering Services from Crank Software for embedded GUI development.Electronics Design and Hardware Design
ActivePrevas has high experience in advanced electronic design from many successful projects
Engineering Services Prevas Electronics Design and Hardware DesignDescription:
Prevas has high experience in advanced electronic design from many successful projectsEmbedded Hardware Design and Development
ActiveEmbedded Hardware Design and Development Service is determined on a custom basis, please contact us to get a quote.
Engineering Services RoweBots Embedded Hardware Design and DevelopmentDescription:
Embedded Hardware Design and Development Service is determined on a custom basis, please contact us to get a quote.Embedded Office Safety Platform
ActiveSafety Platform.
Engineering Services Embedded Office Embedded Software Design and Development
ActiveEmbedded Software Design and Development Service is determined on a custom basis, please contact us to get a quote.
Engineering Services RoweBots Embedded Software Design and DevelopmentDescription:
Embedded Software Design and Development Service is determined on a custom basis, please contact us to get a quote.Embedded systems and intelligent sensors
ActiveWith high level of expertise within Embedded system and intellignet sensors, Prevas can help Customers to become succesful in their business
Engineering Services Prevas Embedded systems and intelligent sensorsDescription:
With high level of expertise within Embedded system and intellignet sensors, Prevas can help Customers to become succesful in their businessHardware and firmware design
ActiveComplete hardware and firmware design for all applications
Engineering Services SIANA Systems Hardware and firmware designDescription:
Complete hardware and firmware design for all applicationsImagimob AI expertise
ActiveImagimob AI is optimised for STM32 MCUs providing powerful applications on cost effective hardware.
Engineering Services Imagimob Imagimob AI expertiseDescription:
Imagimob AI is optimised for STM32 MCUs providing powerful applications on cost effective hardware.Industrial Linux
ActiveIndustrial Longevity Open-Source Operating Systems.
Engineering Services Prevas Internet of Things
ActivePrevas has many years of experience in supporting various industries with solutions in connected devices.
Engineering Services Prevas Internet of ThingsDescription:
Prevas has many years of experience in supporting various industries with solutions in connected devices.Life Science, product development of medical technology products
ActiveWith 30 years of experience from development in life science, Prevas is a skilled partner in the development of medical technology products
Engineering Services Prevas Life Science, product development of medical technology productsDescription:
With 30 years of experience from development in life science, Prevas is a skilled partner in the development of medical technology productsMigration
ActiveWitekio's experts bring their knowledge and experience of embedded and IoT software systems to handle and control all migration stakes.
Engineering Services Witekio MigrationDescription:
Witekio's experts bring their knowledge and experience of embedded and IoT software systems to handle and control all migration stakes.Optimization
ActiveWitekio's experts have developed a strong knowledge in complex technical software matters and can help optimize any specific performance aspects of your software.
Engineering Services Witekio OptimizationDescription:
Witekio's experts have developed a strong knowledge in complex technical software matters and can help optimize any specific performance aspects of your software.Project management expertise
ActiveWitekio's teams are experienced in project management and help you choose and run methodologies most adapted to your project, be it Agile or Kanban, software factory, continuous integration.
Engineering Services Witekio Project management expertiseDescription:
Witekio's teams are experienced in project management and help you choose and run methodologies most adapted to your project, be it Agile or Kanban, software factory, continuous integration.SensiEDGE customization services
ActiveEnd-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!
Engineering Services SensiEDGE SensiEDGE customization servicesDescription:
End-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!SensorTile.box customization services
ActiveEngineering services on theSensorTile.box surch as Plastic housing, HW and SW/App customizations and boards Manufacturing.
Engineering Services FAE Technology SensorTile.box customization servicesDescription:
Engineering services on theSensorTile.box surch as Plastic housing, HW and SW/App customizations and boards Manufacturing.Smart Products - from idea to certified product
ActivePrevas has high experience in advanced electronic design from many successful projects
Engineering Services Prevas Smart Products - from idea to certified productDescription:
Prevas has high experience in advanced electronic design from many successful projectsSoftware system design and development
ActiveWitekio helps innovators build the best software system for their device: choose the right technologies, build a stable and scalable architecture, develop all software layers.
Engineering Services Witekio Software system design and developmentDescription:
Witekio helps innovators build the best software system for their device: choose the right technologies, build a stable and scalable architecture, develop all software layers.Support and Maintenance
ActiveSupport to get all product examples running on the off the shelf supported hardware is included for all customers at no cost.
Engineering Services RoweBots Support and MaintenanceDescription:
Support to get all product examples running on the off the shelf supported hardware is included for all customers at no cost.System security
ActiveWitekio's experts secure all the software layers of embedded and IoT systems.
Engineering Services Witekio System securityDescription:
Witekio's experts secure all the software layers of embedded and IoT systems.Tech consulting and UX
ActiveWitekio helps innovators ensure their device will meet its market by defining customer journey, prioritizing features, building roadmap and software system architecture.
Engineering Services Witekio Tech consulting and UXDescription:
Witekio helps innovators ensure their device will meet its market by defining customer journey, prioritizing features, building roadmap and software system architecture.Technical expertise
ActiveAs a 17 years embedded and IoT software expert, Witekio helps innovators choose the right technologies for their innovative devices: OS, frameworks, apps, connectivity, Cloud solutions.
Engineering Services Witekio Technical expertiseDescription:
As a 17 years embedded and IoT software expert, Witekio helps innovators choose the right technologies for their innovative devices: OS, frameworks, apps, connectivity, Cloud solutions.Test, verification, quality and security
ActiveEfficient test and verification are important issues for success and Prevas addresses those issues with our processes and solutions.
Engineering Services Prevas Test, verification, quality and securityDescription:
Efficient test and verification are important issues for success and Prevas addresses those issues with our processes and solutions.
-
-
-
Part number Status Description Type Supplier ARM Lauterbach µTrace
ActiveAll-in-one debug and trace solution for Cortex-M.
Hardware Development Tools for STM32 Lauterbach ARM Lauterbach Combiprobe II
ActiveDebugging of multicore microcontrollers consisting of Cortex-M cores and cores from other architecture.
Hardware Development Tools for STM32 Lauterbach ARM Lauterbach Combiprobe IIDescription:
Debugging of multicore microcontrollers consisting of Cortex-M cores and cores from other architecture.Arm Keil ULINKplus
ActiveHigh-performance debug adapter, isolated, with JTAG, SWD, SWV, power measurement, and test I/O
Hardware Development Tools for STM32 Arm Keil Arm Keil ULINKplusDescription:
High-performance debug adapter, isolated, with JTAG, SWD, SWV, power measurement, and test I/OArm Keil ULINKpro
ActiveHigh-performance debug adapter via JTAG or SWD and streaming trace via SWV (data/event trace) or ETM (instruction trace)
Hardware Development Tools for STM32 Arm Keil Arm Keil ULINKproDescription:
High-performance debug adapter via JTAG or SWD and streaming trace via SWV (data/event trace) or ETM (instruction trace)CYCLONE
ActiveAutomated, Stand-Alone Production Programmer, Debug & Test.
Hardware Development Tools for STM32 P&E Microcomputer Systems CYCLONE FX
ActiveAutomated, Stand-Alone Production Programmer, Debug & Test.
Hardware Development Tools for STM32 P&E Microcomputer Systems FlashPro
ActiveFlash programmer for STM8 and ARM based MCUs.
Development Tool Hardware from Partners Elprotronic FlashRunner 2.0
ActiveFlashRunner 2,0 is a universal, In-System Programming solution (ISP) available in 4 configurations: 4,8,12 and 16 channels which allows to program upto 16 targets - even different each other - in parallel (32 channels using the Demultiplexer tool).
Programming Hardware for STM32 MCUs SMH Technologies FlashRunner 2.0Description:
FlashRunner 2,0 is a universal, In-System Programming solution (ISP) available in 4 configurations: 4,8,12 and 16 channels which allows to program upto 16 targets - even different each other - in parallel (32 channels using the Demultiplexer tool).FlashRunner LAN2.0 NXG
ActiveFlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels. Thanks to a simple remote session it is possible to enable further channels (from 2 upto 4). FlashRunner LAN2.0 NXG is designed to be integrated in fixture, so it is extreamly compact and tiny.
Development Tool Hardware from Partners SMH Technologies FlashRunner LAN2.0 NXGDescription:
FlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels. Thanks to a simple remote session it is possible to enable further channels (from 2 upto 4). FlashRunner LAN2.0 NXG is designed to be integrated in fixture, so it is extreamly compact and tiny.Flasher ATE
ActiveFlasher ATE is a gang-programmer for mass production
Hardware Development Tools for STM32 SEGGER Microcontroller Flasher Portable Plus
ActiveFlasher Portable Plus is a battery driven programming system
Hardware Development Tools for STM32 SEGGER Microcontroller Flasher Secure
ActiveFlasher Secure is a secure mass production programming system
Hardware Development Tools for STM32 SEGGER Microcontroller GangPro
ActiveGang programmer for STM8 and ARM based MCUs.
Development Tool Hardware from Partners Elprotronic I-jet
ActiveDebug probe
Hardware Development Tools for STM32 IAR Systems I-jet Trace
ActiveDebug trace probe
Hardware Development Tools for STM32 IAR Systems J-Link
ActiveSegger J-Link debug probe for STM32
Hardware Development Tools for STM32 SEGGER Microcontroller J-Trace Pro for Cortex-M
ActiveSEGGER J-Trace Pro debug and trace probe
Hardware Development Tools for STM32 SEGGER Microcontroller Multilink ACP
ActiveDebug Probe for ARM devices.
Hardware Development Tools for STM32 P&E Microcomputer Systems Multilink Universal FX
ActiveHigh-Speed Debug Probe for ARM and other devices.
Hardware Development Tools for STM32 P&E Microcomputer Systems ProMik MSP2150/2100Net
ActiveHigh Performance Production Programmer for High Speed Parallel Programming.
Development Tool Hardware from Partners ProMik ProMik MSP2150/2100NetDescription:
High Performance Production Programmer for High Speed Parallel Programming.ProMik SAP2100-AUTO
ActiveState-of-the-art semi automated work bench; based on MSP2100NET; suited for economic mass production; in-circuit on-board full parallel Flash memory programming; autarkic or host operated system; comfortable operator interface.
Development Tool Hardware from Partners ProMik ProMik SAP2100-AUTODescription:
State-of-the-art semi automated work bench; based on MSP2100NET; suited for economic mass production; in-circuit on-board full parallel Flash memory programming; autarkic or host operated system; comfortable operator interface.ST-LINK/V2
ActiveST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32
Hardware Development Tools for STM32 ST STLINK-V3SET
ActiveSTLINK-V3 modular in-circuit debugger and programmer for STM32/STM8
Hardware Development Tools for STM32 ST Secure Desktop Provisioner
ActiveSecure Desktop Provisioner enables provisioning of device keys securely together with programming a cryptographically secured application image.
Programming Hardware for STM32 MCUs Secure Thingz Secure Desktop ProvisionerDescription:
Secure Desktop Provisioner enables provisioning of device keys securely together with programming a cryptographically secured application image.WriteNow! In-Circuit multiple Programmer
ActiveWriteNow! Serie of In-System Programmers support large number of devices. WriteNow! Has compact size for easy ATE/Fixture integration.
Programming Hardware for STM32 MCUs Algocraft WriteNow! In-Circuit multiple ProgrammerDescription:
WriteNow! Serie of In-System Programmers support large number of devices. WriteNow! Has compact size for easy ATE/Fixture integration.
-
-
-
Part number Status Description Type Supplier Arm Keil FuSa RTS
ActiveSet of embedded software components qualified for use in the most safety-critical applications in automotive, medical,railway, and industrial systems.
STM32 3rd-party Embedded Software Arm Keil Arm Keil FuSa RTSDescription:
Set of embedded software components qualified for use in the most safety-critical applications in automotive, medical,railway, and industrial systems.CANopen
ActiveCANopen Master/Slave stack with communication services.
STM32 3rd-party Embedded Software emotas CANopen Safety Stack
ActiveISIT's CANopen Safety stack adds Safety Extensions compliant to CiA 304 (EN50325-4) to meet the Safety requirements of CANopen applications.
STM32 3rd-party Embedded Software ISIT CANopen Safety StackDescription:
ISIT's CANopen Safety stack adds Safety Extensions compliant to CiA 304 (EN50325-4) to meet the Safety requirements of CANopen applications.CANopen safety stack SIL2/SIL3 certifiable
ActiveThe CANopen Safety Certifiable SIL2 / SIL3 stack from ISIT meets the needs of Safety applications and allows you to use the CANopen protocol while benefiting from the elements necessary for the certification of your product with an approved body: documentary package, unit and integration tests, test reports.
STM32 3rd-party Embedded Software ISIT CANopen safety stack SIL2/SIL3 certifiableDescription:
The CANopen Safety Certifiable SIL2 / SIL3 stack from ISIT meets the needs of Safety applications and allows you to use the CANopen protocol while benefiting from the elements necessary for the certification of your product with an approved body: documentary package, unit and integration tests, test reports.CANopen stack
ActiveThe CANopen ISIT stack complies with the CiA-301 V4.2 and CiA-302 standard and allows rapid implementation of the CANopen protocol in an embedded application.
STM32 3rd-party Embedded Software ISIT CANopen stackDescription:
The CANopen ISIT stack complies with the CiA-301 V4.2 and CiA-302 standard and allows rapid implementation of the CANopen protocol in an embedded application.Cesium RTOS Cs/FS
ActiveAn easy-to-use FAT implementation for embedded systems, Cs/FS gives developers a convenient means of managing files.
STM32 3rd-party Embedded Software Weston Embedded Solutions Cesium RTOS Cs/FSDescription:
An easy-to-use FAT implementation for embedded systems, Cs/FS gives developers a convenient means of managing files.Cesium RTOS Cs/NET
ActiveA proven network stack, Cs/Net provides everything developers need for creating Internet-enabled products.
STM32 3rd-party Embedded Software Weston Embedded Solutions Cesium RTOS Cs/NETDescription:
A proven network stack, Cs/Net provides everything developers need for creating Internet-enabled products.Cesium RTOS Cs/OS2
ActiveCs/OS2 is a highly reliable and efficient real-time kernel suitable for safety-critical applications.
STM32 3rd-party Embedded Software Weston Embedded Solutions Cesium RTOS Cs/OS2Description:
Cs/OS2 is a highly reliable and efficient real-time kernel suitable for safety-critical applications.Cesium RTOS Cs/OS3
ActiveCs/OS3 is a full-featured real-time kernel that enables the development of robust multi-task applications.
STM32 3rd-party Embedded Software Weston Embedded Solutions Cesium RTOS Cs/OS3Description:
Cs/OS3 is a full-featured real-time kernel that enables the development of robust multi-task applications.Cesium RTOS Cs/USBD
ActiveCs/USBD is a highly capable solution for developers whose systems must exchange data with PCs and other USB hosts.
STM32 3rd-party Embedded Software Weston Embedded Solutions Cesium RTOS Cs/USBDDescription:
Cs/USBD is a highly capable solution for developers whose systems must exchange data with PCs and other USB hosts.Cesium RTOS Cs/USBH
ActiveCs/USBH is a professional-grade implementation of the host side of the USB protocol.
STM32 3rd-party Embedded Software Weston Embedded Solutions Cesium RTOS Cs/USBHDescription:
Cs/USBH is a professional-grade implementation of the host side of the USB protocol.CycloneCrypto
ActiveCryptographic library
STM32 3rd-party Embedded Software Oryx Embedded CycloneSSL
ActiveEmbedded SSL/TLS library
STM32 3rd-party Embedded Software Oryx Embedded CycloneTCP
ActiveEmbedded TCP/IP stack (dual IPv4/IPv6)
STM32 3rd-party Embedded Software Oryx Embedded Embedded Office Safety AddOns
ActiveThe "Safety AddOns" provides pre-certified safety measures.
STM32 3rd-party Embedded Software Embedded Office Embedded Office Safety AddOnsDescription:
The "Safety AddOns" provides pre-certified safety measures.Flexible Safety RTOS
ActiveThe "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.
STM32 3rd-party Embedded Software Embedded Office Flexible Safety RTOSDescription:
The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.FreeRTOS Kernel
ActiveThe FreeRTOS kernel is an open source real time operating system and the de-facto standard solution for microcontrollers and small microprocessors
STM32 3rd-party Embedded Software AWS FreeRTOS KernelDescription:
The FreeRTOS kernel is an open source real time operating system and the de-facto standard solution for microcontrollers and small microprocessorsGizwits GAgent
ProposalAn application program running on various communication modules that provide two-way data communication between upper-layer applications and devices.
STM32 3rd-party Embedded Software Gizwits Gizwits GAgentDescription:
An application program running on various communication modules that provide two-way data communication between upper-layer applications and devices.HCC Bootloaders
ActiveHCC has developed optimized bootloaders for many years and has a range of high quality solutions that will fit almost any scenario.
STM32 3rd-party Embedded Software HCC Embedded HCC BootloadersDescription:
HCC has developed optimized bootloaders for many years and has a range of high quality solutions that will fit almost any scenario.HCC Embedded Encryption Manager (EEM)
ActiveEmbedded Encryption Manager (EEM ) allows developers to secure embedded systems using multiple encryption or hash algorithms through a uniform interface.
STM32 3rd-party Embedded Software HCC Embedded HCC Embedded Encryption Manager (EEM)Description:
Embedded Encryption Manager (EEM ) allows developers to secure embedded systems using multiple encryption or hash algorithms through a uniform interface.HCC FAT File System
ActiveHCC is renowned for its deep knowledge of flash storage media. In embedded systems, it is not possible to achieve the required efficiency, performance or reliability with a single file system.
STM32 3rd-party Embedded Software HCC Embedded HCC FAT File SystemDescription:
HCC is renowned for its deep knowledge of flash storage media. In embedded systems, it is not possible to achieve the required efficiency, performance or reliability with a single file system.HCC Fail-safe File System
ActiveAll Flash File Systems with fail-safe mechanisms for STM32, from HCC Embedded.
STM32 3rd-party Embedded Software HCC Embedded HCC Fail-safe File SystemDescription:
All Flash File Systems with fail-safe mechanisms for STM32, from HCC Embedded.HCC IPSec/IKE
ActiveIPSec/IKE provides a robust approach to security in embedded applications such as cars, "point-of-sale" terminals, medical devices, industrial equipment and many others.
STM32 3rd-party Embedded Software HCC Embedded HCC IPSec/IKEDescription:
IPSec/IKE provides a robust approach to security in embedded applications such as cars, "point-of-sale" terminals, medical devices, industrial equipment and many others.HCC MISRA TCP/IPv4 and IPv6
ActiveMISRA Compliant TCP/IP is a highly efficient, embedded stack developed using a verifiable process and conforming strongly to MISRA coding standards.
STM32 3rd-party Embedded Software HCC Embedded HCC MISRA TCP/IPv4 and IPv6Description:
MISRA Compliant TCP/IP is a highly efficient, embedded stack developed using a verifiable process and conforming strongly to MISRA coding standards.HCC MQTT
ActiveMQTT is a small and efficient machine-to-machine protocol.
STM32 3rd-party Embedded Software HCC Embedded HCC Nichestack
ActiveInterNiche Technologies has been a leader in embedded networking for more than 25 years. Now a part of HCC Embedded, Nichestack technology is a valuable resource for any embedded developer.
STM32 3rd-party Embedded Software HCC Embedded HCC NichestackDescription:
InterNiche Technologies has been a leader in embedded networking for more than 25 years. Now a part of HCC Embedded, Nichestack technology is a valuable resource for any embedded developer.HCC SMFS
ActiveHCC has taken the radical approach of defining a system built around the needs of smart-meters. Metering applications usually have well-defined record structures and HCC has used its extensive flash experience to take advantage of this.
STM32 3rd-party Embedded Software HCC Embedded HCC SMFSDescription:
HCC has taken the radical approach of defining a system built around the needs of smart-meters. Metering applications usually have well-defined record structures and HCC has used its extensive flash experience to take advantage of this.HCC TLS
ActiveVerifiable TLS: a highly optimized software module designed to provide secure network communications for embedded devices.
STM32 3rd-party Embedded Software HCC Embedded HCC TLSDescription:
Verifiable TLS: a highly optimized software module designed to provide secure network communications for embedded devices.HCC USB Stack
ActiveUSB Host & Device and OTG stacks with wide range of class drivers for STM32.
STM32 3rd-party Embedded Software HCC Embedded HCC USB StackDescription:
USB Host & Device and OTG stacks with wide range of class drivers for STM32.I-CUBE-EMBOS
ActiveembOS software expansion for STM32Cube
STM32Cube Expansion Packages SEGGER Microcontroller I-CUBE-NETX
ActivenetX chip interface software expansion for STM32Cube
STM32 3rd-party Embedded Software Hilscher I-CUBE-UNISON
ActiveUNISON software expansion for STM32Cube
STM32Cube Expansion Packages RoweBots I-CUBE-WOLFSSL
ActivewolfSSL software expansion for STM32Cube
STM32 3rd-party Embedded Software wolfSSL Imagimob Gesture Detection Library
ActiveThe Imagimob Gesture Detection Library can detect hand gestures using raw radar data from the Acconeer XM122 IoT Module as input.
STM32 3rd-party Embedded Software Imagimob Imagimob Gesture Detection LibraryDescription:
The Imagimob Gesture Detection Library can detect hand gestures using raw radar data from the Acconeer XM122 IoT Module as input.J1939
ActiveSAE J1939 protocol stack
STM32 3rd-party Embedded Software emotas MicroControl CANopen Master
ActiveThe CANopen master protocol stack offers a variety of configuration options and forms the basis for controlling and monitoring complex CANopen networks. The CANopen master protocol stack provides the complete functionality for integration of the CANopen.
STM32 3rd-party Embedded Software MicroControl MicroControl CANopen MasterDescription:
The CANopen master protocol stack offers a variety of configuration options and forms the basis for controlling and monitoring complex CANopen networks. The CANopen master protocol stack provides the complete functionality for integration of the CANopen.MicroControl CANopen Slave
ActiveThe CANopen slave protocol stack has been optimized for low resource requirements.
STM32 3rd-party Embedded Software MicroControl MicroControl CANopen SlaveDescription:
The CANopen slave protocol stack has been optimized for low resource requirements.MicroControl CANopen bootloader
ActiveThe CANopen bootloader protocol stack provides the complete functionality for integration of a bootloader according to the CANopen standard in your existing devices.
STM32 3rd-party Embedded Software MicroControl MicroControl CANopen bootloaderDescription:
The CANopen bootloader protocol stack provides the complete functionality for integration of a bootloader according to the CANopen standard in your existing devices.MicroControl J1939
ActiveThe J1939 protocol stack offers the complete functionality for integration of the SAE J1939 standard.
STM32 3rd-party Embedded Software MicroControl MicroControl J1939Description:
The J1939 protocol stack offers the complete functionality for integration of the SAE J1939 standard.Nanoedge AIâ„¢
ActiveNanoEdge AIâ„¢ by Cartesiam is the firstMachine Learning Software specifically developed to entirely run on microcontrollers.
STM32 3rd-party Embedded Software Cartesiam Nanoedge AIâ„¢Description:
NanoEdge AIâ„¢ by Cartesiam is the firstMachine Learning Software specifically developed to entirely run on microcontrollers.Port CANOpen
ActiveThe CANopen stack is supported by a powerful Design Tool, creating and maintaining the complex and powerful object dictionary.
STM32 3rd-party Embedded Software port industrial automation Port CANOpenDescription:
The CANopen stack is supported by a powerful Design Tool, creating and maintaining the complex and powerful object dictionary.Port EtherCAT
ActiveThe Beckhoff independent EtherCAT protocol stack/library provides EtherCAT compliant communication.
STM32 3rd-party Embedded Software port industrial automation Port EtherCATDescription:
The Beckhoff independent EtherCAT protocol stack/library provides EtherCAT compliant communication.Port Ethernet/IP
ActiveThe EtherNet/IP protocol stack/library provides CIP compliant communication, utilizing STM32 on-board Ethernet controller.
STM32 3rd-party Embedded Software port industrial automation Port Ethernet/IPDescription:
The EtherNet/IP protocol stack/library provides CIP compliant communication, utilizing STM32 on-board Ethernet controller.Prevas Simple Connect
ActiveA communication infrastructure that provides a secure instant communication between clients and devices connected through the Internet.
STM32 3rd-party Embedded Software Prevas Prevas Simple ConnectDescription:
A communication infrastructure that provides a secure instant communication between clients and devices connected through the Internet.ProvenCore-M
ActiveHigh security operating system for STM32 Arm Cortex-M microcontrollers.
STM32 3rd-party Embedded Software Prove & Run SCIOPTA IPS
ActiveIPS Internet Protocol stack (TCP/IP).
STM32 3rd-party Embedded Software SCIOPTA Systems STM32-AUDIO100A
ActiveSTM32 Audio processing SW library
STM32 Standard Peripheral Library Expansion ST STM32-CLASSB-SPL
NRNDFunctional safety package based on Standard Peripheral libraries to achieve IEC 60730 Class B certification with the STM32
STM32 Standard Peripheral Library Expansion ST STM32-CLASSB-SPLDescription:
Functional safety package based on Standard Peripheral libraries to achieve IEC 60730 Class B certification with the STM32STM32-CRYP-LIB
ActiveSTM32 cryptographic library (UM0586)
STM32 Standard Peripheral Library Expansion ST STM32-WMA/DEC
ActiveAudio Engine WMA Decoder and Utilities
STM32 Standard Peripheral Library Expansion ST STM32CubeF4
ActiveSTM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)
STM32Cube MCU & MPU Packages ST STM32CubeF4Description:
STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)STSW-STM32013
ActiveSTM32F10xxx LCD glass driver firmware (AN2656)
STM32 Standard Peripheral Library Expansion ST STSW-STM32016
ActiveTFT LCD interfacing with the high-density STM32F10xxx FSMC (AN2790)
STM32 Standard Peripheral Library Expansion ST STSW-STM32025
ActiveManaging the Driver Enable signal for RS-485 and IO-Link communications with the STM32 USART
STM32 Standard Peripheral Library Expansion ST STSW-STM32025Description:
Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32 USARTSTSW-STM32028
ActiveSTM32's ADC modes and their applications (AN3116)
STM32 Standard Peripheral Library Expansion ST STSW-STM32046
ActiveSTM32F105/7, STM32F2 and STM32F4 USB on-the-go Host and device library (UM1021)
STM32 Standard Peripheral Library Expansion ST STSW-STM32046Description:
STM32F105/7, STM32F2 and STM32F4 USB on-the-go Host and device library (UM1021)STSW-STM32047
ActiveImplementing receivers for infrared remote control protocols using STM32F1 microcontrollers (AN3174)
STM32 Standard Peripheral Library Expansion ST STSW-STM32047Description:
Implementing receivers for infrared remote control protocols using STM32F1 microcontrollers (AN3174)STSW-STM32065
ActiveSTM32F4 DSP and standard peripherals library
STM32 Standard Peripheral Libraries ST STSW-STM32066
ActiveEEPROM emulation in STM32F40x/STM32F41x microcontrollers (AN3969)
STM32 Standard Peripheral Library Expansion ST STSW-STM32067
ActiveSTM32F4 in-application programming (IAP) using the USART (AN3965)
STM32 Standard Peripheral Library Expansion ST STSW-STM32093
ActiveSTM32 TFT-LCD direct drive demonstration firmware (AN3241)
STM32 Standard Peripheral Library Expansion ST STSW-STM32094
ActiveSTM32 in-application programming over the I2C bus (AN3078)
STM32 Standard Peripheral Library Expansion ST STSW-STM32106
ActiveSTM32F2 and STM32F4 demonstration builder platform
STM32 Standard Peripheral Library Expansion ST STSW-STM32120
ActiveUsing floating-point unit (FPU) with STM32F4xx microcontrollers (AN4044)
STM32 Standard Peripheral Library Expansion ST STSW-STM32127
ActiveSTM32F10xx, STM32F2xx, STM32F4xx and STM32L1xx I2C Communication peripheral application library (CPAL) (UM1029)
STM32 Standard Peripheral Library Expansion ST STSW-STM32127Description:
STM32F10xx, STM32F2xx, STM32F4xx and STM32L1xx I2C Communication peripheral application library (CPAL) (UM1029)STSW-STM32129
ActiveSTM32F2xx, STM32F4xx random number generation validation using NIST statistical test suite (AN4230)
STM32 Standard Peripheral Library Expansion ST STSW-STM32129Description:
STM32F2xx, STM32F4xx random number generation validation using NIST statistical test suite (AN4230)STSW-STM32149
ActiveSTM32 nRF51 Bluetooth Low Energy (BLE) embedded software
STM32 Standard Peripheral Library Expansion ST STSW-STM32156
ActiveImplementing an emulated universal asynchronous receiver transmitter on STM32F4 microcontroller series (AN4457)
STM32 Standard Peripheral Library Expansion ST STSW-STM32156Description:
Implementing an emulated universal asynchronous receiver transmitter on STM32F4 microcontroller series (AN4457)STSW-STM32AN4187
ActiveUsing CRC peripheral in STM32 family (AN4187)
STM32 Standard Peripheral Library Expansion ST STemWin
ActiveProfessional graphical stack library enabling the building up of Graphical User Interfaces (GUIs) (AN4323)
STM32 Standard Peripheral Library Expansion ST STemWinDescription:
Professional graphical stack library enabling the building up of Graphical User Interfaces (GUIs) (AN4323)Secure Boot Manager
ActiveA Secure Boot Manager provides a robust root of trust for devices, securing the overall boot process alongside offering additional security services.
STM32 3rd-party Embedded Software Secure Thingz Secure Boot ManagerDescription:
A Secure Boot Manager provides a robust root of trust for devices, securing the overall boot process alongside offering additional security services.Storyboard
ActiveEmbedded GUI Development Software to create optimized GUIs for MCUs and MPUs.
STM32 3rd-party Embedded Software Crank Software StoryboardDescription:
Embedded GUI Development Software to create optimized GUIs for MCUs and MPUs.TEConcept IO-Link Device Software Stack
ActiveOur IO-Link software stack (IDS-BSS-V11/20) opens sensor and actuator manufacturers a cost efficient and easy way to integrate state-of-the-art IO-Link technology into their products.
STM32 3rd-party Embedded Software TEConcept TEConcept IO-Link Device Software StackDescription:
Our IO-Link software stack (IDS-BSS-V11/20) opens sensor and actuator manufacturers a cost efficient and easy way to integrate state-of-the-art IO-Link technology into their products.TEConcept IO-Link Master Software Stack
ActiveIO-Link Master Stack and gateway application (IMS-LSS-DL).
STM32 3rd-party Embedded Software TEConcept TEConcept IO-Link Master Software StackDescription:
IO-Link Master Stack and gateway application (IMS-LSS-DL).TapKo KNX KAIstack
ActiveKAIstack together with EnergyLite for STM8 and STM32
STM32 3rd-party Embedded Software TAPKO Technologies UNISON Busses
ActiveUNISON RTOS provides the possibility to work with the core serial busses.
STM32 3rd-party Embedded Software RoweBots UNISON BussesDescription:
UNISON RTOS provides the possibility to work with the core serial busses.UNISON File System
ActiveUNISON FATFS and UNISON Power Safe FAT File System
STM32 3rd-party Embedded Software RoweBots UNISON Kernel
ActiveUNISON Real Time Operating System Kernel
STM32 3rd-party Embedded Software RoweBots UNISON Security
ActiveUNISON RTOS Security Protocols
STM32 3rd-party Embedded Software RoweBots UNISON TCP/IP IPv6/IPv4 Networking Stack
ActiveComplete networking server with or without IPv6 and other network components.
STM32 3rd-party Embedded Software RoweBots UNISON TCP/IP IPv6/IPv4 Networking StackDescription:
Complete networking server with or without IPv6 and other network components.UNISON USB
ActiveUNISON USB Embedded Host Server, Embedded Device Server, OTG Server.
STM32 3rd-party Embedded Software RoweBots UNISON Wireless
ActiveSupports various wireless modules.
STM32 3rd-party Embedded Software RoweBots WITTENSTEIN Enhanced Security Module
ActiveFor the highest security-critical environments, the Enhanced Security Module reinforces and strengthens the existing security of SAFERTOS.
STM32 3rd-party Embedded Software WITTENSTEIN high integrity systems WITTENSTEIN Enhanced Security ModuleDescription:
For the highest security-critical environments, the Enhanced Security Module reinforces and strengthens the existing security of SAFERTOS.WITTENSTEIN OPENRTOS
ActiveOPENRTOS, The High Performance RTOS from WITTENSTEIN high integrity systems
STM32 3rd-party Embedded Software WITTENSTEIN high integrity systems WITTENSTEIN OPENRTOSDescription:
OPENRTOS, The High Performance RTOS from WITTENSTEIN high integrity systemsWITTENSTEIN SAFERTOS
ActiveSAFERTOS, The Safety Critical RTOS from WITTENSTEIN high integrity systems
STM32 3rd-party Embedded Software WITTENSTEIN high integrity systems WITTENSTEIN SAFERTOSDescription:
SAFERTOS, The Safety Critical RTOS from WITTENSTEIN high integrity systemsWITTENSTEIN SAFERTOS CORE
ActiveSAFERTOS CORE, The RTOS for embedded systems that need to consider safety, but do not require certification
STM32 3rd-party Embedded Software WITTENSTEIN high integrity systems WITTENSTEIN SAFERTOS COREDescription:
SAFERTOS CORE, The RTOS for embedded systems that need to consider safety, but do not require certificationWITTENSTEIN Safety Plugins
ActiveSafety plugins are supplied with full source code and Design Assurance Pack designed to meet the requirements of IEC 61508 SIL3.
STM32 3rd-party Embedded Software WITTENSTEIN high integrity systems WITTENSTEIN Safety PluginsDescription:
Safety plugins are supplied with full source code and Design Assurance Pack designed to meet the requirements of IEC 61508 SIL3.X-CUBE-AUDIO
ActiveAudio effects software expansion for STM32Cube
STM32Cube Expansion Packages ST X-CUBE-BAM
ActiveMaximizing power efficiency using Batch Acquisition Mode (BAM), software expansion for STM32Cube (AN4515)
STM32Cube Expansion Packages ST X-CUBE-BAMDescription:
Maximizing power efficiency using Batch Acquisition Mode (BAM), software expansion for STM32Cube (AN4515)X-CUBE-CLASSB
ActiveClass B 60730-1 and 60335-1 Functional Safety Package with software expansion for STM32Cube
STM32Cube Expansion Packages ST X-CUBE-CLASSBDescription:
Class B 60730-1 and 60335-1 Functional Safety Package with software expansion for STM32CubeX-CUBE-CRYPTOLIB
ActiveSTM32 cryptographic firmware library software expansion for STM32Cube (UM1924)
STM32Cube Expansion Packages ST X-CUBE-CRYPTOLIBDescription:
STM32 cryptographic firmware library software expansion for STM32Cube (UM1924)X-CUBE-DSPDEMO
ActiveDigital Signal Processing with STM32, software expansion for STM32Cube (AN4841)
STM32Cube Expansion Packages ST X-CUBE-DSPDEMODescription:
Digital Signal Processing with STM32, software expansion for STM32Cube (AN4841)X-CUBE-FPUDEMO
ActiveFloating point unit demonstration on STM32 microcontrollers, software expansion for STM32Cube (AN4044)
STM32Cube Expansion Packages ST X-CUBE-FPUDEMODescription:
Floating point unit demonstration on STM32 microcontrollers, software expansion for STM32Cube (AN4044)X-CUBE-IAP-USART
ActiveSTM32Cube in-application programming using the USART embedded software (AN4657)
STM32Cube Expansion Packages ST X-CUBE-IAP-USARTDescription:
STM32Cube in-application programming using the USART embedded software (AN4657)X-CUBE-MCSDK
ActiveSTM32 Motor Control Software Development Kit (MCSDK)
STM32Cube Expansion Packages ST X-CUBE-MCSDK-FUL
ActiveSTM32 Motor Control Software Development Kit (MCSDK) - FULL source code - Registration and approbation needed for download
STM32Cube Expansion Packages ST X-CUBE-MCSDK-FULDescription:
STM32 Motor Control Software Development Kit (MCSDK) - FULL source code - Registration and approbation needed for downloadX-CUBE-PARAL-COM
ActiveParallel Synchronous Transmission using GPIO and DMA software expansion for STM32Cube (AN4666)
STM32Cube Expansion Packages ST X-CUBE-PARAL-COMDescription:
Parallel Synchronous Transmission using GPIO and DMA software expansion for STM32Cube (AN4666)X-CUBE-PCROP
ActiveProprietary code read-out protection (PCROP) software expansion for STM32Cube (AN4701, AN4758 and AN4968)
STM32Cube Expansion Packages ST X-CUBE-PCROPDescription:
Proprietary code read-out protection (PCROP) software expansion for STM32Cube (AN4701, AN4758 and AN4968)X-CUBE-RTC
ActiveReal Time Clock (RTC) software expansion for STM32Cube (AN4759)
STM32Cube Expansion Packages ST X-CUBE-SBSFU
ActiveSecure boot & secure firmware update software expansion for STM32Cube
STM32Cube Expansion Packages ST X-CUBE-SMBUS
ActiveSTM32Cube SMBus/PMBus embedded software (AN4502)
STM32Cube Expansion Packages ST X-CUBE-SPI-EMUL
ActiveFull duplex SPI emulation for STM32F4 microcontrollers, software expansion for STM32Cube (AN4678)
STM32Cube Expansion Packages ST X-CUBE-SPI-EMULDescription:
Full duplex SPI emulation for STM32F4 microcontrollers, software expansion for STM32Cube (AN4678)X-CUBE-STL
ActiveFunctional safety package for STM32 microcontrollers in systems implementing safety functions up to IEC 61508 safety integrity level SIL2/SIL3
STM32Cube Expansion Packages ST X-CUBE-STLDescription:
Functional safety package for STM32 microcontrollers in systems implementing safety functions up to IEC 61508 safety integrity level SIL2/SIL3cURL
ActivecURL is a computer software project providing a library for transferring data using various protocols.
STM32 3rd-party Embedded Software wolfSSL cURLDescription:
cURL is a computer software project providing a library for transferring data using various protocols.embOS
ActiveembOS priority-controlled RTOS for embedded real time application from Segger
STM32 3rd-party Embedded Software SEGGER Microcontroller embOS/IP
ActiveembOS/IP highly efficient IP stack from Segger
STM32 3rd-party Embedded Software SEGGER Microcontroller wolfBoot
ActivewolfBoot is open source, commercial grade, embedded security software.
STM32 3rd-party Embedded Software wolfSSL wolfCrypt
ActivewolfCrypt is open source, commercial grade, FIPS-validated embedded security software.
STM32 3rd-party Embedded Software wolfSSL wolfCryptDescription:
wolfCrypt is open source, commercial grade, FIPS-validated embedded security software.wolfMQTT
ActivewolfMQTT is open source, commercial grade, embedded security software.
STM32 3rd-party Embedded Software wolfSSL wolfSSH
ActivewolfSSH is open source, commercial grade, embedded security software.
STM32 3rd-party Embedded Software wolfSSL wolfSSL
ActivewolfSSL is open source, commercial grade, embedded security software.
STM32 3rd-party Embedded Software wolfSSL wolfSSL JNI and JSSE Provider
ActivewolfSSL is open source, commercial grade, embedded security software.
STM32 3rd-party Embedded Software wolfSSL wolfSSL JNI and JSSE ProviderDescription:
wolfSSL is open source, commercial grade, embedded security software.wolfTPM
ActivewolfTPM is open source, commercial grade, embedded security software.
STM32 3rd-party Embedded Software wolfSSL
-
-
-
Part number Status Description Type Supplier 32F411EDISCOVERY
ActiveDiscovery kit with STM32F411VE MCU
STM32 Discovery Kits ST 32F412GDISCOVERY
ActiveDiscovery kit with STM32F412ZG MCU
STM32 Discovery Kits ST 32F413HDISCOVERY
ActiveDiscovery kit with STM32F413ZH MCU
STM32 Discovery Kits ST 32F429IDISCOVERY
ActiveDiscovery kit with STM32F429ZI MCU * New order code STM32F429I-DISC1 (replaces STM32F429I-DISCO)
STM32 Discovery Kits ST 32F429IDISCOVERYDescription:
Discovery kit with STM32F429ZI MCU * New order code STM32F429I-DISC1 (replaces STM32F429I-DISCO)32F469IDISCOVERY
ActiveDiscovery kit with STM32F469NI MCU
STM32 Discovery Kits ST Clicker 2 for STM32
ActiveCompact development kit with STM32F407VG and two mikroBUS sockets for click board connectivity.
STM32 3rd-party evaluation tools MikroElektronika Clicker 2 for STM32Description:
Compact development kit with STM32F407VG and two mikroBUS sockets for click board connectivity.EasyMx PRO v7 for STM32
ActiveDevelopment board for STM32 ARM Cortex M0, M3, M4, and M7 mcus.
STM32 3rd-party evaluation tools MikroElektronika EasyMx PRO v7 for STM32Description:
Development board for STM32 ARM Cortex M0, M3, M4, and M7 mcus.Fusion for STM32
ActiveWorld's first DEBUGGER over WIFI.
STM32 3rd-party evaluation tools MikroElektronika I-NUCLEO-NETX
ActivenetSHIELD industrial ethernet protocols expansion board for STM32 Nucleo
STM32 3rd-party evaluation tools Hilscher MCU CARD for STM32
ActiveDozens of STM32 MCU CARDs for 8th generation of development boards such as Fusion for STM32, Fusion for ARM, mikromedia 7 and Clicker 4.
STM32 3rd-party evaluation tools MikroElektronika MCU CARD for STM32Description:
Dozens of STM32 MCU CARDs for 8th generation of development boards such as Fusion for STM32, Fusion for ARM, mikromedia 7 and Clicker 4.MINI Starter board for STM32
ActiveMiniature and powerful development tool designed to work as standalone device or as MCU card in DIP40 socket. This boards containing powerful Cortex M0/M4 microcontroller with intention for upgrading existing systems with MCU's in DIP40 socket.
STM32 3rd-party evaluation tools MikroElektronika MINI Starter board for STM32Description:
Miniature and powerful development tool designed to work as standalone device or as MCU card in DIP40 socket. This boards containing powerful Cortex M0/M4 microcontroller with intention for upgrading existing systems with MCU's in DIP40 socket.NUCLEO-F401RE
ActiveSTM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity
STM32 Nucleo Boards ST NUCLEO-F401REDescription:
STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivityNUCLEO-F410RB
ActiveSTM32 Nucleo-64 development board with STM32F410RB MCU, supports Arduino and ST morpho connectivity
STM32 Nucleo Boards ST NUCLEO-F410RBDescription:
STM32 Nucleo-64 development board with STM32F410RB MCU, supports Arduino and ST morpho connectivityNUCLEO-F411RE
ActiveSTM32 Nucleo-64 development board with STM32F411RE MCU, supports Arduino and ST morpho connectivity
STM32 Nucleo Boards ST NUCLEO-F411REDescription:
STM32 Nucleo-64 development board with STM32F411RE MCU, supports Arduino and ST morpho connectivityNUCLEO-F412ZG
ActiveSTM32 Nucleo-144 development board with STM32F412ZG MCU, supports Arduino, ST Zio and morpho connectivity
STM32 Nucleo Boards ST NUCLEO-F412ZGDescription:
STM32 Nucleo-144 development board with STM32F412ZG MCU, supports Arduino, ST Zio and morpho connectivityNUCLEO-F413ZH
ActiveSTM32 Nucleo-144 development board with STM32F413ZH MCU, supports Arduino, ST Zio and morpho connectivity
STM32 Nucleo Boards ST NUCLEO-F413ZHDescription:
STM32 Nucleo-144 development board with STM32F413ZH MCU, supports Arduino, ST Zio and morpho connectivityNUCLEO-F429ZI
ActiveSTM32 Nucleo-144 development board with STM32F429ZI MCU, supports Arduino, ST Zio and morpho connectivity
STM32 Nucleo Boards ST NUCLEO-F429ZIDescription:
STM32 Nucleo-144 development board with STM32F429ZI MCU, supports Arduino, ST Zio and morpho connectivityNUCLEO-F439ZI
ActiveSTM32 Nucleo-144 development board with STM32F439ZI MCU, supports Arduino, ST Zio and morpho connectivity
STM32 Nucleo Boards ST NUCLEO-F439ZIDescription:
STM32 Nucleo-144 development board with STM32F439ZI MCU, supports Arduino, ST Zio and morpho connectivityNUCLEO-F446RE
ActiveSTM32 Nucleo-64 development board with STM32F446RE MCU, supports Arduino and ST morpho connectivity
STM32 Nucleo Boards ST NUCLEO-F446REDescription:
STM32 Nucleo-64 development board with STM32F446RE MCU, supports Arduino and ST morpho connectivityNUCLEO-F446ZE
ActiveSTM32 Nucleo-144 development board with STM32F446ZE MCU, supports Arduino, ST Zio and morpho connectivity
STM32 Nucleo Boards ST NUCLEO-F446ZEDescription:
STM32 Nucleo-144 development board with STM32F446ZE MCU, supports Arduino, ST Zio and morpho connectivitySTM32 M4 clicker
ActiveCompact starter development kit with STM32F415RG mcu and mikroBUS socket.
STM32 3rd-party evaluation tools MikroElektronika STM32 M4 clickerDescription:
Compact starter development kit with STM32F415RG mcu and mikroBUS socket.STM32429I-EVAL
ActiveEvaluation board with STM32F429NI MCU
STM32 Eval Boards ST STM32446E-EVAL
NRNDEvaluation board with STM32F446ZE MCU
STM32 Eval Boards ST STM32F4DISCOVERY
ActiveDiscovery kit with STM32F407VG MCU * New order code STM32F407G-DISC1 (replaces STM32F4DISCOVERY)
STM32 Discovery Kits ST STM32F4DISCOVERYDescription:
Discovery kit with STM32F407VG MCU * New order code STM32F407G-DISC1 (replaces STM32F4DISCOVERY)mikromedia 7 for STM32
ActiveVivid 7" touch display and a development platform with hundreds of Arm Cortex-M processors options, also including Ethernet, WiFi and different display options. Ultimate solution for building HMI applications on the MCU you want and expend it endlessly.
STM32 3rd-party evaluation tools MikroElektronika mikromedia 7 for STM32Description:
Vivid 7" touch display and a development platform with hundreds of Arm Cortex-M processors options, also including Ethernet, WiFi and different display options. Ultimate solution for building HMI applications on the MCU you want and expend it endlessly.mikromedia Plus for STM32
ActiveAmazingly compact, all-on-single-pcb development board carring 4.3" TFT Touch Screen and lots of multimedia peripherals, all driven by powerful STM32F746ZG or STM32F407ZG microcontroller from ARM Cortex-M7/M4 family.
STM32 3rd-party evaluation tools MikroElektronika mikromedia Plus for STM32Description:
Amazingly compact, all-on-single-pcb development board carring 4.3" TFT Touch Screen and lots of multimedia peripherals, all driven by powerful STM32F746ZG or STM32F407ZG microcontroller from ARM Cortex-M7/M4 family.mikromedia for STM32
ActiveCompact multimedia 2.8" development system rich with on-board peripherals for all-round development on STM32F207VGT6 and STM32F407VGT6 devices. Can be used as a development board but also as a final product. Use cases include industrial, medical, automotive and other dashboards and equipment.
STM32 3rd-party evaluation tools MikroElektronika mikromedia for STM32Description:
Compact multimedia 2.8" development system rich with on-board peripherals for all-round development on STM32F207VGT6 and STM32F407VGT6 devices. Can be used as a development board but also as a final product. Use cases include industrial, medical, automotive and other dashboards and equipment.
-
-
-
Part number Status Description Type Supplier ARM Lauterbach Front-End debugger
ActiveTRACE32 can be used as debug front-end for various virtual targets, core simulators, target servers such as GDB.
STM32 IDEs Lauterbach ARM Lauterbach Front-End debuggerDescription:
TRACE32 can be used as debug front-end for various virtual targets, core simulators, target servers such as GDB.ARM Lauterbach Instruction Set Simulator
ActiveThe TRACE32 Instruction Set Simulator is available for nearly all processor architectures supported by TRACE32. An intensive use of this tool requires a TRACE32 Simulator License.
STM32 IDEs Lauterbach ARM Lauterbach Instruction Set SimulatorDescription:
The TRACE32 Instruction Set Simulator is available for nearly all processor architectures supported by TRACE32. An intensive use of this tool requires a TRACE32 Simulator License.ARM Lauterbach PowerView debugger
ProposalPowerView provides an integrated debug environment and a universal interface for the entire tool family.
STM32 IDEs Lauterbach ARM Lauterbach PowerView debuggerDescription:
PowerView provides an integrated debug environment and a universal interface for the entire tool family.Arm Keil MDK
ActiveComplete software development solution for all STM32 devices. Includes C/C++ Compiler, IDE/Debugger, CMSIS, RTOS, middleware
STM32 IDEs Arm Keil Arm Keil MDKDescription:
Complete software development solution for all STM32 devices. Includes C/C++ Compiler, IDE/Debugger, CMSIS, RTOS, middlewareArm tool: ARM Development Studio
ActiveComprehensive embedded toolchain for any Arm-based device: Eclipse-based IDE/debugger, C/C++ Compiler, CMSIS, performance analyzer, graphics debugger.
STM32 IDEs ARM Development Solutions Arm tool: ARM Development StudioDescription:
Comprehensive embedded toolchain for any Arm-based device: Eclipse-based IDE/debugger, C/C++ Compiler, CMSIS, performance analyzer, graphics debugger.CXSTM32
ActiveSTM32 Full Development Package (Compiler + Debugger)
STM32 IDEs Cosmic Software CoIDE
NRNDCooCox CoIDE, a free and highly-integrated software development environment for ARM Cortex MCUs
STM32 IDEs CooCox CoIDEDescription:
CooCox CoIDE, a free and highly-integrated software development environment for ARM Cortex MCUsCompilers for ARM
ActivemikroC PRO for ARM, mikroBasic PRO for ARM and mikroPascal PRO for ARM are fully-featured compilers for ARM® Cortex®-M0, M0+, M3, M4, and M7 microcontrollers.
STM32 IDEs MikroElektronika Compilers for ARMDescription:
mikroC PRO for ARM, mikroBasic PRO for ARM and mikroPascal PRO for ARM are fully-featured compilers for ARM® Cortex®-M0, M0+, M3, M4, and M7 microcontrollers.CrossWorks
ActiveRowley Associates CrossWorks, integrated development environment with JTAG Flash download and debug
STM32 IDEs Rowley CrossWorksDescription:
Rowley Associates CrossWorks, integrated development environment with JTAG Flash download and debugEMP-Thunder
NRNDEmprog ThunderBench, fully integrated and well-crafted development C/C++ tools for ARM Cortex
STM32 IDEs Emprog EMP-ThunderDescription:
Emprog ThunderBench, fully integrated and well-crafted development C/C++ tools for ARM CortexFLASHER-STM32
ActiveSTM32 Flash loader demonstrator (UM0462)
STM32 Programmers ST IAR C-RUN for Arm
ActiveRun-time analysis tool; add-on product to IAR Embedded Workbench for Arm
STM32 Performance and Debuggers IAR Systems IAR C-RUN for ArmDescription:
Run-time analysis tool; add-on product to IAR Embedded Workbench for ArmIAR C-STAT
ActiveStatic analysis tool; add-on product to IAR Embedded Workbench
STM32 Utilities IAR Systems IAR C-Trust
ActiveSecurity development tool.
STM32 Configurators and Code Generators IAR Systems IAR Embedded Workbench for Arm
ActiveIntegrated Development Environment
STM32 IDEs IAR Systems IAR Embedded Workbench for Arm - Functional Safety
ActiveIntegrated Development Environment
STM32 IDEs IAR Systems IAR Visual State
ActiveState-machine modelling tool
STM32 Utilities IAR Systems Imagimob AI
ActiveImagimob AI is a SaaS solution for end-to-end development of Edge AI applications to run on STM32 MCU's.
STM32 Programmers Imagimob Imagimob AIDescription:
Imagimob AI is a SaaS solution for end-to-end development of Edge AI applications to run on STM32 MCU's.Imagimob Edge
ActiveImagimob Edge is an easy-to-use SaaS solution that transforms Tensorflow AI models in h5 file format into highly efficient C-code, by the click of a button.
STM32 Programmers Imagimob Imagimob EdgeDescription:
Imagimob Edge is an easy-to-use SaaS solution that transforms Tensorflow AI models in h5 file format into highly efficient C-code, by the click of a button.RIDE-STM32
ActiveRaisonance branded integrated development environment for STM32 MCUs
STM32 IDEs Raisonance Remedy Bootloader Package
ActiveRemedy Bootloader - Easy Updates and Advanced Protection.
STM32 Programmers RoweBots Remedy Datalogger Package
ActiveRemedy Datalogger with capabilities for dynamic remote data logging and control.
STM32 Performance and Debuggers RoweBots Remedy Datalogger PackageDescription:
Remedy Datalogger with capabilities for dynamic remote data logging and control.SEGGER Embedded Studio
ActiveCross-platform Integrated Development Environment (IDE) for managing, building, testing, and deploying embedded applications
STM32 IDEs SEGGER Microcontroller SEGGER Embedded StudioDescription:
Cross-platform Integrated Development Environment (IDE) for managing, building, testing, and deploying embedded applicationsST MCU Finder
ActiveSTM32 and STM8 product finder for mobile devices and desktops
STM32 Utilities ST ST-MCU-FINDER-PC
ActiveSTM32 and STM8 product finder for desktops
STM32 Utilities ST STM-STUDIO-STM32
NRNDSTM Studio run-time variables monitoring and visualization tool for STM32 microcontrollers
STM32 Performance and Debuggers ST STM-STUDIO-STM32Description:
STM Studio run-time variables monitoring and visualization tool for STM32 microcontrollersSTM32-MAT/TARGET
NRNDSTM32 embedded target for MATLAB and Simulink with PIL and external mode processing (RN0087)
STM32 Utilities ST STM32-MAT/TARGETDescription:
STM32 embedded target for MATLAB and Simulink with PIL and external mode processing (RN0087)STM32CubeIDE
ActiveIntegrated Development Environment for STM32
STM32 IDEs ST STM32CubeMX
ActiveSTM32Cube initialization code generator
STM32 Configurators and Code Generators ST STM32CubeMonitor
ActiveSTM32CubeMonitor runtime variable monitoring and visualization tool for STM32 products
STM32 Performance and Debuggers ST STM32CubeMonitorDescription:
STM32CubeMonitor runtime variable monitoring and visualization tool for STM32 productsSTM32CubeProg
ActiveSTM32CubeProgrammer software for all STM32
STM32 Programmers ST STSW-STM32080
ActiveDfuSe USB device firmware upgrade STMicroelectronics extension: contains the demo GUI, debugging GUI, all sources files and the protocol layer (UM0412)
STM32 Programmers ST STSW-STM32080Description:
DfuSe USB device firmware upgrade STMicroelectronics extension: contains the demo GUI, debugging GUI, all sources files and the protocol layer (UM0412)STSW-STM32095
NRNDSTM32CubeMX Eclipse plug in for STM32 configuration and initialization C code generation
STM32 Configurators and Code Generators ST STSW-STM32095Description:
STM32CubeMX Eclipse plug in for STM32 configuration and initialization C code generationSTSW-STM32102
ActiveSTM32 Virtual COM Port Driver
STM32 Utilities ST STSW-STM32103
ActiveSTM32 Serial Wire Viewer (SWV) and Embedded Trace Macrocell (ETM)capabilities. Examples and technical note.
STM32 Performance and Debuggers ST STSW-STM32103Description:
STM32 Serial Wire Viewer (SWV) and Embedded Trace Macrocell (ETM)capabilities. Examples and technical note.STVP-LIB-STM32
ActiveSTVP programming toolkit: C++ source files for creating PC programming interface
STM32 Programmers ST STVP-LIB-STM32Description:
STVP programming toolkit: C++ source files for creating PC programming interfaceSTVP-STM32
ActiveST Visual Programmer STM32
STM32 Programmers ST SW4STM32
ActiveSystem Workbench for STM32: free IDE on Windows, Linux and OS X
STM32 IDEs AC6 Security from Inception Suite
ActiveUnique set of tools and services for implementing and customizing security in embedded applications.
STM32 Programmers Secure Thingz Security from Inception SuiteDescription:
Unique set of tools and services for implementing and customizing security in embedded applications.Storyboard Designer
ActiveDevelopment Tools to create optimized GUIs.
STM32 IDEs Crank Software TASKINGVX-STM32
ActiveAltium's C/C++ compiler and debugger tools for ARM based MCUs
STM32 IDEs TASKING TrueSTUDIO
NRNDA powerful eclipse-based C/C++ integrated development tool for your STM32 projects
STM32 IDEs ST TrueSTUDIODescription:
A powerful eclipse-based C/C++ integrated development tool for your STM32 projectsVisualGDB
ActiveSeamlessly integrates support for STM32 devices into Visual Studio
STM32 IDEs Sysprogs winIDEA-STM32
ActiveiSYSTEM's complete software development and test solution for the STM32 MCUs
STM32 IDEs iSYSTEM winIDEA-STM32Description:
iSYSTEM's complete software development and test solution for the STM32 MCUs
-
-
-
Part number Status Description Type Supplier AAM Arm Cortex-M Architecture
ActiveThis course explains the Arm Cortex-M global architecture and the prerequisites needed to start learning the various specific cores.
Trainings AC6 AAM Arm Cortex-M ArchitectureDescription:
This course explains the Arm Cortex-M global architecture and the prerequisites needed to start learning the various specific cores.AIM STM32 Trainings
ActiveReal-time programming applied on STM32F7 and Fx micro-controllers.
Trainings Aim Autonomous Security Training
ActiveImplementation training.
Trainings NXM Labs Connect me workshop
ActiveWitekio helps companies in adding intelligence to existing device. Connect me workshop helps define connected scenario, connectivity capability and software architectures.
Trainings Witekio Connect me workshopDescription:
Witekio helps companies in adding intelligence to existing device. Connect me workshop helps define connected scenario, connectivity capability and software architectures.DTS INSIGHT ARM Training
ActiveARM training.
Trainings DTS INSIGHT Designing with STM32F2 and STM32F4
ActiveThe course provides all necessary theoretical and practical know-how for start developing platforms based on STM32F2 and STM32F4 Series.
Trainings HandsOnTraining Designing with STM32F2 and STM32F4Description:
The course provides all necessary theoretical and practical know-how for start developing platforms based on STM32F2 and STM32F4 Series.IAR Academy
ActiveTechnical training with embedded experts
Trainings IAR Systems Imagimob Training
ActiveTraining on Imagimob AI.
Trainings Imagimob InnoWave Cooperation with HandsOn Training ST partner
ActiveOn Line STM32/ARM and Technical trainings.
Trainings InnoWave Design InnoWave Cooperation with HandsOn Training ST partnerDescription:
On Line STM32/ARM and Technical trainings.MESCO Functional Safety training and consulting
ActiveIndividual consulting services and trainings for product definition and product development.
Trainings MESCO MESCO Functional Safety training and consultingDescription:
Individual consulting services and trainings for product definition and product development.Mjolner Touch GFX - Training
ActiveTraining on TouchGFX development.
Trainings Mjolner NewTec Functional Safety Training
ActiveFunctional Safety Training, introduction and guidance to Safety and standards, esp IEC61508 and ISO13849.
Trainings NewTec NewTec Functional Safety TrainingDescription:
Functional Safety Training, introduction and guidance to Safety and standards, esp IEC61508 and ISO13849.Percepio Advanced RTOS Techniques
ActivePercepio RTOS Training offers courses in embedded development with a real-time operating system, featuring embedded consultant Jacob Beningo.
Trainings Percepio Percepio Advanced RTOS TechniquesDescription:
Percepio RTOS Training offers courses in embedded development with a real-time operating system, featuring embedded consultant Jacob Beningo.Percepio RTOS Fundamentals
ActivePercepio RTOS Training offers courses in embedded development with a real-time operating system, featuring embedded consultant Jacob Beningo.
Trainings Percepio Percepio RTOS FundamentalsDescription:
Percepio RTOS Training offers courses in embedded development with a real-time operating system, featuring embedded consultant Jacob Beningo.RT3 - FreeRTOS Real Time Programming
ActiveReal-time programming applied to the FreeRTOS operating system.
Trainings AC6 RT3 - FreeRTOS Real Time ProgrammingDescription:
Real-time programming applied to the FreeRTOS operating system.ST Trainings
ActiveSTM32, STM8 and ST Ecosystem trainings.
Trainings MASTERS STM32 MCU & FreeRTOS Training
Active4-day training course in French on STM32 series (2 days) and FreeRTOS Real-Time Operating System (2 days).
Trainings Cynetis Embedded STM32 MCU & FreeRTOS TrainingDescription:
4-day training course in French on STM32 series (2 days) and FreeRTOS Real-Time Operating System (2 days).STM32 Peripherals
ActiveThis course describes the STM32 family peripherals (STM32Fx, STM32Lx and STM32MP15x Lines).
Trainings AC6 STM32 PeripheralsDescription:
This course describes the STM32 family peripherals (STM32Fx, STM32Lx and STM32MP15x Lines).STM32 Technical Training
ActiveTechnical training and consulting for STM32.
Trainings MicroConsult STM32 technical trainings
ActiveTraining on STM32
Trainings Techdays STM32 technical trainings from Techdays
ActiveTraining on STM32.
Trainings Kamami ST_STM32_F4
ActiveCourse on STM32F4
Trainings MOVE.B STemWin Graphical Library Training on STM32 MCU
Active1-day training course in French on the free graphical library STemWin (Segger emWin)
Trainings Cynetis Embedded STemWin Graphical Library Training on STM32 MCUDescription:
1-day training course in French on the free graphical library STemWin (Segger emWin)Security from Inception Suite Training
ActiveThe Security From Inception Suite offers a full set of training resources for OEM?s seeking to understand how security will impact their business.
Trainings Secure Thingz Security from Inception Suite TrainingDescription:
The Security From Inception Suite offers a full set of training resources for OEM?s seeking to understand how security will impact their business.Security workshop
ActiveWitekio's experts can help you to improve the security of your system through a workshop with clear deliverables and action plan.
Trainings Witekio Security workshopDescription:
Witekio's experts can help you to improve the security of your system through a workshop with clear deliverables and action plan.Software factory workshop
ActiveSoftware factory is key for industrialization. Witekio's experts help STMicroelectronics customers analyze their situation, propose solutions and support in the implementation.
Trainings Witekio Software factory workshopDescription:
Software factory is key for industrialization. Witekio's experts help STMicroelectronics customers analyze their situation, propose solutions and support in the implementation.TCP/IP Stack & SSL/TLS Protocols Training on STM32 MCU
Active
-