The STM32F469 and STM32F479 lines deliver the highest ARM® Cortex®-M4 performance and embed large memories and rich peripherals to enable the most advanced consumer, industrial and medical applications. The ART Accelerator™ for Flash memory and the Chrom-ART Accelerator™ for graphics coupled with LCD-TFT and MIPI-DSI display interfaces enables an advanced user interface while granting enough resources for demanding real-time processing.
The STM32F469 and SMT32F479 product lines provide from 512 Kbytes to 2 Mbytes of Flash, 384 Kbytes of SRAM and from 168 to 216 pins in packages as small as 4.89 x 5.69 mm.
- Performance: At 180 MHz, the STM32F469 and STM32F479 deliver 225 DMIPS/608 CoreMark performance executing from Flash memory, with 0-wait states thanks to ST’s ART Accelerator™. The DSP instructions and the floating-point unit enlarge the range of addressable applications.
- Graphic user interface:
- The STM32F469 and STM32F479 embed ST’s proprietary Chrom-ART Accelerator™ and achieve state-of-the-art graphic capability with very low CPU load and enable advanced user interfaces and richer experiences.
- A new display interface (MIPI display serial interface) has been integrated in addition to the TFT-LCD controller. This new serial interface makes it possible to connect a display using a small number of pins while increasing the supported display resolution.
- Integration: Easily extendable memory range with flexible memory controller (FMC) and a Dual-mode Quad-SPI interface. The FMC runs at 90 MHz with a 32-bit parallel interface, and supporting Compact Flash, SRAM, PSRAM, NOR, NAND and SDRAM memories. The Dual-mode Quad-SPI running at 90 MHz enables cost-effective NOR Flash and supports memory-mapped mode.
- Audio: 2 dedicated audio PLL, 2 full-duplex I²S , and 1 serial audio interfaces (SAI) supporting full-duplex I²S as well as time-division multiplex (TDM) mode.
- Communication:
- Ethernet MAC and USB OTG FS and HS with dedicated power rails enabling USB on-chip PHY operation throughout the entire MCU power supply range.
- Extended communication interfaces including 4x USARTs plus 4x UARTs running at up to 11.25 Mbit/s, 6x SPI running at up to 45 Mbit/s, 3x I²C with a new optional digital filter capability, 2x CAN, SD/MMC and camera interface.
- Analog: Two 12-bit DACs and three 12-bit ADCs reaching 2.4 MSPS or 7.2 MSPS in Interleaved mode.
- Timers: Up to seventeen 16- and 32-bit timers running at up to 180 MHz.
- Encryption: The STM32F479 also embeds a hardware cryptographic accelerator supporting AES-128, -192 and -256, Triple DES, hash functions (MD5, SHA-1, SHA-2) and HMAC as well as a true random number generator (TRNG).
- Power efficiency: ST’s 90-nm process, ART Accelerator™ and dynamic power scaling enables the current consumption in Run mode and executing from Flash memory to be as low as 280 µA/MHz at 180 MHz. In Stop mode, the power consumption is 120 µA (typical).

Featured Videos
- STM32F469IG High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 1 Mbyte of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI
- STM32F479ZG High-performance advanced line, ARM Cortex-M4 core with DSP and FPU, 1 Mbyte Flash, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI
- STM32F469BG High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 1 Mbyte of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI
- STM32F469AG High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 1 Mbyte of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI
- STM32F469NG High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 1 Mbyte of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI
- STM32F469II High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 2 Mbytes of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI
- STM32F479VG High-performance advanced line, ARM Cortex-M4 core with DSP and FPU, 1 Mbyte Flash, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI
- STM32F469AI High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 2 Mbytes of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI
- STM32F469NI High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 2 Mbytes of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI
- STM32F469ZE High-performance advanced line, ARM Cortex-M4 core with DSP and FPU, 1 Mbyte Flash, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI
- STM32F469ZG High-performance advanced line, ARM Cortex-M4 core with DSP and FPU, 1 Mbyte Flash, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI
- STM32F469VG High-performance advanced line, ARM Cortex-M4 core with DSP and FPU, 1 Mbyte Flash, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI
- STM32F479NG High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 1 Mbyte of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI, HW crypto
- STM32F469VI High-performance advanced line, ARM Cortex-M4 core with DSP and FPU, 2 Mbytes Flash, 180 MHz CPU, ART Accelerator, FMC with SDRAM, Dual QSPI, TFT,MIPI-DSI
- STM32F469ZI High-performance advanced line, ARM Cortex-M4 core with DSP and FPU, 2 Mbyte Flash, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI
- STM32F469VE High-performance advanced line, ARM Cortex-M4 core with DSP and FPU, 1 Mbyte Flash, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI
- STM32F479VI High-performance advanced line, ARM Cortex-M4 core with DSP and FPU, 2 Mbyte Flash, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI
- STM32F469AE High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 512 Kbytes of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI
- STM32F479ZI High-performance advanced line, ARM Cortex-M4 core with DSP and FPU, 2 Mbyte Flash, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI
- STM32F479NI High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 2 Mbytes of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART accelerator, FMC with SDRAM, dual Quad SPI, TFT, MIPI-DSI, HW crypto
- STM32F479IG High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 1 Mbyte of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI, HW crypto
- STM32F479BG High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 1 Mbyte of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI, HW crypto
- STM32F479AG High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 1 Mbyte of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI, HW crypto
- STM32F469NE High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 512 Kbytes of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI
- STM32F479II High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 2 Mbytes of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI, HW crypto
- STM32F479BI High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 2 Mbytes of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI, HW crypto
- STM32F479AI High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 2 Mbytes of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI, HW crypto
- STM32F469IE High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 512 Kbytes of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI
- STM32F469BE High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 512 Kbytes of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI
- STM32F469BI High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 2 Mbytes of Flash memory, 180 MHz CPU, ART Accelerator, Chrom-ART Accelerator, FMC with SDRAM, Dual QSPI, TFT, MIPI-DSI