STM32G0B1VB

Active
Education

Mainstream Arm Cortex-M0+ 32-bit MCU, up to 128KB Flash, 144KB RAM, 6x USART, timers, ADC, DAC, comm. I/Fs, 1.7-3.6V
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
The STM32G0B1xB/C/xE mainstream microcontrollers are based on high-performance Arm® Cortex®-M0+ 32-bit RISC core operating at up to 64 MHz frequency. Offering a high level of integration, they are suitable for a wide range of applications in consumer, industrial and appliance domains and ready for the Internet of Things (IoT) solutions. The devices incorporate a memory protection unit (MPU), high-speed embedded memories (144 Kbytes of SRAM and up to 512 Kbytes of Flash program memory with read protection, write protection, proprietary code protection, and securable area), DMA, an extensive range of system functions, enhanced I/Os, and peripherals. The devices offer standard communication interfaces (three I2Cs, three SPIs / two I2S, one HDMI CEC, one full-speed USB, two FD CANs, and six USARTs), one 12-bit ADC (2.5 MSps) with up to 19 channels, one 12-bit DAC with two channels, three fast comparators, an internal voltage reference buffer, a low-power RTC, an advanced control PWM timer running at up to double the CPU frequency, six general-purpose 16-bit timers with one running at up to double the CPU frequency, a 32-bit general-purpose timer, two basic timers, two low-power 16-bit timers, two watchdog timers, and a SysTick timer. The devices provide a fully integrated USB Type-C Power Delivery controller.
The devices operate within ambient temperatures from -40 to 125°C and with supply voltages from 1.7 V to 3.6 V. Optimized dynamic consumption combined with a comprehensive set of power-saving modes, low-power timers and low-power UART, allows the design of low-power applications.
VBAT direct battery input allows keeping RTC and backup registers powered.
The devices come in packages with 32 to 100 pins.
  • All features

    • Core: Arm® 32-bit Cortex®-M0+ CPU, frequency up to 64 MHz
    • -40°C to 85°C/105°C/125°C operating temperature
    • Memories
      • Up to 512 Kbytes of Flash memory with protection and securable area, two banks, read-while-write support
      • 144 Kbytes of SRAM (128 Kbytes with HW parity check)
    • CRC calculation unit
    • Reset and power management
      • Voltage range: 1.7 V to 3.6 V
      • Separate I/O supply pin (1.6 V to 3.6 V)
      • Power-on/Power-down reset (POR/PDR)
      • Programmable Brownout reset (BOR)
      • Programmable voltage detector (PVD)
      • Low-power modes:Sleep, Stop, Standby, Shutdown
      • VBAT supply for RTC and backup registers
    • Clock management
      • 4 to 48 MHz crystal oscillator
      • 32 kHz crystal oscillator with calibration
      • Internal 16 MHz RC with PLL option (±1 %)
      • Internal 32 kHz RC oscillator (±5 %)
    • Up to 94 fast I/Os
      • All mappable on external interrupt vectors
      • Multiple 5 V-tolerant I/Os
    • 12-channel DMA controller with flexible mapping
    • 12-bit, 0.4 µs ADC (up to 16 ext. channels)
      • Up to 16-bit with hardware oversampling
      • Conversion range: 0 to 3.6V
    • Two 12-bit DACs, low-power sample-and-hold
    • Three fast low-power analog comparators, with programmable input and output, rail-to-rail
    • 15 timers (two 128 MHz capable): 16-bit for advanced motor control, one 32-bit and six 16-bit general-purpose, two basic 16-bit, two low-power 16-bit, two watchdogs, SysTick timer
    • Calendar RTC with alarm and periodic wakeup from Stop/Standby/Shutdown
    • Communication interfaces
      • Three I2C-bus interfaces supporting Fast-mode Plus (1 Mbit/s) with extra current sink, two supporting SMBus/PMBus and wakeup from Stop mode
      • Six USARTs with master/slave synchronous SPI; three supporting ISO7816 interface, LIN, IrDA capability, auto baud rate detection and wakeup feature
      • Two low-power UARTs
      • Three SPIs (32 Mbit/s) with 4- to 16-bit programmable bitframe, two multiplexed with I2S interface
      • HDMI CEC interface, wakeup on header
    • USB 2.0 FS device (crystal-less) and host controller
    • USB Type-C™ Power Delivery controller
    • Two FDCAN controllers
    • Development support: serial wire debug (SWD)
    • 96-bit unique ID
    • All packages ECOPACK 2 compliant

Circuit Diagram

More from the product line

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SensorTile.box

      Active

      SensorTile.box is an evaluation kit IoT node made up of an electronics board, a lithium rechargeble battery, a plastic housing and APP.

      Components and Modules FAE Technology
      SensorTile.box

      Description:

      SensorTile.box is an evaluation kit IoT node made up of an electronics board, a lithium rechargeble battery, a plastic housing and APP.
    • Part number
      Status
      Description
      Type
      Supplier

      Ac6-consulting

      Active

      Engineering Services from AC6 Consulting.

      Engineering Services AC6
      Ac6-consulting

      Description:

      Engineering Services from AC6 Consulting.

      Artificial Intelligence Design

      Active

      Support and innovation to STMicroelectronics newest AI technologies

      Engineering Services SIANA Systems
      Artificial Intelligence Design

      Description:

      Support and innovation to STMicroelectronics newest AI technologies

      Connectivity

      Active

      Witekio's engineers are experts in connectivty. With their assistance, STMicroelectronics customers can connect anything to anything, using a wide range of technologies.

      Engineering Services Witekio
      Connectivity

      Description:

      Witekio's engineers are experts in connectivty. With their assistance, STMicroelectronics customers can connect anything to anything, using a wide range of technologies.

      Crank Professional Services

      Active

      Engineering Services from Crank Software for embedded GUI development.

      Engineering Services Crank Software
      Crank Professional Services

      Description:

      Engineering Services from Crank Software for embedded GUI development.

      Electronics Design and Hardware Design

      Active

      Prevas has high experience in advanced electronic design from many successful projects

      Engineering Services Prevas
      Electronics Design and Hardware Design

      Description:

      Prevas has high experience in advanced electronic design from many successful projects

      Embedded Hardware Design and Development

      Active

      Embedded Hardware Design and Development Service is determined on a custom basis, please contact us to get a quote.

      Engineering Services RoweBots
      Embedded Hardware Design and Development

      Description:

      Embedded Hardware Design and Development Service is determined on a custom basis, please contact us to get a quote.

      Embedded Office Safety Mentoring

      Active

      Safety Mentoring.

      Engineering Services Embedded Office
      Embedded Office Safety Mentoring

      Description:

      Safety Mentoring.

      Embedded Office Safety Platform

      Active

      Safety Platform.

      Engineering Services Embedded Office
      Embedded Office Safety Platform

      Description:

      Safety Platform.

      Embedded Software Design and Development

      Active

      Embedded Software Design and Development Service is determined on a custom basis, please contact us to get a quote.

      Engineering Services RoweBots
      Embedded Software Design and Development

      Description:

      Embedded Software Design and Development Service is determined on a custom basis, please contact us to get a quote.

      Embedded systems and intelligent sensors

      Active

      With high level of expertise within Embedded system and intellignet sensors, Prevas can help Customers to become succesful in their business

      Engineering Services Prevas
      Embedded systems and intelligent sensors

      Description:

      With high level of expertise within Embedded system and intellignet sensors, Prevas can help Customers to become succesful in their business

      FAE Engineering Services

      Active

      Engineering services on the SensorTile.box surch as Plastic housing, HW and SW/App customizations and boards Manufacturing.

      Engineering Services FAE Technology
      FAE Engineering Services

      Description:

      Engineering services on the SensorTile.box surch as Plastic housing, HW and SW/App customizations and boards Manufacturing.

      Hardware and firmware design

      Active

      Complete hardware and firmware design for all applications

      Engineering Services SIANA Systems
      Hardware and firmware design

      Description:

      Complete hardware and firmware design for all applications

      Imagimob AI expertise

      Active

      Imagimob AI is optimised for STM32 MCUs providing powerful applications on cost effective hardware.

      Engineering Services Imagimob
      Imagimob AI expertise

      Description:

      Imagimob AI is optimised for STM32 MCUs providing powerful applications on cost effective hardware.

      Industrial Linux

      Active

      Industrial Longevity Open-Source Operating Systems.

      Engineering Services Prevas
      Industrial Linux

      Description:

      Industrial Longevity Open-Source Operating Systems.

      Internet of Things

      Active

      Prevas has many years of experience in supporting various industries with solutions in connected devices.

      Engineering Services Prevas
      Internet of Things

      Description:

      Prevas has many years of experience in supporting various industries with solutions in connected devices.

      Life Science, product development of medical technology products

      Active

      With 30 years of experience from development in life science, Prevas is a skilled partner in the development of medical technology products

      Engineering Services Prevas
      Life Science, product development of medical technology products

      Description:

      With 30 years of experience from development in life science, Prevas is a skilled partner in the development of medical technology products

      Migration

      Active

      Witekio's experts bring their knowledge and experience of embedded and IoT software systems to handle and control all migration stakes.

      Engineering Services Witekio
      Migration

      Description:

      Witekio's experts bring their knowledge and experience of embedded and IoT software systems to handle and control all migration stakes.

      Optimization

      Active

      Witekio's experts have developed a strong knowledge in complex technical software matters and can help optimize any specific performance aspects of your software.

      Engineering Services Witekio
      Optimization

      Description:

      Witekio's experts have developed a strong knowledge in complex technical software matters and can help optimize any specific performance aspects of your software.

      Project management expertise

      Active

      Witekio's teams are experienced in project management and help you choose and run methodologies most adapted to your project, be it Agile or Kanban, software factory, continuous integration.

      Engineering Services Witekio
      Project management expertise

      Description:

      Witekio's teams are experienced in project management and help you choose and run methodologies most adapted to your project, be it Agile or Kanban, software factory, continuous integration.

      Smart Products - from idea to certified product

      Active

      Prevas has high experience in advanced electronic design from many successful projects

      Engineering Services Prevas
      Smart Products - from idea to certified product

      Description:

      Prevas has high experience in advanced electronic design from many successful projects

      Software system design and development

      Active

      Witekio helps innovators build the best software system for their device: choose the right technologies, build a stable and scalable architecture, develop all software layers.

      Engineering Services Witekio
      Software system design and development

      Description:

      Witekio helps innovators build the best software system for their device: choose the right technologies, build a stable and scalable architecture, develop all software layers.

      Support and Maintenance

      Active

      Support to get all product examples running on the off the shelf supported hardware is included for all customers at no cost.

      Engineering Services RoweBots
      Support and Maintenance

      Description:

      Support to get all product examples running on the off the shelf supported hardware is included for all customers at no cost.

      System security

      Active

      Witekio's experts secure all the software layers of embedded and IoT systems.

      Engineering Services Witekio
      System security

      Description:

      Witekio's experts secure all the software layers of embedded and IoT systems.

      Tech consulting and UX

      Active

      Witekio helps innovators ensure their device will meet its market by defining customer journey, prioritizing features, building roadmap and software system architecture.

      Engineering Services Witekio
      Tech consulting and UX

      Description:

      Witekio helps innovators ensure their device will meet its market by defining customer journey, prioritizing features, building roadmap and software system architecture.

      Technical expertise

      Active

      As a 17 years embedded and IoT software expert, Witekio helps innovators choose the right technologies for their innovative devices: OS, frameworks, apps, connectivity, Cloud solutions.

      Engineering Services Witekio
      Technical expertise

      Description:

      As a 17 years embedded and IoT software expert, Witekio helps innovators choose the right technologies for their innovative devices: OS, frameworks, apps, connectivity, Cloud solutions.

      Test, verification, quality and security

      Active

      Efficient test and verification are important issues for success and Prevas addresses those issues with our processes and solutions.

      Engineering Services Prevas
      Test, verification, quality and security

      Description:

      Efficient test and verification are important issues for success and Prevas addresses those issues with our processes and solutions.
    • Part number
      Status
      Description
      Type
      Supplier

      ARM Lauterbach µTrace

      Active

      All-in-one debug and trace solution for Cortex-M.

      Hardware Development Tools for STM32 Lauterbach
      ARM Lauterbach µTrace

      Description:

      All-in-one debug and trace solution for Cortex-M.

      ARM Lauterbach Combiprobe II

      Active

      Debugging of multicore microcontrollers consisting of Cortex-M cores and cores from other architecture.

      Hardware Development Tools for STM32 Lauterbach
      ARM Lauterbach Combiprobe II

      Description:

      Debugging of multicore microcontrollers consisting of Cortex-M cores and cores from other architecture.

      Arm Keil ULINKplus

      Active

      High-performance debug adapter, isolated, with JTAG, SWD, SWV, power measurement, and test I/O

      Hardware Development Tools for STM32 Arm Keil
      Arm Keil ULINKplus

      Description:

      High-performance debug adapter, isolated, with JTAG, SWD, SWV, power measurement, and test I/O

      Arm Keil ULINKpro

      Active

      High-performance debug adapter via JTAG or SWD and streaming trace via SWV (data/event trace) or ETM (instruction trace)

      Hardware Development Tools for STM32 Arm Keil
      Arm Keil ULINKpro

      Description:

      High-performance debug adapter via JTAG or SWD and streaming trace via SWV (data/event trace) or ETM (instruction trace)

      CYCLONE

      Active

      Automated, Stand-Alone Production Programmer, Debug & Test.

      Hardware Development Tools for STM32 P&E Microcomputer Systems
      CYCLONE

      Description:

      Automated, Stand-Alone Production Programmer, Debug & Test.

      CYCLONE FX

      Active

      Automated, Stand-Alone Production Programmer, Debug & Test.

      Hardware Development Tools for STM32 P&E Microcomputer Systems
      CYCLONE FX

      Description:

      Automated, Stand-Alone Production Programmer, Debug & Test.

      FlashRunner 2.0

      Active

      FlashRunner 2,0 is a universal, In-System Programming solution (ISP) available in 4 configurations: 4,8,12 and 16 channels which allows to program upto 16 targets - even different each other - in parallel (32 channels using the Demultiplexer tool).

      Programming Hardware for STM32 MCUs SMH Technologies
      FlashRunner 2.0

      Description:

      FlashRunner 2,0 is a universal, In-System Programming solution (ISP) available in 4 configurations: 4,8,12 and 16 channels which allows to program upto 16 targets - even different each other - in parallel (32 channels using the Demultiplexer tool).

      FlashRunner High Speed

      Active

      FlashRunner HS is a multi-end programming system. The typical programming system functions are shared between a central Control Unit and up to 8 peripheral Active Modules connected through a USB type-C cable (up to 3 meters long)

      Development Tool Hardware from Partners SMH Technologies
      FlashRunner High Speed

      Description:

      FlashRunner HS is a multi-end programming system. The typical programming system functions are shared between a central Control Unit and up to 8 peripheral Active Modules connected through a USB type-C cable (up to 3 meters long)

      FlashRunner LAN2.0 NXG

      Active

      FlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels and it is designed to be integrated in fixture, so is extremely compact and tiny

      Development Tool Hardware from Partners SMH Technologies
      FlashRunner LAN2.0 NXG

      Description:

      FlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels and it is designed to be integrated in fixture, so is extremely compact and tiny

      Flasher ATE

      Active

      Flasher ATE is a gang-programmer for mass production

      Hardware Development Tools for STM32 SEGGER Microcontroller
      Flasher ATE

      Description:

      Flasher ATE is a gang-programmer for mass production

      Flasher Portable Plus

      Active

      Flasher Portable Plus is a battery driven programming system

      Hardware Development Tools for STM32 SEGGER Microcontroller
      Flasher Portable Plus

      Description:

      Flasher Portable Plus is a battery driven programming system

      Flasher Secure

      Active

      Flasher Secure is a secure mass production programming system

      Hardware Development Tools for STM32 SEGGER Microcontroller
      Flasher Secure

      Description:

      Flasher Secure is a secure mass production programming system

      I-jet

      Active

      Debug probe

      Hardware Development Tools for STM32 IAR Systems
      I-jet

      Description:

      Debug probe

      I-jet Trace

      Active

      Debug trace probe

      Hardware Development Tools for STM32 IAR Systems
      I-jet Trace

      Description:

      Debug trace probe

      J-Link

      Active

      Segger J-Link debug probe for STM32

      Hardware Development Tools for STM32 SEGGER Microcontroller
      J-Link

      Description:

      Segger J-Link debug probe for STM32

      J-Trace Pro for Cortex-M

      Active

      SEGGER J-Trace Pro debug and trace probe

      Hardware Development Tools for STM32 SEGGER Microcontroller
      J-Trace Pro for Cortex-M

      Description:

      SEGGER J-Trace Pro debug and trace probe

      Multilink ACP

      Active

      Debug Probe for ARM devices.

      Hardware Development Tools for STM32 P&E Microcomputer Systems
      Multilink ACP

      Description:

      Debug Probe for ARM devices.

      Multilink Universal FX

      Active

      High-Speed Debug Probe for ARM and other devices.

      Hardware Development Tools for STM32 P&E Microcomputer Systems
      Multilink Universal FX

      Description:

      High-Speed Debug Probe for ARM and other devices.

      ProMik MSP2150/2100Net

      Active

      High Performance Production Programmer for High Speed Parallel Programming.

      Development Tool Hardware from Partners ProMik
      ProMik MSP2150/2100Net

      Description:

      High Performance Production Programmer for High Speed Parallel Programming.

      ProMik SAP2100-AUTO

      Active

      State-of-the-art semi automated work bench; based on MSP2100NET; suited for economic mass production; in-circuit on-board full parallel Flash memory programming; autarkic or host operated system; comfortable operator interface.

      Development Tool Hardware from Partners ProMik
      ProMik SAP2100-AUTO

      Description:

      State-of-the-art semi automated work bench; based on MSP2100NET; suited for economic mass production; in-circuit on-board full parallel Flash memory programming; autarkic or host operated system; comfortable operator interface.

      Production Flash Programmer

      Active

      Flash and Gang Programmer for STM32, STM8, and BlueNRG MCUs.

      Development Tool Hardware from Partners Elprotronic
      Production Flash Programmer

      Description:

      Flash and Gang Programmer for STM32, STM8, and BlueNRG MCUs.

      ST-LINK/V2

      Active

      ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32

      Hardware Development Tools for STM32 ST
      ST-LINK/V2

      Description:

      ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32

      STLINK-V3SET

      Active

      STLINK-V3 modular in-circuit debugger and programmer for STM32/STM8

      Hardware Development Tools for STM32 ST
      STLINK-V3SET

      Description:

      STLINK-V3 modular in-circuit debugger and programmer for STM32/STM8

      Secure Desktop Provisioner

      Active

      Secure Desktop Provisioner enables provisioning of device keys securely together with programming a cryptographically secured application image.

      Programming Hardware for STM32 MCUs Secure Thingz
      Secure Desktop Provisioner

      Description:

      Secure Desktop Provisioner enables provisioning of device keys securely together with programming a cryptographically secured application image.

      WriteNow! In-Circuit multiple Programmer

      Active

      WriteNow! Serie of In-System Programmers support large number of devices. WriteNow! Has compact size for easy ATE/Fixture integration.

      Programming Hardware for STM32 MCUs Algocraft
      WriteNow! In-Circuit multiple Programmer

      Description:

      WriteNow! Serie of In-System Programmers support large number of devices. WriteNow! Has compact size for easy ATE/Fixture integration.

      halec roloFlash 2

      Active

      Mobile and fully scriptable stand-alone flash programmer, very easy field-usage.

      Programming Hardware for STM32 MCUs halec
      halec roloFlash 2

      Description:

      Mobile and fully scriptable stand-alone flash programmer, very easy field-usage.

      iC5000 On-chip Analyzer

      Active

      iC5000 belongs to iSYSTEM's premium embedded development tool family for single and multi-core development and testing.

      Hardware Development Tools for STM32 iSYSTEM
      iC5000 On-chip Analyzer

      Description:

      iC5000 belongs to iSYSTEM's premium embedded development tool family for single and multi-core development and testing.

      iC5700 On-chip Analyzer

      Active

      iC5700 is iSYSTEM's premium embedded development tool for complex single and multi-core development.

      Hardware Development Tools for STM32 iSYSTEM
      iC5700 On-chip Analyzer

      Description:

      iC5700 is iSYSTEM's premium embedded development tool for complex single and multi-core development.
    • Part number
      Status
      Description
      Type
      Supplier

      Arm Keil FuSa RTS

      Active

      Set of embedded software components qualified for use in the most safety-critical applications in automotive, medical,railway, and industrial systems.

      STM32 3rd-party Embedded Software Arm Keil
      Arm Keil FuSa RTS

      Description:

      Set of embedded software components qualified for use in the most safety-critical applications in automotive, medical,railway, and industrial systems.

      Cesium RTOS Cs/FS

      Active

      An easy-to-use FAT implementation for embedded systems, Cs/FS gives developers a convenient means of managing files.

      STM32 3rd-party Embedded Software Weston Embedded Solutions
      Cesium RTOS Cs/FS

      Description:

      An easy-to-use FAT implementation for embedded systems, Cs/FS gives developers a convenient means of managing files.

      Cesium RTOS Cs/NET

      Active

      A proven network stack, Cs/Net provides everything developers need for creating Internet-enabled products.

      STM32 3rd-party Embedded Software Weston Embedded Solutions
      Cesium RTOS Cs/NET

      Description:

      A proven network stack, Cs/Net provides everything developers need for creating Internet-enabled products.

      Cesium RTOS Cs/OS2

      Active

      Cs/OS2 is a highly reliable and efficient real-time kernel suitable for safety-critical applications.

      STM32 3rd-party Embedded Software Weston Embedded Solutions
      Cesium RTOS Cs/OS2

      Description:

      Cs/OS2 is a highly reliable and efficient real-time kernel suitable for safety-critical applications.

      Cesium RTOS Cs/OS3

      Active

      Cs/OS3 is a full-featured real-time kernel that enables the development of robust multi-task applications.

      STM32 3rd-party Embedded Software Weston Embedded Solutions
      Cesium RTOS Cs/OS3

      Description:

      Cs/OS3 is a full-featured real-time kernel that enables the development of robust multi-task applications.

      Cesium RTOS Cs/USBD

      Active

      Cs/USBD is a highly capable solution for developers whose systems must exchange data with PCs and other USB hosts.

      STM32 3rd-party Embedded Software Weston Embedded Solutions
      Cesium RTOS Cs/USBD

      Description:

      Cs/USBD is a highly capable solution for developers whose systems must exchange data with PCs and other USB hosts.

      Cesium RTOS Cs/USBH

      Active

      Cs/USBH is a professional-grade implementation of the host side of the USB protocol.

      STM32 3rd-party Embedded Software Weston Embedded Solutions
      Cesium RTOS Cs/USBH

      Description:

      Cs/USBH is a professional-grade implementation of the host side of the USB protocol.

      CycloneBOOT

      Active

      Embedded Secure Bootloader via TCP/IP for STM32

      STM32 3rd-party Embedded Software Oryx Embedded
      CycloneBOOT

      Description:

      Embedded Secure Bootloader via TCP/IP for STM32

      CycloneCRYPTO

      Active

      Cryptographic library for STM32

      STM32 3rd-party Embedded Software Oryx Embedded
      CycloneCRYPTO

      Description:

      Cryptographic library for STM32

      CycloneSSH

      Active

      Embedded SSH SFTP SCP Library for STM32

      STM32 3rd-party Embedded Software Oryx Embedded
      CycloneSSH

      Description:

      Embedded SSH SFTP SCP Library for STM32

      CycloneSSL

      Active

      Embedded SSL/TLS library for STM32

      STM32 3rd-party Embedded Software Oryx Embedded
      CycloneSSL

      Description:

      Embedded SSL/TLS library for STM32

      CycloneSTP

      Active

      Spanning Tree Protocol Library (STP, RSTP) for STM32

      STM32 3rd-party Embedded Software Oryx Embedded
      CycloneSTP

      Description:

      Spanning Tree Protocol Library (STP, RSTP) for STM32

      CycloneTCP

      Active

      Embedded TCP/IP stack (dual IPv4/IPv6) for STM32

      STM32 3rd-party Embedded Software Oryx Embedded
      CycloneTCP

      Description:

      Embedded TCP/IP stack (dual IPv4/IPv6) for STM32

      Embedded Office Safety AddOns

      Active

      The "Safety AddOns" provides pre-certified safety measures.

      STM32 3rd-party Embedded Software Embedded Office
      Embedded Office Safety AddOns

      Description:

      The "Safety AddOns" provides pre-certified safety measures.

      Flexible Safety RTOS

      Active

      The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.

      STM32 3rd-party Embedded Software Embedded Office
      Flexible Safety RTOS

      Description:

      The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.

      FreeRTOS Kernel

      Active

      The FreeRTOS kernel is an open source real time operating system and the de-facto standard solution for microcontrollers and small microprocessors

      STM32 3rd-party Embedded Software AWS
      FreeRTOS Kernel

      Description:

      The FreeRTOS kernel is an open source real time operating system and the de-facto standard solution for microcontrollers and small microprocessors

      Gizwits GAgent

      Proposal

      An application program running on various communication modules that provide two-way data communication between upper-layer applications and devices.

      STM32 3rd-party Embedded Software Gizwits
      Gizwits GAgent

      Description:

      An application program running on various communication modules that provide two-way data communication between upper-layer applications and devices.

      HCC Bootloaders

      Active

      HCC has developed optimized bootloaders for many years and has a range of high quality solutions that will fit almost any scenario.

      STM32 3rd-party Embedded Software HCC Embedded
      HCC Bootloaders

      Description:

      HCC has developed optimized bootloaders for many years and has a range of high quality solutions that will fit almost any scenario.

      HCC Embedded Encryption Manager (EEM)

      Active

      Embedded Encryption Manager (EEM ) allows developers to secure embedded systems using multiple encryption or hash algorithms through a uniform interface.

      STM32 3rd-party Embedded Software HCC Embedded
      HCC Embedded Encryption Manager (EEM)

      Description:

      Embedded Encryption Manager (EEM ) allows developers to secure embedded systems using multiple encryption or hash algorithms through a uniform interface.

      HCC FAT File System

      Active

      HCC is renowned for its deep knowledge of flash storage media. In embedded systems, it is not possible to achieve the required efficiency, performance or reliability with a single file system.

      STM32 3rd-party Embedded Software HCC Embedded
      HCC FAT File System

      Description:

      HCC is renowned for its deep knowledge of flash storage media. In embedded systems, it is not possible to achieve the required efficiency, performance or reliability with a single file system.

      HCC Fail-safe File System

      Active

      All Flash File Systems with fail-safe mechanisms for STM32, from HCC Embedded.

      STM32 3rd-party Embedded Software HCC Embedded
      HCC Fail-safe File System

      Description:

      All Flash File Systems with fail-safe mechanisms for STM32, from HCC Embedded.

      HCC IPSec/IKE

      Active

      IPSec/IKE provides a robust approach to security in embedded applications such as cars, "point-of-sale" terminals, medical devices, industrial equipment and many others.

      STM32 3rd-party Embedded Software HCC Embedded
      HCC IPSec/IKE

      Description:

      IPSec/IKE provides a robust approach to security in embedded applications such as cars, "point-of-sale" terminals, medical devices, industrial equipment and many others.

      HCC MISRA TCP/IPv4 and IPv6

      Active

      MISRA Compliant TCP/IP is a highly efficient, embedded stack developed using a verifiable process and conforming strongly to MISRA coding standards.

      STM32 3rd-party Embedded Software HCC Embedded
      HCC MISRA TCP/IPv4 and IPv6

      Description:

      MISRA Compliant TCP/IP is a highly efficient, embedded stack developed using a verifiable process and conforming strongly to MISRA coding standards.

      HCC MQTT

      Active

      MQTT is a small and efficient machine-to-machine protocol.

      STM32 3rd-party Embedded Software HCC Embedded
      HCC MQTT

      Description:

      MQTT is a small and efficient machine-to-machine protocol.

      HCC Nichestack

      Active

      InterNiche Technologies has been a leader in embedded networking for more than 25 years. Now a part of HCC Embedded, Nichestack technology is a valuable resource for any embedded developer.

      STM32 3rd-party Embedded Software HCC Embedded
      HCC Nichestack

      Description:

      InterNiche Technologies has been a leader in embedded networking for more than 25 years. Now a part of HCC Embedded, Nichestack technology is a valuable resource for any embedded developer.

      HCC SMFS

      Active

      HCC has taken the radical approach of defining a system built around the needs of smart-meters. Metering applications usually have well-defined record structures and HCC has used its extensive flash experience to take advantage of this.

      STM32 3rd-party Embedded Software HCC Embedded
      HCC SMFS

      Description:

      HCC has taken the radical approach of defining a system built around the needs of smart-meters. Metering applications usually have well-defined record structures and HCC has used its extensive flash experience to take advantage of this.

      HCC TLS

      Active

      Verifiable TLS: a highly optimized software module designed to provide secure network communications for embedded devices.

      STM32 3rd-party Embedded Software HCC Embedded
      HCC TLS

      Description:

      Verifiable TLS: a highly optimized software module designed to provide secure network communications for embedded devices.

      HCC USB Stack

      Active

      USB Host & Device and OTG stacks with wide range of class drivers for STM32.

      STM32 3rd-party Embedded Software HCC Embedded
      HCC USB Stack

      Description:

      USB Host & Device and OTG stacks with wide range of class drivers for STM32.

      I-CUBE-EMBOS

      Active

      embOS software expansion for STM32Cube

      STM32Cube Expansion Packages SEGGER Microcontroller
      I-CUBE-EMBOS

      Description:

      embOS software expansion for STM32Cube

      I-CUBE-UNISON

      Active

      UNISON software expansion for STM32Cube

      STM32Cube Expansion Packages RoweBots
      I-CUBE-UNISON

      Description:

      UNISON software expansion for STM32Cube

      I-CUBE-WOLFSSL

      Active

      wolfSSL software expansion for STM32Cube

      STM32 3rd-party Embedded Software wolfSSL
      I-CUBE-WOLFSSL

      Description:

      wolfSSL software expansion for STM32Cube

      Nanoedge AI™

      Active

      NanoEdge AI™ by Cartesiam is the firstMachine Learning Software specifically developed to entirely run on microcontrollers.

      STM32 3rd-party Embedded Software Cartesiam
      Nanoedge AI™

      Description:

      NanoEdge AI™ by Cartesiam is the firstMachine Learning Software specifically developed to entirely run on microcontrollers.

      Prevas Simple Connect

      Active

      A communication infrastructure that provides a secure instant communication between clients and devices connected through the Internet.

      STM32 3rd-party Embedded Software Prevas
      Prevas Simple Connect

      Description:

      A communication infrastructure that provides a secure instant communication between clients and devices connected through the Internet.

      ProvenCore-M

      Active

      High security operating system for STM32 Arm Cortex-M microcontrollers.

      STM32 3rd-party Embedded Software Prove & Run
      ProvenCore-M

      Description:

      High security operating system for STM32 Arm Cortex-M microcontrollers.

      STM32-WMA/DEC

      Active

      Audio Engine WMA Decoder and Utilities

      STM32 Standard Peripheral Library Expansion ST
      STM32-WMA/DEC

      Description:

      Audio Engine WMA Decoder and Utilities

      STM32CubeG0

      Active

      STM32Cube MCU Package for STM32G0 series (HAL, Low-Layer APIs and CMSIS, USB PD, File system, RTOS - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeG0

      Description:

      STM32Cube MCU Package for STM32G0 series (HAL, Low-Layer APIs and CMSIS, USB PD, File system, RTOS - and examples running on ST boards)

      Secure Boot Manager

      Active

      A Secure Boot Manager provides a robust root of trust for devices, securing the overall boot process alongside offering additional security services.

      STM32 3rd-party Embedded Software Secure Thingz
      Secure Boot Manager

      Description:

      A Secure Boot Manager provides a robust root of trust for devices, securing the overall boot process alongside offering additional security services.

      Storyboard

      Active

      Embedded GUI Development Software to create optimized GUIs for MCUs and MPUs.

      STM32 3rd-party Embedded Software Crank Software
      Storyboard

      Description:

      Embedded GUI Development Software to create optimized GUIs for MCUs and MPUs.

      TEConcept IO-Link Device Software Stack

      Active

      Our IO-Link software stack (IDS-BSS-V11/20) opens sensor and actuator manufacturers a cost efficient and easy way to integrate state-of-the-art IO-Link technology into their products.

      STM32 3rd-party Embedded Software TEConcept
      TEConcept IO-Link Device Software Stack

      Description:

      Our IO-Link software stack (IDS-BSS-V11/20) opens sensor and actuator manufacturers a cost efficient and easy way to integrate state-of-the-art IO-Link technology into their products.

      TapKo KNX KAIstack

      Active

      KAIstack together with EnergyLite for STM8 and STM32

      STM32 3rd-party Embedded Software TAPKO Technologies
      TapKo KNX KAIstack

      Description:

      KAIstack together with EnergyLite for STM8 and STM32

      UNISON Busses

      Active

      UNISON RTOS provides the possibility to work with the core serial busses.

      STM32 3rd-party Embedded Software RoweBots
      UNISON Busses

      Description:

      UNISON RTOS provides the possibility to work with the core serial busses.

      UNISON File System

      Active

      UNISON FATFS and UNISON Power Safe FAT File System

      STM32 3rd-party Embedded Software RoweBots
      UNISON File System

      Description:

      UNISON FATFS and UNISON Power Safe FAT File System

      UNISON Kernel

      Active

      UNISON Real Time Operating System Kernel

      STM32 3rd-party Embedded Software RoweBots
      UNISON Kernel

      Description:

      UNISON Real Time Operating System Kernel

      UNISON Security

      Active

      UNISON RTOS Security Protocols

      STM32 3rd-party Embedded Software RoweBots
      UNISON Security

      Description:

      UNISON RTOS Security Protocols

      UNISON TCP/IP IPv6/IPv4 Networking Stack

      Active

      Complete networking server with or without IPv6 and other network components.

      STM32 3rd-party Embedded Software RoweBots
      UNISON TCP/IP IPv6/IPv4 Networking Stack

      Description:

      Complete networking server with or without IPv6 and other network components.

      UNISON USB

      Active

      UNISON USB Embedded Host Server, Embedded Device Server, OTG Server.

      STM32 3rd-party Embedded Software RoweBots
      UNISON USB

      Description:

      UNISON USB Embedded Host Server, Embedded Device Server, OTG Server.

      UNISON Wireless

      Active

      Supports various wireless modules.

      STM32 3rd-party Embedded Software RoweBots
      UNISON Wireless

      Description:

      Supports various wireless modules.

      WITTENSTEIN Enhanced Security Module

      Active

      For the highest security-critical environments, the Enhanced Security Module reinforces and strengthens the existing security of SAFERTOS.

      STM32 3rd-party Embedded Software WITTENSTEIN high integrity systems
      WITTENSTEIN Enhanced Security Module

      Description:

      For the highest security-critical environments, the Enhanced Security Module reinforces and strengthens the existing security of SAFERTOS.

      WITTENSTEIN OPENRTOS

      Active

      OPENRTOS, The High Performance RTOS from WITTENSTEIN high integrity systems

      STM32 3rd-party Embedded Software WITTENSTEIN high integrity systems
      WITTENSTEIN OPENRTOS

      Description:

      OPENRTOS, The High Performance RTOS from WITTENSTEIN high integrity systems

      WITTENSTEIN SAFERTOS

      Active

      SAFERTOS, The Safety Critical RTOS from WITTENSTEIN high integrity systems

      STM32 3rd-party Embedded Software WITTENSTEIN high integrity systems
      WITTENSTEIN SAFERTOS

      Description:

      SAFERTOS, The Safety Critical RTOS from WITTENSTEIN high integrity systems

      WITTENSTEIN SAFERTOS CORE

      Active

      SAFERTOS CORE, The RTOS for embedded systems that need to consider safety, but do not require certification

      STM32 3rd-party Embedded Software WITTENSTEIN high integrity systems
      WITTENSTEIN SAFERTOS CORE

      Description:

      SAFERTOS CORE, The RTOS for embedded systems that need to consider safety, but do not require certification

      WITTENSTEIN Safety Plugins

      Active

      Safety plugins are supplied with full source code and Design Assurance Pack designed to meet the requirements of IEC 61508 SIL3.

      STM32 3rd-party Embedded Software WITTENSTEIN high integrity systems
      WITTENSTEIN Safety Plugins

      Description:

      Safety plugins are supplied with full source code and Design Assurance Pack designed to meet the requirements of IEC 61508 SIL3.

      X-CUBE-DSPDEMO

      Active

      Digital Signal Processing with STM32, software expansion for STM32Cube (AN4841)

      STM32Cube Expansion Packages ST
      X-CUBE-DSPDEMO

      Description:

      Digital Signal Processing with STM32, software expansion for STM32Cube (AN4841)

      X-CUBE-IAP-USART

      Active

      STM32Cube in-application programming using the USART embedded software (AN4657)

      STM32Cube Expansion Packages ST
      X-CUBE-IAP-USART

      Description:

      STM32Cube in-application programming using the USART embedded software (AN4657)

      X-CUBE-LPTIMER

      Active

      Low-power timer (LPTIM) applicative use-cases on STM32 MCUs software expansion for STM32Cube (AN4865)

      STM32Cube Expansion Packages ST
      X-CUBE-LPTIMER

      Description:

      Low-power timer (LPTIM) applicative use-cases on STM32 MCUs software expansion for STM32Cube (AN4865)

      X-CUBE-RTC

      Active

      Real Time Clock (RTC) software expansion for STM32Cube (AN4759)

      STM32Cube Expansion Packages ST
      X-CUBE-RTC

      Description:

      Real Time Clock (RTC) software expansion for STM32Cube (AN4759)

      X-CUBE-SBSFU

      Active

      Secure boot & secure firmware update software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-SBSFU

      Description:

      Secure boot & secure firmware update software expansion for STM32Cube

      X-CUBE-SMBUS

      Active

      STM32Cube SMBus/PMBus embedded software (AN4502)

      STM32Cube Expansion Packages ST
      X-CUBE-SMBUS

      Description:

      STM32Cube SMBus/PMBus embedded software (AN4502)

      X-CUBE-STL

      Active

      Functional safety package for STM32 microcontrollers in systems implementing safety functions up to IEC 61508 safety integrity level SIL2/SIL3

      STM32Cube Expansion Packages ST
      X-CUBE-STL

      Description:

      Functional safety package for STM32 microcontrollers in systems implementing safety functions up to IEC 61508 safety integrity level SIL2/SIL3

      cURL

      Active

      cURL is a computer software project providing a library for transferring data using various protocols.

      STM32 3rd-party Embedded Software wolfSSL
      cURL

      Description:

      cURL is a computer software project providing a library for transferring data using various protocols.

      embOS

      Active

      embOS priority-controlled RTOS for embedded real time application from Segger

      STM32 3rd-party Embedded Software SEGGER Microcontroller
      embOS

      Description:

      embOS priority-controlled RTOS for embedded real time application from Segger

      embOS/IP

      Active

      embOS/IP highly efficient IP stack from Segger

      STM32 3rd-party Embedded Software SEGGER Microcontroller
      embOS/IP

      Description:

      embOS/IP highly efficient IP stack from Segger

      wolfBoot

      Active

      wolfBoot is open source, commercial grade, embedded security software.

      STM32 3rd-party Embedded Software wolfSSL
      wolfBoot

      Description:

      wolfBoot is open source, commercial grade, embedded security software.

      wolfCrypt

      Active

      wolfCrypt is open source, commercial grade, FIPS-validated embedded security software.

      STM32 3rd-party Embedded Software wolfSSL
      wolfCrypt

      Description:

      wolfCrypt is open source, commercial grade, FIPS-validated embedded security software.

      wolfMQTT

      Active

      wolfMQTT is open source, commercial grade, embedded security software.

      STM32 3rd-party Embedded Software wolfSSL
      wolfMQTT

      Description:

      wolfMQTT is open source, commercial grade, embedded security software.

      wolfSSH

      Active

      wolfSSH is open source, commercial grade, embedded security software.

      STM32 3rd-party Embedded Software wolfSSL
      wolfSSH

      Description:

      wolfSSH is open source, commercial grade, embedded security software.

      wolfSSL

      Active

      wolfSSL is open source, commercial grade, embedded security software.

      STM32 3rd-party Embedded Software wolfSSL
      wolfSSL

      Description:

      wolfSSL is open source, commercial grade, embedded security software.

      wolfSSL JNI and JSSE Provider

      Active

      wolfSSL is open source, commercial grade, embedded security software.

      STM32 3rd-party Embedded Software wolfSSL
      wolfSSL JNI and JSSE Provider

      Description:

      wolfSSL is open source, commercial grade, embedded security software.

      wolfTPM

      Active

      wolfTPM is open source, commercial grade, embedded security software.

      STM32 3rd-party Embedded Software wolfSSL
      wolfTPM

      Description:

      wolfTPM is open source, commercial grade, embedded security software.
    • Part number
      Status
      Description
      Type
      Supplier

      EasyMx PRO v7 for STM32

      Active

      Development board for STM32 ARM Cortex M0, M3, M4, and M7 mcus.

      STM32 3rd-party evaluation tools MikroElektronika
      EasyMx PRO v7 for STM32

      Description:

      Development board for STM32 ARM Cortex M0, M3, M4, and M7 mcus.

      Fusion for STM32

      Active

      World's first DEBUGGER over WIFI.

      STM32 3rd-party evaluation tools MikroElektronika
      Fusion for STM32

      Description:

      World's first DEBUGGER over WIFI.

      MCU CARD for STM32

      Active

      Dozens of STM32 MCU CARDs for 8th generation of development boards such as Fusion for STM32, Fusion for ARM, mikromedia 7 and Clicker 4.

      STM32 3rd-party evaluation tools MikroElektronika
      MCU CARD for STM32

      Description:

      Dozens of STM32 MCU CARDs for 8th generation of development boards such as Fusion for STM32, Fusion for ARM, mikromedia 7 and Clicker 4.

      NUCLEO-G031K8

      Active

      STM32 Nucleo-32 development board with STM32G031K8 MCU, supports Arduino nano connectivity

      STM32 Nucleo Boards ST
      NUCLEO-G031K8

      Description:

      STM32 Nucleo-32 development board with STM32G031K8 MCU, supports Arduino nano connectivity

      NUCLEO-G071RB

      Active

      STM32 Nucleo-64 development board with STM32G071RB MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-G071RB

      Description:

      STM32 Nucleo-64 development board with STM32G071RB MCU, supports Arduino and ST morpho connectivity

      NUCLEO-G0B1RE

      Active

      STM32 Nucleo-64 development board with STM32G0B1RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-G0B1RE

      Description:

      STM32 Nucleo-64 development board with STM32G0B1RE MCU, supports Arduino and ST morpho connectivity

      STM32G0316-DISCO

      Active

      Discovery kit with STM32G031J6 MCU

      STM32 Discovery Kits ST
      STM32G0316-DISCO

      Description:

      Discovery kit with STM32G031J6 MCU

      STM32G071B-DISCO

      Active

      USB Type-C and Power Delivery Discovery kit with STM32G071RB MCU

      STM32 Discovery Kits ST
      STM32G071B-DISCO

      Description:

      USB Type-C and Power Delivery Discovery kit with STM32G071RB MCU

      STM32G081B-EVAL

      Active

      Evaluation board with STM32G081RB MCU

      STM32 Eval Boards ST
      STM32G081B-EVAL

      Description:

      Evaluation board with STM32G081RB MCU

      STM32G0C1E-EV

      Active

      Evaluation board with STM32G0C1VE MCU

      STM32 Eval Boards ST
      STM32G0C1E-EV

      Description:

      Evaluation board with STM32G0C1VE MCU
    • Part number
      Status
      Description
      Type
      Supplier

      ARM Lauterbach Front-End debugger

      Active

      TRACE32 can be used as debug front-end for various virtual targets, core simulators, target servers such as GDB.

      STM32 IDEs Lauterbach
      ARM Lauterbach Front-End debugger

      Description:

      TRACE32 can be used as debug front-end for various virtual targets, core simulators, target servers such as GDB.

      ARM Lauterbach Instruction Set Simulator

      Active

      The TRACE32 Instruction Set Simulator is available for nearly all processor architectures supported by TRACE32. An intensive use of this tool requires a TRACE32 Simulator License.

      STM32 IDEs Lauterbach
      ARM Lauterbach Instruction Set Simulator

      Description:

      The TRACE32 Instruction Set Simulator is available for nearly all processor architectures supported by TRACE32. An intensive use of this tool requires a TRACE32 Simulator License.

      ARM Lauterbach PowerView debugger

      Proposal

      PowerView provides an integrated debug environment and a universal interface for the entire tool family.

      STM32 IDEs Lauterbach
      ARM Lauterbach PowerView debugger

      Description:

      PowerView provides an integrated debug environment and a universal interface for the entire tool family.

      Arm Keil MDK

      Active

      Complete software development solution for all STM32 devices. Includes C/C++ Compiler, IDE/Debugger, CMSIS, RTOS, middleware

      STM32 IDEs Arm Keil
      Arm Keil MDK

      Description:

      Complete software development solution for all STM32 devices. Includes C/C++ Compiler, IDE/Debugger, CMSIS, RTOS, middleware

      Arm Keil MDK for STM32F0, STM32L0 and STM32G0

      Active

      Complete software development solution for all STM32F0, STM32L0 and STM32G0 devices. Includes C/C++ Compiler, IDE/Debugger, CMSIS components, RTOS

      STM32 IDEs Arm Keil
      Arm Keil MDK for STM32F0, STM32L0 and STM32G0

      Description:

      Complete software development solution for all STM32F0, STM32L0 and STM32G0 devices. Includes C/C++ Compiler, IDE/Debugger, CMSIS components, RTOS

      Arm tool: ARM Development Studio

      Active

      Comprehensive embedded toolchain for any Arm-based device: Eclipse-based IDE/debugger, C/C++ Compiler, CMSIS, performance analyzer, graphics debugger.

      STM32 IDEs ARM Development Solutions
      Arm tool: ARM Development Studio

      Description:

      Comprehensive embedded toolchain for any Arm-based device: Eclipse-based IDE/debugger, C/C++ Compiler, CMSIS, performance analyzer, graphics debugger.

      CXSTM32

      Active

      STM32 Full Development Package (Compiler + Debugger)

      STM32 IDEs Cosmic Software
      CXSTM32

      Description:

      STM32 Full Development Package (Compiler + Debugger)

      Compilers for ARM

      Active

      mikroC PRO for ARM, mikroBasic PRO for ARM and mikroPascal PRO for ARM are fully-featured compilers for ARM® Cortex®-M0, M0+, M3, M4, and M7 microcontrollers.

      STM32 IDEs MikroElektronika
      Compilers for ARM

      Description:

      mikroC PRO for ARM, mikroBasic PRO for ARM and mikroPascal PRO for ARM are fully-featured compilers for ARM® Cortex®-M0, M0+, M3, M4, and M7 microcontrollers.

      CrossWorks

      Active

      Rowley Associates CrossWorks, integrated development environment with JTAG Flash download and debug

      STM32 IDEs Rowley
      CrossWorks

      Description:

      Rowley Associates CrossWorks, integrated development environment with JTAG Flash download and debug

      EMP-Thunder

      NRND

      Emprog ThunderBench, fully integrated and well-crafted development C/C++ tools for ARM Cortex

      STM32 IDEs Emprog
      EMP-Thunder

      Description:

      Emprog ThunderBench, fully integrated and well-crafted development C/C++ tools for ARM Cortex

      FLASHER-STM32

      NRND

      STM32 Flash loader demonstrator (UM0462) (replaced by STM32CubeProgrammer)

      STM32 Programmers ST
      FLASHER-STM32

      Description:

      STM32 Flash loader demonstrator (UM0462) (replaced by STM32CubeProgrammer)

      IAR C-RUN for Arm

      Active

      Run-time analysis tool; add-on product to IAR Embedded Workbench for Arm

      STM32 Performance and Debuggers IAR Systems
      IAR C-RUN for Arm

      Description:

      Run-time analysis tool; add-on product to IAR Embedded Workbench for Arm

      IAR C-STAT

      Active

      Static analysis tool; add-on product to IAR Embedded Workbench

      STM32 Utilities IAR Systems
      IAR C-STAT

      Description:

      Static analysis tool; add-on product to IAR Embedded Workbench

      IAR C-Trust

      Active

      Security development tool.

      STM32 Configurators and Code Generators IAR Systems
      IAR C-Trust

      Description:

      Security development tool.

      IAR Embedded Workbench for Arm

      Active

      Integrated Development Environment

      STM32 IDEs IAR Systems
      IAR Embedded Workbench for Arm

      Description:

      Integrated Development Environment

      IAR Embedded Workbench for Arm - Functional Safety

      Active

      Integrated Development Environment

      STM32 IDEs IAR Systems
      IAR Embedded Workbench for Arm - Functional Safety

      Description:

      Integrated Development Environment

      IAR Visual State

      Active

      State-machine modelling tool

      STM32 Utilities IAR Systems
      IAR Visual State

      Description:

      State-machine modelling tool

      Imagimob AI

      Active

      Imagimob AI is a SaaS solution for end-to-end development of Edge AI applications to run on STM32 MCU's.

      STM32 Programmers Imagimob
      Imagimob AI

      Description:

      Imagimob AI is a SaaS solution for end-to-end development of Edge AI applications to run on STM32 MCU's.

      Imagimob Edge

      Active

      Imagimob Edge is an easy-to-use SaaS solution that transforms Tensorflow AI models in h5 file format into highly efficient C-code, by the click of a button.

      STM32 Programmers Imagimob
      Imagimob Edge

      Description:

      Imagimob Edge is an easy-to-use SaaS solution that transforms Tensorflow AI models in h5 file format into highly efficient C-code, by the click of a button.

      RIDE-STM32

      Active

      Raisonance branded integrated development environment for STM32 MCUs

      STM32 IDEs Raisonance
      RIDE-STM32

      Description:

      Raisonance branded integrated development environment for STM32 MCUs

      Remedy Bootloader Package

      Active

      Remedy Bootloader - Easy Updates and Advanced Protection.

      STM32 Programmers RoweBots
      Remedy Bootloader Package

      Description:

      Remedy Bootloader - Easy Updates and Advanced Protection.

      Remedy Datalogger Package

      Active

      Remedy Datalogger with capabilities for dynamic remote data logging and control.

      STM32 Performance and Debuggers RoweBots
      Remedy Datalogger Package

      Description:

      Remedy Datalogger with capabilities for dynamic remote data logging and control.

      SEGGER Embedded Studio

      Active

      Cross-platform Integrated Development Environment (IDE) for managing, building, testing, and deploying embedded applications

      STM32 IDEs SEGGER Microcontroller
      SEGGER Embedded Studio

      Description:

      Cross-platform Integrated Development Environment (IDE) for managing, building, testing, and deploying embedded applications

      ST MCU Finder

      Active

      STM32 and STM8 product finder for mobile devices and desktops

      STM32 Utilities ST
      ST MCU Finder

      Description:

      STM32 and STM8 product finder for mobile devices and desktops

      ST-MCU-FINDER-PC

      Active

      STM32 and STM8 product finder for desktops

      STM32 Utilities ST
      ST-MCU-FINDER-PC

      Description:

      STM32 and STM8 product finder for desktops

      STM-STUDIO-STM32

      NRND

      STM Studio run-time variables monitoring and visualization tool for STM32 microcontrollers

      STM32 Performance and Debuggers ST
      STM-STUDIO-STM32

      Description:

      STM Studio run-time variables monitoring and visualization tool for STM32 microcontrollers

      STM32CubeIDE

      Active

      Integrated Development Environment for STM32

      STM32 IDEs ST
      STM32CubeIDE

      Description:

      Integrated Development Environment for STM32

      STM32CubeMX

      Active

      STM32Cube initialization code generator

      STM32 Configurators and Code Generators ST
      STM32CubeMX

      Description:

      STM32Cube initialization code generator

      STM32CubeMonUCPD

      Active

      Monitoring and configuration software tool for STM32 USB-C and Power Delivery 3.0 applications

      STM32 Performance and Debuggers ST
      STM32CubeMonUCPD

      Description:

      Monitoring and configuration software tool for STM32 USB-C and Power Delivery 3.0 applications

      STM32CubeMonitor

      Active

      Runtime variable monitoring and visualization tool for STM32 products

      STM32 Performance and Debuggers ST
      STM32CubeMonitor

      Description:

      Runtime variable monitoring and visualization tool for STM32 products

      STM32CubeProg

      Active

      STM32CubeProgrammer software for all STM32

      STM32 Programmers ST
      STM32CubeProg

      Description:

      STM32CubeProgrammer software for all STM32

      STSW-STM32102

      Active

      STM32 Virtual COM Port Driver

      STM32 Utilities ST
      STSW-STM32102

      Description:

      STM32 Virtual COM Port Driver

      STSW-STM32103

      Active

      STM32 Serial Wire Viewer (SWV) and Embedded Trace Macrocell (ETM)capabilities. Examples and technical note.

      STM32 Performance and Debuggers ST
      STSW-STM32103

      Description:

      STM32 Serial Wire Viewer (SWV) and Embedded Trace Macrocell (ETM)capabilities. Examples and technical note.

      STVP-LIB-STM32

      NRND

      STVP programming toolkit (replaced by STM32CubeProgrammer)

      STM32 Programmers ST
      STVP-LIB-STM32

      Description:

      STVP programming toolkit (replaced by STM32CubeProgrammer)

      STVP-STM32

      NRND

      ST Visual Programmer STM32 (replaced by STM32CubeProgrammer)

      STM32 Programmers ST
      STVP-STM32

      Description:

      ST Visual Programmer STM32 (replaced by STM32CubeProgrammer)

      SW4STM32

      Active

      System Workbench for STM32: free IDE on Windows, Linux and OS X

      STM32 IDEs AC6
      SW4STM32

      Description:

      System Workbench for STM32: free IDE on Windows, Linux and OS X

      Security from Inception Suite

      Active

      Unique set of tools and services for implementing and customizing security in embedded applications.

      STM32 Programmers Secure Thingz
      Security from Inception Suite

      Description:

      Unique set of tools and services for implementing and customizing security in embedded applications.

      Storyboard Designer

      Active

      Development Tools to create optimized GUIs.

      STM32 IDEs Crank Software
      Storyboard Designer

      Description:

      Development Tools to create optimized GUIs.

      TASKINGVX-STM32

      Active

      Altium's C/C++ compiler and debugger tools for ARM based MCUs

      STM32 IDEs TASKING
      TASKINGVX-STM32

      Description:

      Altium's C/C++ compiler and debugger tools for ARM based MCUs

      TrueSTUDIO

      NRND

      A powerful eclipse-based C/C++ integrated development tool for your STM32 projects

      STM32 IDEs ST
      TrueSTUDIO

      Description:

      A powerful eclipse-based C/C++ integrated development tool for your STM32 projects

      VisualGDB

      Active

      Seamlessly integrates support for STM32 devices into Visual Studio

      STM32 IDEs Sysprogs
      VisualGDB

      Description:

      Seamlessly integrates support for STM32 devices into Visual Studio

      isystem.connect

      Active

      Automate your testing or other embedded debugging activitites with iSYSTEM's SDK.

      SPC5 Software Development Tools iSYSTEM
      isystem.connect

      Description:

      Automate your testing or other embedded debugging activitites with iSYSTEM's SDK.

      testIDEA

      Active

      iSYSTEM's testing tools supporting original binary code testing on target together with their BlueBox™ On-Chip Analysers and iTAG Debuggers.

      SPC5 Software Development Tools iSYSTEM
      testIDEA

      Description:

      iSYSTEM's testing tools supporting original binary code testing on target together with their BlueBox™ On-Chip Analysers and iTAG Debuggers.

      winIDEA Open

      Active

      iSYSTEM's integrated development environment (IDE) supporting its range of iTAG Debuggers for Cortex-M microcontrollers.

      STM32 IDEs iSYSTEM
      winIDEA Open

      Description:

      iSYSTEM's integrated development environment (IDE) supporting its range of iTAG Debuggers for Cortex-M microcontrollers.

      winIDEA Open SPC5

      Active

      iSYSTEM's integrated development environment (IDE) supporting its range of BlueBox On-Chip Analysers and iTAG Debuggers

      SPC5 Software Development Tools iSYSTEM
      winIDEA Open SPC5

      Description:

      iSYSTEM's integrated development environment (IDE) supporting its range of BlueBox On-Chip Analysers and iTAG Debuggers

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32G0B1VB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STM32G0B1VBI6
Active
UFBGA 100 7x7x0.6 P 0.5 mm Industrial Ecopack2
STM32G0B1VBT6
Active
LQFP 100 14x14x1.4 mm Industrial Ecopack2

STM32G0B1VBI6

Package:

UFBGA 100 7x7x0.6 P 0.5 mm

Material Declaration**:

Marketing Status

Active

Package

UFBGA 100 7x7x0.6 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32G0B1VBT6

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
More info
min
max
STM32G0B1VBI6 No availability of distributors reported, please contact our sales office
Active
3A991A2 NEC Tray UFBGA 100 7x7x0.6 P 0.5 mm -40 85
MORE INFO

Country of Origin:

TAIWAN

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

19

Number of Channels (typ):

-

Number of Channels (typ):

-

D/A Converters (typ) (12-bit):

2

Comparator:

2

I/Os (High Current):

60

CAN:

-

CAN FD (typ):

-

SPI (typ):

2

I2S (typ):

1

USART (typ):

4

UART (typ):

-

Integrated op-amps:

-

SMPS:

-

STM32G0B1VBT6 No availability of distributors reported, please contact our sales office
Active
3A991A2 NEC Tray LQFP 100 14x14x1.4 mm -40 85 2.4692 / 10k
MORE INFO

Country of Origin:

TAIWAN

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

19

Number of Channels (typ):

-

Number of Channels (typ):

-

D/A Converters (typ) (12-bit):

2

Comparator:

2

I/Os (High Current):

60

CAN:

-

CAN FD (typ):

-

SPI (typ):

2

I2S (typ):

1

USART (typ):

4

UART (typ):

-

Integrated op-amps:

-

SMPS:

-

STM32G0B1VBI6

Marketing Status

Active

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tray

Package

UFBGA 100 7x7x0.6 P 0.5 mm

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

Country of Origin

TAIWAN

Timers (typ) (16-bit)

8

Timers (typ) (32-bit)

1

Number of Channels (typ)

19

Number of Channels (typ)

-

Number of Channels (typ)

-

D/A Converters (typ) (12-bit)

2

Comparator

2

I/Os (High Current)

60

CAN

-

CAN FD (typ)

-

SPI (typ)

2

I2S (typ)

1

USART (typ)

4

UART (typ)

-

Integrated op-amps

-

SMPS

-

STM32G0B1VBT6

Marketing Status

Active

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

2.4692 / 10k

ECCN (EU)

NEC

Packing Type

Tray

Package

LQFP 100 14x14x1.4 mm

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

2.4692 / 10k

Country of Origin

TAIWAN

Timers (typ) (16-bit)

8

Timers (typ) (32-bit)

1

Number of Channels (typ)

19

Number of Channels (typ)

-

Number of Channels (typ)

-

D/A Converters (typ) (12-bit)

2

Comparator

2

I/Os (High Current)

60

CAN

-

CAN FD (typ)

-

SPI (typ)

2

I2S (typ)

1

USART (typ)

4

UART (typ)

-

Integrated op-amps

-

SMPS

-

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors