CATEGORIES

Microcontrollers & Microprocessors Minimize menu

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite
Get Started

The STM32G4x1 are mixed-signal microcontrollers with an Arm® Cortex®-M4 core (with FPU and DSP instructions) running at 170 MHz. These are entry-level devices in the STM32G4 series.

The devices are equipped with:

  • 3x ultra-fast 12-bit ADCs (4 Msamples/s)
  • 4x 12-bit DACs (15 Msamples/s)
  • 4x ultra-fast comparators (17 nanoseconds)
  • 4x op amps with programmable gain
  • ART Accelerator, CCM SRAM, and mathematical accelerators
  • Single-bank Flash memory
  • Up to 2x CAN FD
  • USB 2.0 full-speed data interface (device)
  • USB Type-C™ and power delivery controller (UCPD) 

Memory ranges from 32 to 512 Kbytes and packages with 32 to 100 pins.
Temperature range from -40 to 85 °C or from -40 to 125 °C.

 

Recommended for you

STM32MCU WIKI
discover STM32 MCUs
Discover #STM32G4 latest news on ST blog