The STM32H7x7 lines combine the performance of the Cortex-M7 (with double-precision floating point unit) running up to 480 MHz and the Cortex-M4 core (with single-precision floating point unit).
Performance
- 480 MHz fCPU on the Cortex-M7 and 240 MHz on the Cortex-M4, 3224 CoreMark / 1327 DMIPS executing from Flash memory, with 0-wait states thanks to its L1 cache
- L1 cache (16 Kbytes of I-cache +16 Kbytes of D-cache) boosting execution performance from external memories
Security
STM32H757 MCUs include the following additional security features:
- Crypto/hash hardware acceleration
- Secure Firmware Install (SFI) embedded security services to authenticate and protect your software IPs while performing initial programming
- Secure Boot Secure Firmware Update (SBSFU)
Power efficiency
- Multi-power domain architecture enables different power domains to be set in low-power mode to optimize the power efficiency.
- Embedded SMPS to scale down the supply voltage. It can also be used to supply external circuitry and can also be combined with the LDO for specific use cases.
- USB regulator to supply the embedded physical layer (PHY).
- 145 µ/MHz typical @VDD = 3.3 V and 25 °C in Run mode (peripherals off) and SMPS
- 2.43 µA typical in Standby mode (low-power mode)
- 460 nA typical in VBAT mode with RTC (low-power mode)
Graphics
- LCD-TFT controller interface with dual-layer support
- MIPI-DSI interface for driving the DSI display
- Chrom‑ART Accelerator™. boosts graphical content creation while saving core processing power, thus freeing up the MCU for other application needs
- JPEG hardware accelerator for fast JPEG encoding and decoding, off-loading the CPU
Embedded peripherals
- Up to 35 communication interfaces including FD-CAN, USB 2.0 high-speed/full-speed, Ethernet MAC, camera interface
- Easily extendable memory range using the flexible memory controller with a 32-bit parallel interface, or the Dual-mode Quad-SPI serial Flash memory interface.
- Analog: 12-bit DACs, fast 16-bit ADCs
- Multiple 16- and 32-bit timers running at up to 480 MHz on the 16-bit high-resolution timer
The STM32H7x7 provides from 1 to 2 Mbytes of Flash memory, 1 Mbyte of SRAM with a scattered architecture: 192 Kbytes of TCM RAM (including 64 Kbytes of ITCM RAM and 128 Kbytes of DTCM RAM for time-critical routines and data), 64, 288 or 512 Kbytes of user SRAM, and 4 Kbytes of SRAM in backup domain to keep data in the lowest power modes and 156- to 240-pin packages in BGA and LQFP profiles. The STM32H7x7 line includes a WLCSP form factor package as small as 4.96 x 4.64 mm.

Featured Videos
-
STM32H757BI
High-performance and DSP with DP-FPU, Arm Cortex-M7 + Cortex-M4 MCU with 2MBytes of Flash memory, 1MB RAM, 480 MHz CPU, Art Accelerator, L1 cache, external memory interface, large set of peripherals including a Crypto accelerator, SMPS
-
STM32H747BI
High-performance and DSP with DP-FPU, Arm Cortex-M7 + Cortex-M4 MCU with 2MBytes of Flash memory, 1MB RAM, 480 MHz CPU, Art Accelerator, L1 cache, external memory interface, large set of peripherals, SMPS
-
STM32H757XI
High-performance and DSP with DP-FPU, Arm Cortex-M7 + Cortex-M4 MCU with 2MBytes of Flash memory, 1MB RAM, 480 MHz CPU, Art Accelerator, L1 cache, external memory interface, large set of peripherals including a Crypto accelerator, SMPS
-
STM32H747BG
High-performance and DSP with DP-FPU, Arm Cortex-M7 + Cortex-M4 MCU with 1MBytes of Flash memory, 1MB RAM, 480 MHz CPU, Art Accelerator, L1 cache, external memory interface, large set of peripherals, SMPS, MIPI-DSI
-
STM32H747XI
High-performance and DSP with DP-FPU, Arm Cortex-M7 + Cortex-M4 MCU with 2MBytes of Flash memory, 1MB RAM, 480 MHz CPU, Art Accelerator, L1 cache, external memory interface, large set of peripherals, SMPS
-
STM32H747IG
High-performance and DSP with DP-FPU, Arm Cortex-M7 + Cortex-M4 MCU with 1MBytes of Flash memory, 1MB RAM, 480 MHz CPU, Art Accelerator, L1 cache, external memory interface, large set of peripherals, SMPS, MIPI-DSI
-
STM32H757II
High-performance Arm Cortex-M7 + Cortex-M4 MCU with 2MBytes of Flash memory, 1MB RAM, 480 MHz CPU, external memory interface, many peripherals including a Crypto accelerator and security services, SMPS, MIPI-DSI
-
STM32H747AI
High-performance and DSP with DP-FPU, Arm Cortex-M7 + Cortex-M4 MCU with 2MBytes of Flash memory, 1MB RAM, 480 MHz CPU, Art Accelerator, L1 cache, external memory interface, large set of peripherals, SMPS, MIPI-DSI
-
STM32H747II
High-performance and DSP with DP-FPU, Arm Cortex-M7 + Cortex-M4 MCU with 2MBytes of Flash memory, 1MB RAM, 480 MHz CPU, Art Accelerator, L1 cache, external memory interface, large set of peripherals, SMPS, MIPI-DSI
-
STM32H747ZI
High-performance and DSP with DP-FPU, Arm Cortex-M7 + Cortex-M4 MCU with 2MBytes of Flash memory, 1MB RAM, 480 MHz CPU, Art Accelerator, L1 cache, external memory interface, large set of peripherals, SMPS
-
STM32H757AI
High-performance Arm Cortex-M7 + Cortex-M4 MCU with 2MBytes of Flash memory, 1MB RAM, 480 MHz CPU, external memory interface, many peripherals including a Crypto accelerator and security services, SMPS, MIPI-DSI
-
STM32H747XG
High-performance and DSP with DP-FPU, Arm Cortex-M7 + Cortex-M4 MCU with 1MBytes of Flash memory, 1MB RAM, 480 MHz CPU, Art Accelerator, L1 cache, external memory interface, large set of peripherals, SMPS, MIPI-DSI
-
STM32H747AG
High-performance and DSP with DP-FPU, Arm Cortex-M7 + Cortex-M4 MCU with 1MBytes of Flash memory, 1MB RAM, 480 MHz CPU, Art Accelerator, L1 cache, external memory interface, large set of peripherals, SMPS, MIPI-DSI
-
STM32H757ZI
High-performance and DSP with DP-FPU, Arm Cortex-M7 + Cortex-M4 MCU with 2MBytes of Flash memory, 1MB RAM, 480 MHz CPU, Art Accelerator, L1 cache, external memory interface, large set of peripherals including a Crypto accelerator, SMPS