Product overview
Description
STM32L4Q5xx designates a family of ultra-low-power microcontroller devices (part of STM32L4+ Series) based on the high-performance Arm® Cortex®-M4 32-bit RISC core. They operate at a frequency of up to 120 MHz. The Cortex-M4 core features a single-precision floating-point unit (FPU), which supports all the Arm® single-precision data-processing instructions and all the data types. The Cortex-M4 core also implements a full set of DSP (digital signal processing) instructions and a memory protection unit (MPU) that enhances the application’s security.These devices embed high-speed memories (1 Mbyte of Flash memory and 320 Kbytes of SRAM), a flexible external memory controller (FSMC) for static memories (for devices with packages of 100 pins and more), two OCTOSPI Flash memory interfaces (for devices with packages of 100 pins or more) and an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB buses and a 32-bit multi-AHB bus matrix.
These devices embed several protection mechanisms for embedded Flash memory and SRAM: readout protection, write protection, proprietary code readout protection and a firewall.
These devices offer two fast 12-bit ADCs (5 Msps), two comparators, two operational amplifiers, two DAC channels, an internal voltage reference buffer, a low-power RTC, two general-purpose 32-bit timers, two 16-bit PWM timers dedicated to motor control, seven general-purpose 16-bit timers, and two 16-bit low-power timers. The devices support two digital filters for external sigma delta modulators (DFSDMs). In addition, up to 24 capacitive sensing channels are available.
They also feature standard and advanced communication interfaces such as: four I2Cs, three SPIs, three USARTs, two UARTs and one low-power UART, two SAIs, two SDMMCs, one CAN, one USB OTG full-speed, one camera interface and one synchronous parallel data interface (PSSI).
STM32L4Q5xx devices embed an AES and a PKA hardware accelerator.
The devices operate in the -40 to +85 °C (+105 °C junction) and -40 to +125 °C (+130 °C junction) temperature ranges from a 1.71 to 3.6 V power supply. A comprehensive set of power-saving modes allows the design of low-power applications.
Some independent power supplies are supported such as an analog independent supply input for ADC, DAC, OPAMPs and comparators, a 3.3 V dedicated supply input for USB and up to 14 I/Os, which can be supplied independently down to 1.08 V. A VBAT input allows backup of the RTC and the registers.
The STM32L4Q5xx family offers eight packages from 48-pin to 169-pin.
-
All features
- Ultra-low-power with FlexPowerControl
- 1.71 V to 3.6 V power supply
- -40 °C to 85/125 °C temperature range
- Batch acquisition mode (BAM)
- 150 nA in VBAT mode: supply for RTC and 32x32-bit backup registers
- 22 nA Shutdown mode (5 wakeup pins)
- 42 nA Standby mode (5 wakeup pins)
- 190 nA Standby mode with RTC
- 2.95 μA Stop 2 with RTC
- 110 μA/MHz Run mode
- 5 µs wakeup from Stop mode
- Brownout reset (BOR) in all modes except Shutdown
- Core
- Arm® 32-bit Cortex®-M4 CPU with FPU, adaptive real-time accelerator (ART Accelerator) allowing 0-wait-state execution from Flash memory, frequency up to 120 MHz, MPU, 150 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
- Memories
- 1-Mbyte Flash memory, 2 banks read-while-write, proprietary code readout protection
- 320 Kbytes of SRAM including 64 Kbytes with hardware parity check
- External memory interface for static memories supporting SRAM, PSRAM, NOR, NAND and FRAM memories
- 2 x Octo-SPI memory interfaces
- General-purpose inputs/outputs
- Up to 136 fast I/Os, most 5 V-tolerant, up to 14 I/Os with independent supply down to 1.08 V
- Performance benchmark
- 1.25 DMIPS/MHz (Drystone 2.1)
- 409.20 CoreMark® (3.41 CoreMark/MHz @120 MHz)
- Energy benchmark
- 285 ULPMark™CP score
- Up to 24 capacitive sensing channels
- Support touchkey, linear and rotary touch sensors
- Clock management
- 4 to 48 MHz crystal oscillator
- 32 kHz crystal oscillator for RTC (LSE)
- Internal 16 MHz factory-trimmed RC (±1%)
- Internal low-power 32 kHz RC (±5%)
- Internal multispeed 100 kHz to 48 MHz oscillator, auto-trimmed by LSE (better than ±0.25 % accuracy)
- Internal 48 MHz with clock recovery
- 3 PLLs for system clock, USB, audio, ADC
- Interconnect matrix
- 1 AHB bus matrix
- 14-channel DMA controller
- 23 communication peripherals
- USB OTG 2.0 full-speed, LPM and BCD
- 2x SAIs (serial audio interface)
- 4x I2C FM+(1 Mbit/s), SMBus/PMBus
- 6x USARTs (ISO 7816, LIN, IrDA, modem)
- 3x SPIs (5x SPIs with the dual Octo-SPI)
- CAN (2.0B Active) and 2x SDMMC
- 8- to 14-bit camera interface up to 32 MHz (black and white) or 10 MHz (color)
- 8-/16-bit parallel synchronous data input/output slave interface (PSSI)
- 11 analog peripherals (independent supply)
- 2x 12-bit ADC 5 Msps, up to 16-bit with hardware oversampling, 200 µA/Msps
- 2x 12-bit DAC, low-power sample and hold
- 2x operational amplifiers with built-in PGA
- 2x ultra-low-power comparators
- 2x digital filters for sigma delta modulator
- 1x temperature sensor
- Advanced graphics features
- Chrom-ART Accelerator (DMA2D) for enhanced graphic content creation
- LCD-TFT controller
- 16x timers and watchdog
- 2 x 16-bit advanced motor-control
- 2 x 32-bit general purpose timers
- 5 x 16-bit general purpose timers
- 2x 16-bit basic timers
- 2x low-power 16-bit timers (available in Stop mode)
- 2x watchdogs
- 1x SysTick timer
- RTC with hardware calendar, alarms and calibration
- Cryptographic acceleration
- AES (128/256-bit key)
- Public key accelerator (PKA)
- True random generator
- CRC calculation unit
- HASH (SHA-256) hardware accelerator
- Debug mode
- Serial wire debug (SWD)
- JTAG
- Embedded Trace Macrocell™ (ETM)
- 96-bit unique ID
- Ultra-low-power with FlexPowerControl
Circuit Diagram
More from the product line

Featured Videos
Recommended Tools & Software
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Apr 2020 | 08 Apr 2020 |
Application Notes (5 of 49)
Resource title | Latest update | |||
---|---|---|---|---|
08 Jul 2020 | 08 Jul 2020 | |||
05 Nov 2020 | 05 Nov 2020 | |||
09 May 2019 | 09 May 2019 | |||
11 Jul 2017 | 11 Jul 2017 | |||
03 Dec 2020 | 03 Dec 2020 | |||
19 Sep 2019 | 19 Sep 2019 | |||
16 Jul 2019 | 16 Jul 2019 | |||
17 Dec 2019 | 17 Dec 2019 | |||
05 Apr 2018 | 05 Apr 2018 | |||
13 Oct 2017 | 13 Oct 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
06 Sep 2019 | 06 Sep 2019 | |||
17 Dec 2020 | 17 Dec 2020 | |||
20 Apr 2020 | 20 Apr 2020 | |||
17 Dec 2019 | 17 Dec 2019 | |||
28 Oct 2019 | 28 Oct 2019 | |||
17 Jul 2019 | 17 Jul 2019 | |||
19 Nov 2020 | 19 Nov 2020 | |||
15 Jul 2020 | 15 Jul 2020 | |||
13 Feb 2020 | 13 Feb 2020 | |||
21 Sep 2018 | 21 Sep 2018 | |||
10 Mar 2020 | 10 Mar 2020 | |||
20 Sep 2018 | 20 Sep 2018 | |||
20 Sep 2018 | 20 Sep 2018 | |||
20 Sep 2018 | 20 Sep 2018 | |||
20 Sep 2018 | 20 Sep 2018 | |||
20 Sep 2018 | 20 Sep 2018 | |||
21 Sep 2018 | 21 Sep 2018 | |||
21 Jul 2020 | 21 Jul 2020 | |||
28 Nov 2019 | 28 Nov 2019 | |||
31 Aug 2020 | 31 Aug 2020 | |||
21 Jan 2021 | 21 Jan 2021 | |||
04 Dec 2020 | 04 Dec 2020 | |||
09 Jun 2020 | 09 Jun 2020 | |||
19 Feb 2019 | 19 Feb 2019 | |||
28 Jan 2021 | 28 Jan 2021 | |||
18 Aug 2020 | 18 Aug 2020 | |||
19 Feb 2021 | 19 Feb 2021 | |||
25 Mar 2021 | 25 Mar 2021 | |||
22 Apr 2021 | 22 Apr 2021 | |||
28 Feb 2020 | 28 Feb 2020 | |||
11 Oct 2019 | 11 Oct 2019 | |||
23 Apr 2019 | 23 Apr 2019 | |||
01 Sep 2020 | 01 Sep 2020 | |||
19 Dec 2018 | 19 Dec 2018 | |||
13 Aug 2019 | 13 Aug 2019 | |||
29 May 2020 | 29 May 2020 | |||
14 Feb 2020 | 14 Feb 2020 | |||
11 Jul 2017 | 11 Jul 2017 |
Technical Notes & Articles (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 |
Reference Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
10 Dec 2020 | 10 Dec 2020 |
Programming Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 |
Errata Sheets (1)
Resource title | Latest update | |||
---|---|---|---|---|
10 Mar 2020 | 10 Mar 2020 |
Application Notes for related Tools & Software (5 of 22)
Resource title | Latest update | |||
---|---|---|---|---|
10 Dec 2020 | 10 Dec 2020 | |||
23 Feb 2018 | 23 Feb 2018 | |||
05 Nov 2020 | 05 Nov 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
06 Apr 2018 | 06 Apr 2018 | |||
24 Jul 2020 | 24 Jul 2020 | |||
14 Dec 2020 | 14 Dec 2020 | |||
24 Jul 2020 | 24 Jul 2020 | |||
29 Oct 2019 | 29 Oct 2019 | |||
30 Nov 2020 | 30 Nov 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
04 Sep 2020 | 04 Sep 2020 | |||
13 Aug 2020 | 13 Aug 2020 | |||
14 Jan 2020 | 14 Jan 2020 | |||
07 Mar 2019 | 07 Mar 2019 | |||
02 Apr 2020 | 02 Apr 2020 | |||
25 Mar 2021 | 25 Mar 2021 | |||
10 Dec 2020 | 10 Dec 2020 | |||
20 Nov 2020 | 20 Nov 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
14 Feb 2020 | 14 Feb 2020 |
Presentations (5)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jan 2020 | 21 Jan 2020 | |||
15 Mar 2021 | 15 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
28 Jan 2021 | 28 Jan 2021 | |||
05 Oct 2020 | 05 Oct 2020 |
Flyers (3)
Resource title | Latest update | |||
---|---|---|---|---|
21 Dec 2020 | 21 Dec 2020 | |||
19 Mar 2021 | 19 Mar 2021 | |||
15 Apr 2020 | 15 Apr 2020 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 |
Magazine Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Jan 2017 | 13 Jan 2017 |
Product Certifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Jun 2020 | 04 Jun 2020 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
System View Description (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 19 Mar 2020 | 19 Mar 2020 |
IBIS models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 16 Jun 2020 | 16 Jun 2020 |
BSDL files (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 16 Jun 2020 | 16 Jun 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | SMPS | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|---|
STM32L4Q5ZGT6 | Active | LQFP 144 20x20x1.4 mm | - | Industrial | Ecopack2 | |
STM32L4Q5ZGT6P | Active | LQFP 144 20x20x1.4 mm | External | Industrial | Ecopack2 | |
STM32L4Q5ZGT6
Package:
LQFP 144 20x20x1.4 mmMaterial Declaration**:
STM32L4Q5ZGT6P
Package:
LQFP 144 20x20x1.4 mmMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | Number of Channels (typ) | Number of Channels (typ) | D/A Converters (typ) (12-bit) | Comparator | I/Os (High Current) | CAN | CAN FD (typ) | SPI (typ) | I2S (typ) | USART (typ) | UART (typ) | Integrated op-amps | SMPS | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||
STM32L4Q5ZGT6P | No availability of distributors reported, please contact our sales office | Active | 5A992C | 5A002A4 | Tray | LQFP 144 20x20x1.4 mm | -40 | 85 | TAIWAN | 11 | 2 | - | - | - | 2 | 2 | - | - | - | - | - | - | - | - | External | 5.9436 / 10k | MORE INFO Country of Origin: TAIWAN Timers (typ) (16-bit): 11 Timers (typ) (32-bit): 2 Number of Channels (typ): - Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 2 Comparator: 2 I/Os (High Current): - CAN: - CAN FD (typ): - SPI (typ): - I2S (typ): - USART (typ): - UART (typ): - Integrated op-amps: - SMPS: External | ||
STM32L4Q5ZGT6 | No availability of distributors reported, please contact our sales office | Active | 5A992C | 5A002A4 | Tray | LQFP 144 20x20x1.4 mm | -40 | 85 | TAIWAN | 11 | 2 | - | - | - | - | 2 | 115 | - | - | - | - | - | - | - | - | 5.9436 / 10k | MORE INFO Country of Origin: TAIWAN Timers (typ) (16-bit): 11 Timers (typ) (32-bit): 2 Number of Channels (typ): - Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): - Comparator: 2 I/Os (High Current): 115 CAN: - CAN FD (typ): - SPI (typ): - I2S (typ): - USART (typ): - UART (typ): - Integrated op-amps: - SMPS: - |
Marketing Status
ActiveECCN (US)
5A992CBudgetary Price (US$)*/Qty
5.9436 / 10kMarketing Status
ActiveECCN (US)
5A992CBudgetary Price (US$)*/Qty
5.9436 / 10k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors