Product overview
Description
The STM32L4R5xx, STM32L4R7xx and STM32L4R9xx devices are an ultra-low-power microcontrollers family (STM32L4+ Series) based on the high-performance Arm® Cortex®-M4 32-bit RISC core. They operate at a frequency of up to 120 MHz. The Cortex-M4 core features a single-precision floating-point unit (FPU), which supports all the Arm® single-precision data-processing instructions and all the data types. The Cortex-M4 core also implements a full set of DSP (digital signal processing) instructions and a memory protection unit (MPU) which enhances the application’s security.These devices embed high-speed memories (2 Mbytes of Flash memory and 640 Kbytes of SRAM), a flexible external memory controller (FSMC) for static memories (for devices with packages of 100 pins and more), two OctoSPI Flash memories interface (available on all packages) and an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB buses and a 32-bit multi-AHB bus matrix.
The STM32L4Rxxx devices embed several protection mechanisms for embedded Flash memory and SRAM: readout protection, write protection, proprietary code readout protection and a firewall.
These devices offer a fast 12-bit ADC (5 Msps), two comparators, two operational amplifiers, two DAC channels, an internal voltage reference buffer, a low-power RTC, two general-purpose 32-bit timer, two 16-bit PWM timers dedicated to motor control, seven general-purpose 16-bit timers, and two 16-bit low-power timers. The devices support four digital filters for external sigma delta modulators (DFSDM). In addition, up to 24 capacitive sensing channels are available.
They also feature standard and advanced communication interfaces such as: four I2Cs, three SPIs, three USARTs, two UARTs and one low-power UART, two SAIs, one SDMMC, one CAN, one USB OTG full-speed, one camera interface and one DMA2D controller.
The devices operate in the -40 to +85 °C (+105 °C junction) and -40 to +125 °C (+130 °C junction) temperature ranges from a 1.71 to 3.6 V for VDD power supply when using internal LDO regulator and a 1.05 to 1.32 V VDD12 power supply when using external SMPS supply. A comprehensive set of power-saving modes allows the design of low-power applications.
Some independent power supplies are supported like an analog independent supply input for ADC, DAC, OPAMPs and comparators, a 3.3 V dedicated supply input for USB and up to 14 I/Os, which can be supplied independently down to 1.08 V. A VBAT input allows to backup the RTC and backup the registers. Dedicated VDD12 power supplies can be used to bypass the internal LDO regulator when connected to an external SMPS.
The STM32L4Rxxx family offers six packages from 100-pin to 169-pin.
-
All features
- Ultra-low-power with FlexPowerControl
- 1.71 V to 3.6 V power supply
- -40 °C to 85/125 °C temperature range
- Batch acquisition mode (BAM)
- 305 nA in VBAT mode: supply for RTC and 32x32-bit backup registers
- 33 nA Shutdown mode (5 wakeup pins)
- 125 nA Standby mode (5 wakeup pins)
- 420 nA Standby mode with RTC
- 2.8 μA Stop 2 with RTC
- 110 μA/MHz Run mode (LDO mode)
- 43 μA/MHz Run mode (@ 3.3 V SMPS mode)
- 5 µs wakeup from Stop mode
- Brownout reset (BOR) in all modes except shutdown
- Interconnect matrix
- Core: Arm® 32-bit Cortex®-M4 CPU with FPU, adaptive real-time accelerator (ART Accelerator) allowing 0-wait-state execution from Flash memory, frequency up to 120 MHz, MPU, 150 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
- Performance benckmark
- 1.25 DMIPS/MHz (Drystone 2.1)
- 409.20 Coremark® (3.41 Coremark/MHz @120 MHz)
- Energy benckmark
- 233 ULPMark™CP score
- 56.5 ULPMark™PP score
- Clock sources
- 4 to 48 MHz crystal oscillator
- 32 kHz crystal oscillator for RTC (LSE)
- Internal 16 MHz factory-trimmed RC (±1%)
- Internal low-power 32 kHz RC (±5%)
- Internal multispeed 100 kHz to 48 MHz oscillator, auto-trimmed by LSE (better than ±0.25 % accuracy)
- Internal 48 MHz with clock recovery
- 3 PLLs for system clock, USB, audio, ADC
- RTC with HW calendar, alarms and calibration
- Up to 24 capacitive sensing channels: support touchkey, linear and rotary touch sensors
- Advanced graphics features
- Chrom-ART Accelerator (DMA2D) for enhanced graphic content creation
- Chrom-GRC (GFXMMU) allowing up to 20% of graphic resources optimization
- MIPI® DSI Host controller with two DSI lanes running at up to 500 Mbits/s each
- LCD-TFT controller
- 16x timers: 2 x 16-bit advanced motor-control, 2 x 32-bit and 5 x 16-bit general purpose, 2x 16-bit basic, 2x low-power 16-bit timers (available in Stop mode), 2x watchdogs, SysTick timer
- Up to 136 fast I/Os, most 5 V-tolerant, up to 14 I/Os with independent supply down to 1.08 V
- Memories
- 2-Mbyte Flash, 2 banks read-while-write, proprietary code readout protection
- 640 Kbytes of SRAM including 64 Kbytes with hardware parity check
- External memory interface for static memories supporting SRAM, PSRAM, NOR, NAND and FRAM memories
- 2 x OctoSPI memory interface
- 4x digital filters for sigma delta modulator
- Rich analog peripherals (independent supply)
- 12-bit ADC 5 Msps, up to 16-bit with hardware oversampling, 200 µA/Msps
- 2x 12-bit DAC, low-power sample and hold
- 2x operational amplifiers with built-in PGA
- 2x ultra-low-power comparators
- 20x communication interfaces
- USB OTG 2.0 full-speed, LPM and BCD
- 2x SAIs (serial audio interface)
- 4x I2C FM+(1 Mbit/s), SMBus/PMBus
- 6x USARTs (ISO 7816, LIN, IrDA, modem)
- 3x SPIs (5x SPIs with the dual OctoSPI)
- CAN (2.0B Active) and SDMMC
- 14-channel DMA controller
- True random number generator
- CRC calculation unit, 96-bit unique ID
- 8- to 14-bit camera interface up to 32 MHz (black and white) or 10 MHz (color)
- Development support: serial wire debug (SWD), JTAG, Embedded Trace Macrocell (ETM)
- Ultra-low-power with FlexPowerControl
Circuit Diagram
More from the product line

Featured Videos
Recommended Tools & Software
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Jan 2020 | 23 Jan 2020 |
Application Notes (5 of 50)
Resource title | Latest update | |||
---|---|---|---|---|
08 Jul 2020 | 08 Jul 2020 | |||
05 Nov 2020 | 05 Nov 2020 | |||
09 May 2019 | 09 May 2019 | |||
11 Jul 2017 | 11 Jul 2017 | |||
03 Dec 2020 | 03 Dec 2020 | |||
19 Sep 2019 | 19 Sep 2019 | |||
16 Jul 2019 | 16 Jul 2019 | |||
17 Dec 2019 | 17 Dec 2019 | |||
05 Apr 2018 | 05 Apr 2018 | |||
13 Oct 2017 | 13 Oct 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
06 Sep 2019 | 06 Sep 2019 | |||
17 Dec 2020 | 17 Dec 2020 | |||
20 Apr 2020 | 20 Apr 2020 | |||
17 Dec 2019 | 17 Dec 2019 | |||
28 Oct 2019 | 28 Oct 2019 | |||
17 Jul 2019 | 17 Jul 2019 | |||
19 Nov 2020 | 19 Nov 2020 | |||
15 Jul 2020 | 15 Jul 2020 | |||
13 Feb 2020 | 13 Feb 2020 | |||
21 Sep 2018 | 21 Sep 2018 | |||
10 Mar 2020 | 10 Mar 2020 | |||
20 Sep 2018 | 20 Sep 2018 | |||
20 Sep 2018 | 20 Sep 2018 | |||
20 Sep 2018 | 20 Sep 2018 | |||
20 Sep 2018 | 20 Sep 2018 | |||
20 Sep 2018 | 20 Sep 2018 | |||
21 Sep 2018 | 21 Sep 2018 | |||
21 Jul 2020 | 21 Jul 2020 | |||
28 Nov 2019 | 28 Nov 2019 | |||
31 Aug 2020 | 31 Aug 2020 | |||
21 Jan 2021 | 21 Jan 2021 | |||
04 Dec 2020 | 04 Dec 2020 | |||
30 Apr 2020 | 30 Apr 2020 | |||
09 Jun 2020 | 09 Jun 2020 | |||
19 Feb 2019 | 19 Feb 2019 | |||
28 Jan 2021 | 28 Jan 2021 | |||
18 Aug 2020 | 18 Aug 2020 | |||
19 Feb 2021 | 19 Feb 2021 | |||
25 Mar 2021 | 25 Mar 2021 | |||
28 Feb 2020 | 28 Feb 2020 | |||
11 Oct 2019 | 11 Oct 2019 | |||
23 Apr 2019 | 23 Apr 2019 | |||
01 Sep 2020 | 01 Sep 2020 | |||
19 Dec 2018 | 19 Dec 2018 | |||
24 Oct 2017 | 24 Oct 2017 | |||
13 Aug 2019 | 13 Aug 2019 | |||
29 May 2020 | 29 May 2020 | |||
14 Feb 2020 | 14 Feb 2020 | |||
11 Jul 2017 | 11 Jul 2017 |
Technical Notes & Articles (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 |
Reference Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
10 Dec 2020 | 10 Dec 2020 |
Programming Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 |
Errata Sheets (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Jan 2021 | 07 Jan 2021 |
Design Notes & Tips (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2018 | 19 Sep 2018 |
Application Notes for related Tools & Software (5 of 22)
Resource title | Latest update | |||
---|---|---|---|---|
10 Dec 2020 | 10 Dec 2020 | |||
23 Feb 2018 | 23 Feb 2018 | |||
05 Nov 2020 | 05 Nov 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
06 Apr 2018 | 06 Apr 2018 | |||
24 Jul 2020 | 24 Jul 2020 | |||
14 Dec 2020 | 14 Dec 2020 | |||
24 Jul 2020 | 24 Jul 2020 | |||
29 Oct 2019 | 29 Oct 2019 | |||
30 Nov 2020 | 30 Nov 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
04 Sep 2020 | 04 Sep 2020 | |||
13 Aug 2020 | 13 Aug 2020 | |||
14 Jan 2020 | 14 Jan 2020 | |||
07 Mar 2019 | 07 Mar 2019 | |||
02 Apr 2020 | 02 Apr 2020 | |||
25 Mar 2021 | 25 Mar 2021 | |||
10 Dec 2020 | 10 Dec 2020 | |||
20 Nov 2020 | 20 Nov 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
14 Feb 2020 | 14 Feb 2020 |
Presentations (5)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jan 2020 | 21 Jan 2020 | |||
15 Mar 2021 | 15 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
28 Jan 2021 | 28 Jan 2021 | |||
05 Oct 2020 | 05 Oct 2020 |
Flyers (3)
Resource title | Latest update | |||
---|---|---|---|---|
21 Dec 2020 | 21 Dec 2020 | |||
19 Mar 2021 | 19 Mar 2021 | |||
15 Apr 2020 | 15 Apr 2020 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 |
Magazine Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Jan 2017 | 13 Jan 2017 |
Product Certifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Jun 2020 | 04 Jun 2020 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
System View Description (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 19 Mar 2020 | 19 Mar 2020 |
IBIS models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 16 Jun 2020 | 16 Jun 2020 |
BSDL files (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 16 Jun 2020 | 16 Jun 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | SMPS | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|---|
STM32L4R7VIT6 | Active | LQFP 100 14x14x1.4 mm | - | Industrial | Ecopack2 | |
STM32L4R7VIT6
Package:
LQFP 100 14x14x1.4 mmMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | Number of Channels (typ) | Number of Channels (typ) | D/A Converters (typ) (12-bit) | Comparator | I/Os (High Current) | CAN | CAN FD (typ) | SPI (typ) | I2S (typ) | USART (typ) | UART (typ) | Integrated op-amps | SMPS | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||
STM32L4R7VIT6 | 1 distributors | Active | 3A991A2 | NEC | Tray | LQFP 100 14x14x1.4 mm | -40 | 85 | PHILIPPINES | 11 | 2 | 16 | - | - | 2 | 2 | 83 | 1 | - | 3 | - | 3 | 2 | 2 | - | 6.8465 / 10k | MORE INFO Country of Origin: PHILIPPINES Timers (typ) (16-bit): 11 Timers (typ) (32-bit): 2 Number of Channels (typ): 16 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 2 Comparator: 2 I/Os (High Current): 83 CAN: 1 CAN FD (typ): - SPI (typ): 3 I2S (typ): - USART (typ): 3 UART (typ): 2 Integrated op-amps: 2 SMPS: - |
Marketing Status
ActiveECCN (US)
3A991A2Budgetary Price (US$)*/Qty
6.8465 / 10k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors