CATEGORIES

Microcontrollers & Microprocessors Minimize menu

STM32MP153

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite
Get Started

STM32MP153 microprocessors are based on the flexible architecture of a Dual Arm® Cortex®-A7 core running up to 800 MHz and Cortex®-M4 at 209 MHz combined with a CAN FD interface.

As well as an LCD-TFT display controller, the STM32MP153 line embeds up to 37 communication peripherals including 10/100M or Gigabit Ethernet, 3x USB 2.0 Host/OTG, 29x Timers and Advanced Analog.

In addition to true random number generators (TRNG), hardware cryptographic and hash processors, the security option includes Secure Boot, TrustZone® peripherals, and an active tamper-detect feature.

The STM32MP153 line is available in 4 different packages for a cost-efficient PCB architecture:

  • 448-pin LFBGA package: 18 x 18 mm, 0.8 mm pitch package enabling a 6-layer plated-through hole (PTH) PCB
  • 354-pin LFBGA package: 16 x 16 mm, 0.8 mm pitch package enabling a 4-layer PTH PCB
  • 361-pin TFBGA package: 12 x 12 mm, 0.5 mm pitch package enabling a 4-layer PTH and laser-drilled via PCB
  • 257-pin TFBGA package: 10 x 10 mm, 0.5 mm pitch package enabling a 4-layer PTH PCB
Discover our scalable solutions to boost the development of MPU-based systems
STM32MPU WIKI
User guide for beginners and experts