STR710FZ1

NRND

ARM-Based 32-Bit Flash microcontrollers with USB and CAN
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
ARM® core with embedded Flash and RAM The STR71x series is a family of ARM-powered 32-bit microcontrollers with embedded Flash and RAM. It combines the high performance ARM7TDMI CPU with an extensive range of peripheral functions and enhanced I/O capabilities. STR71xF devices have on-chip high-speed single voltage FLASH memory and high-speed RAM. STR710R devices have high-speed RAM but no internal Flash. The STR71x family has an embedded ARM core and is therefore compatible with all ARM tools and software.
Extensive tools support
STMicroelectronics’ 32-bit, ARM core-based microcontrollers are supported by a complete range of high-end and low-cost development tools to meet the needs of application developers. This extensive line of hardware/software tools includes starter kits and complete development packages all tailored for ST’s ARM core-based MCUs. The range of development packages includes third-party solutions that come complete with a graphical development environment and an in-circuit emulator/programmer featuring a JTAG application interface. These support a range of embedded operating systems (OS), while several royalty-free OSs are also available.
For more information, please refer to ST MCU site http://www.st.com/mcu
  • All features

    • Core
      • ARM7TDMI 32-bit RISC CPU
      • 59 MIPS @ 66 MHz from SRAM
      • 45 MIPS @ 50 MHz from Flash
    • Memories
      • Up to 256 Kbytes Flash program memory (10 kcycles endurance, 20 years retention @ 85 ° C)
      • 16 Kbytes Flash data memory (100 kcycles endurance, 20 years retention@ 85 ° C)
      • Up to 64 Kbytes RAM
      • External Memory Interface (EMI) for up to 4 banks of SRAM, Flash, ROM
      • Multi-boot capability
    • Clock, reset and supply management
      • 3.0 to 3.6 V application supply and I/Os
      • Internal 1.8 V regulator for core supply
      • Clock input from 0 to 16.5 MHz
      • Embedded RTC osc. running from external 32 kHz crystal
      • Embedded PLL for CPU clock
      • Realtime Clock for clock-calendar function
      • 5 power saving modes: SLOW, WAIT, LPWAIT, STOP and STANDBY modes
    • Nested interrupt controller
      • Fast interrupt handling with multiple vectors
      • 32 vectors with 16 IRQ priority levels
      • 2 maskable FIQ sources
    • Up to 48 I/O ports
      • 30/32/48 multifunctional bidirectional I/OsUp to 14 ports with interrupt capability
    • 5 timers
      • 16-bit watchdog timer
      • 3 16-bit timers with 2 input captures, 2 output compares, PWM and pulse counter
      • 16-bit timer for timebase functions
    • 10 communication interfaces
      • 2 I2C interfaces (1 multiplexed with SPI)
      • 4 UART asynchronous serial interfaces
      • Smartcard ISO7816-3 interface on UART1
      • 2 BSPI synchronous serial interfaces
      • CAN interface (2.0B Active)
      • USB Full Speed (12 Mbit/s) Device Function with Suspend and Resume
      • HDLC synchronous communications
    • 4-channel 12-bit A/D converter
      • Sampling frequency up to 1 kHz
      • Conversion range: 0 to 2.5 V
    • Development tools support
      • Atomic bit SET and RES operations

Circuit Diagram

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-STR7013

      Active

      STR71x Software Development Getting Started

      Legacy MCUs Embedded Software ST
      STSW-STR7013

      Description:

      STR71x Software Development Getting Started

      STSW-STR7014

      Active

      Interrupt Handling for STR7 microcontroller

      Legacy MCUs Embedded Software ST
      STSW-STR7014

      Description:

      Interrupt Handling for STR7 microcontroller

      STSW-STR7015

      Active

      STR71x RTC Application Example

      Legacy MCUs Embedded Software ST
      STSW-STR7015

      Description:

      STR71x RTC Application Example

      STSW-STR7016

      Active

      STR71x GPIO Driving Four 7-Segment Display

      Legacy MCUs Embedded Software ST
      STSW-STR7016

      Description:

      STR71x GPIO Driving Four 7-Segment Display

      STSW-STR7017

      Active

      STR71x I2C Communication with M24Cxx EEPROM

      Legacy MCUs Embedded Software ST
      STSW-STR7017

      Description:

      STR71x I2C Communication with M24Cxx EEPROM

      STSW-STR7018

      Active

      STR71x UART Communication with a PC using RS232

      Legacy MCUs Embedded Software ST
      STSW-STR7018

      Description:

      STR71x UART Communication with a PC using RS232

      STSW-STR7019

      Active

      How to use the STR71x A/D converter and apply a conversion speed-up technique

      Legacy MCUs Embedded Software ST
      STSW-STR7019

      Description:

      How to use the STR71x A/D converter and apply a conversion speed-up technique

      STSW-STR7020

      Active

      STR71x GPIO Driving a 4x4 Matrix Keypad

      Legacy MCUs Embedded Software ST
      STSW-STR7020

      Description:

      STR71x GPIO Driving a 4x4 Matrix Keypad

      STSW-STR7021

      Active

      STR71x BSPI Used as an UART

      Legacy MCUs Embedded Software ST
      STSW-STR7021

      Description:

      STR71x BSPI Used as an UART

      STSW-STR7022

      Active

      STR71x ADC Driving an Analog Keyboard

      Legacy MCUs Embedded Software ST
      STSW-STR7022

      Description:

      STR71x ADC Driving an Analog Keyboard

      STSW-STR7023

      Active

      STR71x BSPI Communication with M25P10-A Serial Flash

      Legacy MCUs Embedded Software ST
      STSW-STR7023

      Description:

      STR71x BSPI Communication with M25P10-A Serial Flash

      STSW-STR7024

      Active

      STR71x Clock Configurations Easy Setup

      Legacy MCUs Embedded Software ST
      STSW-STR7024

      Description:

      STR71x Clock Configurations Easy Setup

      STSW-STR7025

      Active

      EEPROM Emulation with STR71x

      Legacy MCUs Embedded Software ST
      STSW-STR7025

      Description:

      EEPROM Emulation with STR71x

      STSW-STR7026

      Active

      STR7 In-Application programming using UART

      Legacy MCUs Embedded Software ST
      STSW-STR7026

      Description:

      STR7 In-Application programming using UART

      STSW-STR7027

      Active

      STR71x Microcontroller Power Management

      Legacy MCUs Embedded Software ST
      STSW-STR7027

      Description:

      STR71x Microcontroller Power Management

      STSW-STR7028

      Active

      Getting Started with uClinux for STR71x, all necessary information to start with uClinux for any STR71xF MCU

      Legacy MCUs Embedded Software ST
      STSW-STR7028

      Description:

      Getting Started with uClinux for STR71x, all necessary information to start with uClinux for any STR71xF MCU

      STSW-STR7029

      Active

      STR71xF Embedded Flash Programming with ARM Developer Suite (ADS)

      Legacy MCUs Embedded Software ST
      STSW-STR7029

      Description:

      STR71xF Embedded Flash Programming with ARM Developer Suite (ADS)

      STSW-STR7031

      Active

      TCP/IP Over Ethernet Connectivity with the STR710

      Legacy MCUs Embedded Software ST
      STSW-STR7031

      Description:

      TCP/IP Over Ethernet Connectivity with the STR710

      STSW-STR7032

      Active

      Smart Card Interface with the STR71xx

      Legacy MCUs Embedded Software ST
      STSW-STR7032

      Description:

      Smart Card Interface with the STR71xx

      STSW-STR7033

      Active

      STR7/STR9 audio generation with PWM

      Legacy MCUs Embedded Software ST
      STSW-STR7033

      Description:

      STR7/STR9 audio generation with PWM

      STSW-STR7034

      Active

      RFID library for SR176 tag management with STR71x

      Legacy MCUs Embedded Software ST
      STSW-STR7034

      Description:

      RFID library for SR176 tag management with STR71x

      STSW-STR7036

      Active

      Connecting I2S audio devices to the STR7/STR9 MCU

      Legacy MCUs Embedded Software ST
      STSW-STR7036

      Description:

      Connecting I2S audio devices to the STR7/STR9 MCU

      STSW-STR7040

      Active

      STR71x Firmware Library

      Legacy MCUs Embedded Software ST
      STSW-STR7040

      Description:

      STR71x Firmware Library
    • Part number
      Status
      Description
      Type
      Supplier

      MDK-ARM-STR

      Active

      MDK-ARM software development environment for Cortex-R based MCUs

      Legacy MCUs IDEs Keil
      MDK-ARM-STR

      Description:

      MDK-ARM software development environment for Cortex-R based MCUs

      RIDE-STR

      Active

      Raisonance branded integrated development environment for ST7, STR7 and STR9 MCUs

      Legacy MCUs IDEs Raisonance
      RIDE-STR

      Description:

      Raisonance branded integrated development environment for ST7, STR7 and STR9 MCUs

      STSW-STR7050

      Active

      STR7 Family Flash Programming Software

      Legacy MCUs Programmers ST
      STSW-STR7050

      Description:

      STR7 Family Flash Programming Software

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STR710FZ1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STR710FZ1H6
NRND
LFBGA 144 10x10x1.7 P 0.8 mm Industrial Ecopack2
STR710FZ1T6
NRND
LQFP 144 20x20x1.4 mm Industrial Ecopack2

STR710FZ1H6

Package:

LFBGA 144 10x10x1.7 P 0.8 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

LFBGA 144 10x10x1.7 P 0.8 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STR710FZ1T6

Package:

LQFP 144 20x20x1.4 mm

Material Declaration**:

Marketing Status

NRND

Package

LQFP 144 20x20x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
STR710FZ1T6 No availability of distributors reported, please contact our sales office
NRND
3A991A2 NEC Tray LQFP 144 20x20x1.4 mm -40 85 MALTA
STR710FZ1H6 No availability of distributors reported, please contact our sales office
NRND
3A991A2 NEC Tray LFBGA 144 10x10x1.7 P 0.8 mm -40 85 CHINA

STR710FZ1T6

Marketing Status

NRND

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tray

Package

LQFP 144 20x20x1.4 mm

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

Country of Origin

MALTA

STR710FZ1H6

Marketing Status

NRND

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tray

Package

LFBGA 144 10x10x1.7 P 0.8 mm

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors