STSPIN32F0A

Active
Education Education

Advanced BLDC controller with embedded STM32 MCU
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
The STSPIN32F0A is a System-In-Package providing an integrated solution suitable for driving three-phase BLDC motors using different driving modes. It embeds a triple half-bridge gate driver able to drive power MOSFETs with a current capability of 600 mA (sink and source). The high- and low-side switches of same half-bridge cannot be simultaneously driven high thanks to an integrated interlocking function.
An internal DC/DC buck converter provides the 3.3 V voltage suitable to supply both the MCU and external components. An internal LDO linear regulator provides the supply voltage for gate drivers.
The integrated operational amplifiers are available for the signal conditioning, e.g. the current sensing across the shunt resistors.
A comparator with a programmable threshold is integrated to perform the overcurrent protection.
The integrated MCU (STM32F031C6 with extended temperature range, suffix 7 version) allows performing field-oriented control, the 6-step sensorless and other advanced driving algorithms. It has the write-protection and read-protection feature for the embedded Flash memory to protect against unwanted writing and/or reading. It is possible to download the firmware on-the-field through the serial interface thanks to the embedded bootloader.
The STSPIN32F0A device also features overtemperature and undervoltage lockout protections and can be put in the standby mode to reduce the power consumption. The device provides 16 general-purpose I/O ports (GPIO) with the 5 V tolerant capability, one 12-bit analog-to-digital converter with up to 9 channels performing conversions in a single-shot or scan modes, 5 synchronizable general-purpose timers and supports an easy to use debugging serial interface (SWD).
  • All features

    • Extended operating voltage from 6.7 to 45 V
    • Three-phase gate drivers
      • 600 mA sink/source
      • Integrated bootstrap diodes
      • Cross-conduction prevention
    • 32-bit ARM® Cortex®-M0 core:
      • Up to 48 MHz clock frequency
      • 4-kByte SRAM with HW parity
      • 32-kByte Flash memory with option bytes used for write/readout protection
      • Availability FW bootloader
    • 3.3. V DC/DC buck converter regulator with overcurrent, short-circuit, and thermal protection
    • 12 V LDO linear regulator with thermal protection
    • 16 general-purpose I/O ports (GPIO)
    • 5 general-purpose timers
    • 12-bit ADC converter (up to 9 channels)
    • I2C, USART and SPI interfaces
    • 3 rail-to-rail operation amplifiers for signal conditioning
    • Comparator for overcurrent protection with programmable threshold
    • Standby mode for low power consumption
    • UVLO protection on each power supply:
      • VM, VDD, VREG and VBOOTx
    • On-chip debug support via SWD
    • Extended temperature range: -40 to +125 °C

You might also like...

Recommended for you

Related Applications

Industrial

Personal Electronics

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EC-i 40 Motor with Encoder

      Active

      maxon combination consists of EC-i 40 motor (100 W) and ENX 16 EASY encoder (1024 cpt).

      Components and Modules maxon motor
      EC-i 40 Motor with Encoder

      Description:

      maxon combination consists of EC-i 40 motor (100 W) and ENX 16 EASY encoder (1024 cpt).
    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-MCSDK

      Active

      STM32 Motor Control Software Development Kit (MCSDK)

      STM32Cube Expansion Packages ST
      X-CUBE-MCSDK

      Description:

      STM32 Motor Control Software Development Kit (MCSDK)

      X-CUBE-MCSDK-FUL

      Active

      STM32 Motor Control Software Development Kit (MCSDK) - FULL source code - Registration and approbation needed for download

      STM32Cube Expansion Packages ST
      X-CUBE-MCSDK-FUL

      Description:

      STM32 Motor Control Software Development Kit (MCSDK) - FULL source code - Registration and approbation needed for download
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-SPIN3202

      Active

      Six-step motor driving library for STSPIN32F0 and STSPIN32F0A

      Motor Control IC Software ST
      STSW-SPIN3202

      Description:

      Six-step motor driving library for STSPIN32F0 and STSPIN32F0A
    • Part number
      Status
      Description
      Type
      Supplier

      SW4STM32

      Active

      System Workbench for STM32: free IDE on Windows, Linux and OS X

      STM32 IDEs AC6
      SW4STM32

      Description:

      System Workbench for STM32: free IDE on Windows, Linux and OS X
    • Part number
      Status
      Description
      Type
      Supplier

      EVALKIT-ROBOT-1

      Active

      Compact reference design kit for robotics and automation based on STSPIN32F0A

      3-Phase Motors (PMSM, BLDC, ACIM) --
      EVALKIT-ROBOT-1

      Description:

      Compact reference design kit for robotics and automation based on STSPIN32F0A

      STEVAL-ESC002V1

      Active

      Electronic Speed Controller reference design based on STSPIN32F0A

      3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-ESC002V1

      Description:

      Electronic Speed Controller reference design based on STSPIN32F0A

      STEVAL-SPIN3202

      Active

      STSPIN32F0A advanced 3-phase BLDC driver with embedded STM32 MCU single shunt evaluation board

      3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-SPIN3202

      Description:

      STSPIN32F0A advanced 3-phase BLDC driver with embedded STM32 MCU single shunt evaluation board

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STSPIN32F0A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STSPIN32F0A
Active
VFQFPN 48 7x7x1.0 mm Industrial Ecopack2
STSPIN32F0ATR
Active
VFQFPN 48 7x7x1.0 mm Industrial Ecopack2

STSPIN32F0A

Package:

VFQFPN 48 7x7x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 48 7x7x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STSPIN32F0ATR

Package:

VFQFPN 48 7x7x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 48 7x7x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
STSPIN32F0A No availability of distributors reported, please contact our sales office
Active
3A991A2 NEC Tray VFQFPN 48 7x7x1.0 mm -40 125 THAILAND 1.76 / 1k
STSPIN32F0ATR No availability of distributors reported, please contact our sales office
Active
3A991A2 NEC Tape And Reel VFQFPN 48 7x7x1.0 mm -40 125 THAILAND 1.76 / 1k

STSPIN32F0A

Marketing Status

Active

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

1.76 / 1k

ECCN (EU)

NEC

Packing Type

Tray

Package

VFQFPN 48 7x7x1.0 mm

Operating Temperature (°C)

(min)

-40

(max)

125

Budgetary Price (US$)* / Qty

1.76 / 1k

Country of Origin

THAILAND

STSPIN32F0ATR

Marketing Status

Active

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

1.76 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

VFQFPN 48 7x7x1.0 mm

Operating Temperature (°C)

(min)

-40

(max)

125

Budgetary Price (US$)* / Qty

1.76 / 1k

Country of Origin

THAILAND

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors