The M24LR series offers a long-range RFID interface compatible with ISO 15693-capable NFC phones. It features an energy harvesting function that enables batteryless designs. It can be used in a wide variety of applications, including consumer electronics, computer peripherals, home appliances, industrial automation and healthcare products.
- ISO 15693 tag RF interface
- 400 kHz I²C serial interface operating from 1.8 to 5.5 V
- EEPROM memory density from 4 Kbits to 64 Kbits
- Energy harvesting
- 32-bit password protection
- RF WIP/busy output pin
- Simple antenna design, backward compatible with M24SR series
Featured Videos
New ST25DV-I2C series improves on M24LR dynamic NFC tags with new features
ST's new ST25DV-I2C series is an upgrade of our M24LR series of dynamic NFC tags. Offering a 13.56 MHz long-range interface compatible with NFC phones and readers, our new ST25DV-I2C dynamic NFC/RFID tags feature an innovative fast transfer mode, an I²C interface up to 1 MHz and an extended temperature range up to 125 °C.
Backward compatible with the M24LR series and designed for a simple antenna design, ST25DV-I2C dynamic tags are available in new packages including a 12-pin UFDFPN and a very thin 10-ball WLCSP.
- M24LR64E-R Dynamic NFC/RFID tag IC with 64-Kbit EEPROM, energy harvesting, I2C bus and ISO 15693 RF interface
- M24LR04E-R Dynamic NFC/RFID tag IC with 4-Kbit EEPROM, energy harvesting, I2C bus and ISO 15693 RF interface
- M24LR16E-R Dynamic NFC/RFID tag IC with 16-Kbit EEPROM, energy harvesting, I2C bus and ISO 15693 RF interface