An NFC reader is able to setup and sustain communications with a tag or a NFC controller in all NFC modes. The ST25R NFC readers provide multiprotocol support for 13.56 MHz communications such as ISO 14443 Type A or B, ISO 15693, ISO 18092, FeliCa and NFC Forum protocols. Our NFC reader ICs and chips integrate an SPI interface to communicate with a host microcontroller.
As a main provider of Near-Field Communication technology, ST's complete NFC reader portfolio will help you design and develop the most effective and secure contactless solutions for all embedded, payment and automotive applications.
New ST25R3916: High-performance NFC Universal Device & EMVCo Reader
Thanks to its outstanding performances and unique features, our new NFC universal device ST25R3916 is ideal for payment applications. It is also a perfect fit for a large diversity of consumer and industrial applications, including access control, gaming, IoT, pairing, brand protection, product configuration, authentication and traceability.
Key features include:
- 1.6W output power at 5V
- Active Wave Shaping
- Automatic Antenna Tuning (AAT)
- Noise Suppression Receiver
- Dynamic Power Output (DPO)
- Capacitive & Inductive Wake-Up (CIWU) for power saving
- Full compliance to all relevant NFC standards
ST25R39xx Series: High performance NFC readers
The ST25R39xx series includes high performance NFC HF Reader ICs with unique features, such as Automatic Antenna Tuning (AAT), Dynamic Power Output (DPO), Inductive / Capacitive wake-up and active wave shaping. Operating modes supported are Reader Writer and P2P (peer-to-peer) modes.
Compatible with:
- ISO 14443 Type A
- ISO 14443 Type B
- ISO 15693
- ISO 18092 (NFCIP-1) initiator and target in active mode only
- FeliCa
- NFC Forum
Key application examples:
- Payment and Point of Sales (POS)
- Automotive
- Access control
- Gaming
- Qi charge protection & authentication
- Metering
- eGovernment
ST25R39xx NFC readers for Payment and Point of Sales (POS) terminals
Boasting EMVCo & PBOC certifications, the ST25R3911B, ST25R3912, ST25R3913, ST25R3916 reader ICs provide a complete solution for mobile (mPOS) and traditional contactless POS payment terminals.
Unique features ensure designers fast time to market and compliance with relevant NFC specifications, faster EMVCo certification and reduced BOM.
ST25R39xx NFC readers for Automotive Applications
ST25R3914, ST25R3915 and ST25R3920 are highly integrated NFC initiators / HF reader ICs for automotive applications (full AEC-Q100 grade 1 certified). They feature ultra-low power wake-up modes and reliable performance even in metallic environment. Our automotive-grade NFC chips and reader ICs are ideal for car access, start and driver authentication, pairing, data transfer, in-car payment or NFC enhanced protection for Qi wireless charging.
ST25R95: NFC integrated reader and transceiver IC for contactless applications
The ST25R95 provides multiprotocol support for 13.56 MHz communications. Operating modes supported are Reader/Writer and Card Emulation modes, thus covering a wide spectrum of applications. It also supports the detection, reading and writing of NFC Forum Type 1, 2, 3, 4 and 5 tags.
Compatible with:
- ISO/IEC 14443 Type A
- ISO/IEC 14443 Type B
- ISO/IEC 15693
- ISO/IEC 18092
- FeliCa
- MIFARE® Classic compatible
Key application / use case examples:
- Product authentication and configuration
- Access control
- Door locks
- Industrial, medical, commercial NFC tag readers
- Dynamic data exchanges between 2 NFC devices
- CR95HF 13.56-MHz multi-protocol contactless transceiver IC with SPI and UART serial access
- ST25R3912 High performance HF reader / NFC initiator for payment applications with 1 W output power
- ST25R3917 High performance NFC universal device and EMVCo reader
- ST25R95 Near field communication transceiver
- ST25R3911B High performance HF reader / NFC initiator with 1.4 W supporting VHBR and AAT
- ST95HF Near field communication transceiver
- ST25R3914 Automotive high performance HF reader / NFC initiator with 1 W output power supporting AAT
- ST25R3920 Automotive high performance NFC reader for CCC digital key and car center console
- ST25R3916 High performance NFC universal device and EMVCo reader
- ST25R3915 Automotive high performance HF reader / NFC initiator with 1 W output power