ST25 NFC / RFID Readers

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite

Our RFID reader IC and chip portfolio covers the main frequency ranges, including 13.56 MHz (High-Frequency) with HF NFC reader devices and 840-960 MHz (Ultra-High Frequency) with UHF RFID reader devices.

RFID readers are devices able to setup communications and interact with a tag or a controller. There are 2 main types: fixed and portable RFID readers, which can operate at different frequency ranges depending on the target applications.

Key features of ST25R RFID reader series

nfc logo

Standard compliant

  • ISO/IEC 14443A/B
  • ISO/IEC 15693
  • FeliCa
  • ISO/IEC 18092
  • NFC Forum
  • EMVCo & PBOC
  • ISO/IEC 18000
  • ISO/IEC 29143
  • Rain Alliance
rfid reader icon

Feature-rich

  • 13.56MHz HF interface
  • 840-960MHz UHF
  • Very High Bit Rate
  • Peer-to-Peer
  • Automatic Antenna Tuning (AAT)
  • Operating temperature -40°C to 125°C
rfid payment reader

Best-In-Class Reader IP

  • High Output power (up to 1.4W)
  • High Receiver sensitivity
  • Capacitive / Inductive Wake Up
  • Low power operation & Standby
  • Dense Reader Mode (DRM)
rfid tools software

RFID Ecosystem

View all ST25 RFID readers

Free Webinar
Why ST's RFID readers are the right fit for challenging environments

Get instant access for free to our recorded webinar (28 minutes), covering:

  • How to save power by implementing general, inductive, and capacitive wake-up functions
  • How to implement automatic antenna tuning (AAT)
  • How to use its high output power capabilities

Watch the webinar now

NFC: A World of Opportunities

nfc rfid solutions pdf download

Learn about Near-Field Communication (NFC) technology and how ST helps you build the most effective and secure solutions for all your RFID/NFC applications.

Download

 

 

rfid nfc reader list portfolio
Our First EMVCo 3.0 Demo and the 3
New Challenges of NFC Card Payment
Flexible UHF RFID Reader Now Bends Backwards,
Discover the ST25RU3993 and Its New APIs

NFC Antenna Design

mm This option is required.
mm This option is required.