ST25 NFC / RFID Tags & Readers

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite

With the ST25 product family, ST offers a complete portfolio of NFC and RFID tag and reader ICs for a wide variety of NFC-enabled solutions.

Currently found in contactless payment, access control and public transport ticketing systems, NFC technology is a convenient, always-on low power short-range wireless link that is driving the growth for convenient pairing, diagnostic readout, data tracking, and parameter setting use cases in Consumer, Industrial, Automotive and Medical applications.

The benefit of our 10 years longevity program is available for Industrial-grade and Medical NFC / RFID applications.

Discover our NFC / RFID Product Portfolio

ST25T NFC / RFID tags

nfc rfid tag

The ST25T series of NFC / RFID tags feature:

  • 13.56 MHz HF interface
  • ISO 14443 A/B, ISO 15693 and NFC Forum compliance
  • From 512-bit to 64-Kbit memory
  • Up to 32-bit counter with anti-tearing
  • Field detect output
  • OTP bytes
  • Software and eval tools
  • Antenna design tool

View products

ST25D Dynamic NFC tags

nfc rfid dynamic tag

The ST25D series of dynamic NFC / RFID tags feature:

  • 13.56 MHz HF interface
  • ISO 14443A, ISO 15693, NFC Forum compliance
  • I2C interface
  • 2-Kbit to 64-Kbit memory
  • Energy Harvesting
  • Configurable output signal (GPO)
  • Fast Transfer Mode
  • PWM outputs
  • Software and eval tools
  • Antenna design tool

View products

ST25R NFC / RFID readers

nfc rfid reader

The ST25R series of HF & UHF readers feature:

  • 13.56 MHz HF
  • 840-960 MHz UHF
  • ISO 14443 A/B, ISO 15693, ISO 18092, ISO 18000, ISO 29143 FeliCa, NFC Forum, EMVCo & PBOC
  • Very High Bit Rate
  • Peer-to-peer
  • High Output power (up to 1.4W)
  • High Receiver sensitivity
  • Automatic Antenna tuning
  • Software and eval tools
  • Antenna design tool

View products

Give your products a new edge with an integrated NFC solution!

nfc solution

Improve user engagement, enhance product features, and gain valuable insights into user behavior with ST25 NFC readers and tags combined in a Reader+Tag solution. This solution allows you to easily add NFC connectivity to your existing products, thereby ensuring you can design new upgraded versions while keeping costs down.

NFC / RFID tags: ISO 14443 (A/B), ISO 15693, NFC Forum compliant

Operating in the 13.56 MHz RFID HF band, ST25 NFC tags and dynamic tags comply with ISO 14443 type A and B, ISO 15693 and NFC Forum standards and offer a range of EEPROM memory sizes from 512-bit to 64-Kbit.

NFC Forum certified tags and dynamic tags

nfc certified certificationST25TV tags and ST25DV-I2C, ST25DV-PWM dual interface tags are NFC Forum Type 5 certified.
ST25TA tags are NFC Forum type 4 certified.

The certification provides consistency of behavior across NFC implementations and sets the foundation for interoperability.

About ST's NFC / RFID readers

ST25R HF readers are compliant with ISO 14443 type A and B, ISO 15693, ISO 18092, FeliCa and NFC Forum standards. They are supporting very high bit rate (VHBR) technology and up to 1.6 W output power.

UHF RAIN RFID readers

rain rfid reader

The ST25RU UHF Rain RFID readers provide multiprotocol support for the 840-960 MHz UHF band compatible with ISO 18000-62/63, ISO 29143 and to GS1's EPC UHF Gen2 Air Interface Protocol.

Learn more about our latest RAIN RFID Reader IC (ST25RU3993) for UHF with EPC Gen2 support.

ST25 Ecosystem: NFC / RFID development & evaluation tools

nfc rfid development evaluation tools

ST offers a comprehensive range of tools to evaluate and develop NFC / RFID solutions: NFC Discovery starter kits, NFC STM32 Nucleo MCU expansion boards, ST25 reference software and antenna design tool in order to ease the design process and cost.

NFC: A World of Opportunities

nfc rfid solutions pdf download

Discover ST's NFC Brochure that helps you build the most effective and secure solutions for all your NFC applications.

Download

Download our product presentation

nfc rfid products presentation

Download

NFC Antenna Design

mm This option is required.
mm This option is required.