Product overview
Description
The ST25DV02K-W1/2 is an ISO 15693 and NFC Forum Type 5 tag, with one or two pulse width modulation (PWM) outputs and 2 Kbits of electrically erasable programmable memory (EEPROM). It offers two interfaces. The first delivers up to 2x independent PWM output signals and the second is an RF link activated by the received carrier electromagnetic wave.The PWM outputs are configured at boot time, and can be updated live through RF link. RF and PWM are independently powered and can work in stand-alone mode.
The ST25DV02K-W1/2 contains 256 bytes (64 blocks) of memory for User data. This memory is accessible through the RF interface, following ISO/IEC 15693 or NFC Forum Type 5 Tag recommendations.
The device is based on technology and design solutions for which there are pending patents.
-
All features
- Pulse width modulation outputs
- Two independent outputs: 1x PWM output on ST25DV02K-W1, 2x PWM outputs on ST25DV02K-W2
- From 488 Hz to 31250 Hz
- 62.5 ns pulse width resolution: from 15-bit resolution at 488 Hz to 9-bit resolution at 31.25 kHz
- Accuracy: ±10% over temperature range
- No need for external oscillator
- Supply voltage from 1.8 V to 5.5 V, independent from contactless interface
- Independent push-pull outputs
- Up to 4 mA drive capability per output
- Adjustable output drive for low power and low noise application
- Live update of PWM parameters controlled by contactless interface
- Contactless interface
- Based on ISO/IEC 15693 and NFC Forum Type 5 Tag
- Supports all ISO/IEC 15693 modulations, coding, sub-carrier modes and data rates
- Single and multiple blocks read
- Internal tuning capacitance: 28.5 pF
- Memory
- 2-kbit of EEPROM
- Accessible in blocks of 4x bytes
- 5 ms typical write time (one block)
- Data retention: 40 years
- Write cycles endurance: 100k write cycles at 85 ºC
- Data protection
- Up to four independent areas, including the PWM control area, with flexible protection mechanism based on 32/64-bits passwords
- System configuration: write protection by 32-bit password
- TruST25™ Digital signature mechanism for authentication
- Temperature range
- From -40°C to +85°C (Contactless interface)
- From -40 °C to +105 °C (PWM interface)
- Package
- SO8N and TSSOP8
- ECOPACK2 (RoHS compliant)
- Pulse width modulation outputs
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Aug 2019 | 30 Aug 2019 |
Application Notes (5)
Resource title | Latest update | |||
---|---|---|---|---|
02 Feb 2021 | 02 Feb 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
02 Feb 2021 | 02 Feb 2021 | |||
04 Nov 2019 | 04 Nov 2019 | |||
25 Jul 2019 | 25 Jul 2019 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Feb 2021 | 02 Feb 2021 |
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 May 2020 | 25 May 2020 |
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
12 Oct 2020 | 12 Oct 2020 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Apr 2019 | 18 Apr 2019 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST25DV02K-W1 | Proposal | - | Industrial | - | |
ST25DV02K-W1R8S3 | Active | SO8 | Industrial | Ecopack2 | |
ST25DV02K-W1R8T3 | Active | TSSOP-8L | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
ST25DV02K-W1 | No availability of distributors reported, please contact our sales office | Proposal | - | - | - | - | -40 | 125 | - | |||
ST25DV02K-W1R8S3 | 2 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | SO8 | -40 | 125 | CHINA | 0.3 / 1k | |
ST25DV02K-W1R8T3 | No availability of distributors reported, please contact our sales office | Buy Direct | Active | EAR99 | NEC | Tape And Reel | TSSOP-8L | -40 | 125 | CHINA | 0.3 / 1k |
Marketing Status
ProposalECCN (US)
-Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors