Product overview
Description
The ST25R3914/5 are highly integrated NFC initiators / HF reader ICs for automotive applications, AEC-Q100 grade 1 qualified, including the analog front end (AFE) and a highly integrated data framing system for ISO 18092 (NFCIP-1) initiator, ISO 18092 (NFCIP-1) active target, ISO 14443A and B reader (including high bit rates), ISO 15693 reader and FeliCa™ reader. Implementation of other standard and custom protocols like MIFARE™ Classic is possible using the AFE and implementing framing in the external microcontroller (Stream and Transparent modes). The ST25R3914/5 are positioned perfectly for the infrastructure side of the NFC system, where users need optimal RF performance and flexibility combined with low power.Thanks to automatic antenna tuning (AAT) technology, the devices are optimized for applications with directly driven antennas. The ST25R3914/5 are alone in the domain of HF reader ICs as they contain two differential low impedance (1 Ω) antenna drivers.
The ST25R3914/5 include several features that make them very suited for low power applications. They contain a low power capacitive sensor that can be used to detect the presence of a card without switching on the reader field. The presence of a card can also be detected by performing a measurement of amplitude or phase of signal on antenna LC tank, and comparing it to the stored reference. They also contain a low power RC oscillator and wake-up timer that can be used to wake up the system after a defined time period, and to check for the presence of a tag using one or more low power detection techniques (capacitive, phase or amplitude).
The ST25R3914/5 are designed to operate from a wide (2.4 V to 5.5 V) power supply range; peripheral interface IO pins support power supply range from 1.65 V to 5.5 V.
-
All features
- AEC-Q100 qualified
- ISO 18092 (NFCIP-1) Active P2P
- ISO14443A, ISO14443B, ISO15693 and FeliCa™
- Support HBR up to 848 kbit/s PICC to PCD and PCD to PICC framing
- Capacitive sensing - Wake-up
- Automatic antenna tuning system providing tuning of antenna LC tank (ST25R3914 only)
- Automatic modulation index adjustment
- AM and PM (I/Q) demodulator channels with automatic selection
- Up to 1 W in case of differential output
- User selectable and automatic gain control
- Transparent and Stream modes to implement MIFARE™ Classic compliant or other custom protocols
- Possibility of driving two antennas in single ended mode
- Oscillator input capable of operating with 13.56 MHz or 27.12 MHz crystal with fast start-up
- 6 Mbit/s SPI with 96 bytes FIFO
- Wide supply voltage range from 2.4 V to 5.5 V
- Wide temperature range: -40 °C to 125 °C
- ST25R3914: VFQFPN32, 5 mm x 5 mm package with wettable flanks
- ST25R3915: QFN32, 5 mm x 5 mm package
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Jul 2019 |
04 Jul 2019
|
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
24 Mar 2021 |
24 Mar 2021
|
|||
19 Mar 2021 |
19 Mar 2021
|
|||
11 Jan 2021 |
11 Jan 2021
|
|||
19 Mar 2021 |
19 Mar 2021
|
Application Notes for related Tools & Software (3)
Resource title | Latest update | |||
---|---|---|---|---|
24 Aug 2020 |
24 Aug 2020
|
|||
24 Mar 2021 |
24 Mar 2021
|
|||
24 Apr 2020 |
24 Apr 2020
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Jul 2020 |
23 Jul 2020
|
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 May 2020 |
26 May 2020
|
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 |
23 Mar 2020
|
|||
23 Mar 2021 |
23 Mar 2021
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST25R3915-AQFT |
Active
|
VFQFPN 5X5 32L PAD 3.5X3 PUNCHED | Automotive | N/A | |
ST25R3915-AQWT |
Preview
|
VFQFPN 5X5X1 32L WETTABLE FLANKS | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
ST25R3915-AQFT | 1 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | VFQFPN 5X5 32L PAD 3.5X3 PUNCHED | -40 | 125 | PHILIPPINES | 2.8 / 1k | |
ST25R3915-AQWT | No availability of distributors reported, please contact our sales office |
Preview
|
EAR99 | NEC | Tape And Reel | VFQFPN 5X5X1 32L WETTABLE FLANKS | -40 | 125 | THAILAND |
Marketing Status
PreviewECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors