Product overview
Description
The ST25R95 is an integrated transceiver IC for contactless applications. The ST25R95 manages frame coding and decoding in Reader and card emulation modes for standard applications such as near field communication (NFC), proximity and vicinity standards.The ST25R95 supports ISO/IEC 14443 Type A communication in reader and card emulation modes, and ISO/IEC 14443 Type B, ISO/IEC15693, and FeliCa in reader mode.The ST25R95 embeds an analog front end to provide the 13.56 MHz air interface.
The ST25R95 also supports the detection, reading and writing of NFC Forum Type 1, 2, 3, 4, and 5 tags, and an SPI interface to communicate with the host controller.
-
All features
- Belonging to ST25 family that includes all NFC/RF ID tag and reader products from STMicroelectronics
- Operating modes supported:
- Reader/Writer
- Card emulation (ISO/IEC 14443-3 Type A)
- Hardware features
- Dedicated internal frame controller
- Highly integrated analog front end (AFE) for RF communications
- Transmission and reception modes
- Optimized power management
- Tag detection mode
- Field detection mode
- RF communication at 13.56 MHz
- NFC-A / ISO14443A reader mode
- NFC-B / ISO14443B reader mode
- NFC-F / FeliCa™ reader mode
- NFC-V / ISO15693 reader mode
- NFC-A / ISO14443A card emulation
- MIFARE® Classic compatible
- Communication interfaces with a host controller
- Serial peripheral interface (SPI) slave interface up to 2 Mbps
- Up to 528-byte command/reception buffer (FIFO) depending on communication protocol
- 32-lead, 5x5 mm, very thin fine pitch quad flat (VFQFPN) ECOPACK2 package
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Apr 2019 | 29 Apr 2019 |
Application Notes (2)
Resource title | Latest update | |||
---|---|---|---|---|
07 Jan 2019 | 07 Jan 2019 | |||
01 Feb 2019 | 01 Feb 2019 |
Application Notes for related Tools & Software (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Feb 2019 | 01 Feb 2019 |
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Jan 2019 | 02 Jan 2019 |
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Jun 2020 | 17 Jun 2020 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST25R95-VMD5T | Active | VFQFPN 32 5x5x1.0 mm | Industrial | Ecopack2 | |
ST25R95-VMD5T
Package:
VFQFPN 32 5x5x1.0 mmMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
ST25R95-VMD5T | 3 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | VFQFPN 32 5x5x1.0 mm | -25 | 85 | PHILIPPINES | 1.5 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors