ST25TV series NFC tags

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite
Get Started

Near Field Communication (NFC) Type 5 tags and labels operate in the high-frequency (HF) 13.56 MHz range and comply with the NFC-V Technology specification from the NFC Forum. The data stored in these Type 5 tags and labels is transferred to NFC smartphones or professional NFC/RFID HF readers that support the NFC Forum standardized NFC Data Exchange Format (NDEF).

ST25TV Type 5 Tag chips are certified by the NFC Forum and comply with the industrial ISO/IEC 15693 RFID specifications, providing interoperability across NFC implementations in NFC smartphones and NFC/RFID HF readers.

st25 nfc tag mobile app

 

An improved user experience with Augmented NDEF and longer read range

ST25TV Type 5 NFC Tag ICs are the first solution to combine the convenience of the longer read range of the ISO/IEC 15693 vicinity standard with a tamper detect capability and Augmented NDEF feature. When compared to other NFC tag types (Type 2 or Type 4), ST25TV tags are easier to tap and read by end consumers, thereby offering an improved user experience.

The ST25TV series offers tags with a 512-bit or 2-Kbit memory, including a contextual automatic NDEF messaging service. It allows the tag to respond with dynamically-generated content when triggered by the end user and his NFC mobile phone with a simple "tap". This technology is called Augmented NDEF.

For a large scope of applications, from Industrial to Consumer

Thanks to its best-in-class RF performance and its advanced features, the ST25TV series can be used for a wide panel of use cases, like asset tracking with long range HF/RFID reader, and enhances consumer engagement with Android/iOS NFC mobile phones.

ST25TV Type 5 NFC Tag ICs address multiple applications such as Healthcare & Wellness, Consumer Packaged Goods, luxury goods, wine & spirits, pharmaceuticals, and bring value and benefits to players across the whole supply chain, from the production stage to the store.

ST25TV Type 5 Tag ICs series differentiating features and options

  • ISO/IEC 15693 & NFC Forum Type 5
  • Fast operations, up to 53 kb/s speed
  • Up to 2kbit EEPROM memory with a lock-block mechanism
  • Augmented NDEF services
  • TruST25™ digital signature
  • 64-bit encrypted passwords with multi-area protection
  • Tamper detection
  • 16-bit counter for 1st write access monitoring
  • 24-bit Unique Tap Code (UTC)
  • Electronic article surveillance
  • Kill and untraceable modes
  • 60-year data retention
  • SBN12, SBN075 and DFN5 package versions


Applications and Use cases

  • Consumer engagement
  • Asset tracking
  • Product configuration (parameter setting)
  • Brand recognition
  • Anti-counterfeiting
  • Anti-theft
  • Product identification
  • Product information
  • Access control
  • Gaming

NFC forum certification

Discover how the technology behind NFC improves user experience
NFC Type-5 Custom commands on your
mobile: Check our source code & more !

ST25TV-eSEAL

The ST25TV-eSEAL is a ready-to-use demonstration board allowing the user to assess the features and capabilities of the ST25TV series NFC tags.

To demonstrate the tamper detect function, the ST25TV-eSEAL can be used in conjunction with the DEMO-CR95HF-A demonstration board, or with an Android™ smart-phone.

NFC Antenna Design

mm This option is required.
mm This option is required.

Step 1: Purchase Discovery kit, Nucleo board or Evaluation board

ST25TV-eSEAL

Discovery board for the ST25TV02K NFC Forum Type 5 tag IC

ST25-TAG-BAG-U

The ST25-TAG-BAG-U contains five different items (five for each type), all of them based on NFC Forum Type 5 Tag ICs (ST25TV512 and ST25TV02K) or on NFC Forum Type 4 Tag ICs (ST25TA02KB and ST25TA64K).

Step 2: Download associated software

STSW-ST25PC001

Windows® PC software for ISO15693, ISO14443-A/B, NFC and industrial readers

STSW-ST25SDK001

Software Development Kit for ST25 Tags and Dynamic Tags

STSW-ST25001

Application executable of the "NFC Tap" Android app for ST25 product family

STSW-ST25IOS001

Application executable of the "NFC Tap" iOS app for ST25 product family

Step 3: Get trained

ST25TV NFC tags Product Presentation

ST25TV NFC tags Product Presentation