Teseo-LIV3FL

Preview
Education

Tiny GNSS low power module

Download databrief
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
The Teseo-LIV3FL module is an easy to use global navigation satellite system (GNSS) standalone low power module, embedding Teseo III single die standalone positioning receiver IC working simultaneously on multiple constellations (GPS/Galileo/Glonass/BeiDou/QZSS). The Teseo-LIV3FL modules bring the proven accuracy and robustness of Teseo III chips to the reach of everyone: the embedded firmware and the complete evaluation environment save development time, while the compactness and cost-effectiveness of this solution make it ideal for several applications, such as insurance, goods tracking, drones, tolling, anti-theft systems, people and pet location, vehicle tracking, emergency calls, fleet management, vehicle sharing, diagnostics and public transportation.
Within its 9.7x10.1 mm tiny size, Teseo-LIV3FL is offering superior accuracy thanks to the on-board temperature compensated crystal oscillator (TCXO) and a reduced time to first fix (TTFF) relying to its dedicated real time clock (RTC) oscillator.
Thanks to the embedded flash Teseo-LIV3FL offers many extra features such as data logging, 7 days autonomous assisted GNSS, FW reconfigurability as well as FW upgrades.
Teseo-LIV3FL provides also the autonomous assisted GNSS able to predict satellite data based on previous observation of satellite.
Teseo-LIV3FL module, being a certified solution, optimizes the time to market of the final applications with a temperature operating range from -40 °C to 85°C.
  • All features

    • Simultaneous multi-constellation
    • -163 dBm tracking sensitivity
    • 1.5 m CEP position accuracy
    • Embedded Flash for data logging and FW upgrade
    • VCC/VBAT supply voltage range: from 1.75 V to 4.2 V
    • VCC_IO 1.8 V and 3.3 V
    • Tiny LCC 18 pin package (9.7x10.1)
    • Wide operating temperature range (from -40 °to 85 °C)
    • Free FW configuration
    • 17.7. μA standby current and 82.7 mW tracking power consumption

You might also like...

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EVB-LIV3FL

      Preview

      TESEO LIV3FL low power module evaluation board

      GNSS ICs Eval Boards --
      EVB-LIV3FL

      Description:

      TESEO LIV3FL low power module evaluation board

EDA Symbols, Footprints and 3D Models

STMicroelectronics - Teseo-LIV3FL

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
TESEO-LIV3FL
Preview
RF MODULE Industrial Ecopack2

TESEO-LIV3FL

Package:

RF MODULE

Material Declaration**:

Marketing Status

Preview

Package

RF MODULE

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
TESEO-LIV3FL No availability of distributors reported, please contact our sales office
Preview
7A994 NEC Tape And Reel RF MODULE -40 85 SOUTH KOREA 8.9 / 1k

TESEO-LIV3FL

Marketing Status

Preview

ECCN (US)

7A994

Budgetary Price (US$)*/Qty

8.9 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

RF MODULE

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

8.9 / 1k

Country of Origin

SOUTH KOREA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors