A5975AD

Active
Education

Up to 2.5 A step down switching regulator for automotive applications
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
The A5975AD is a step-down monolithic power switching regulator with a minimum switch current limit of 3.1 A, it is therefore able to deliver up to 2.5 A DC current to the load depending on the application conditions. The output voltage can be set from 1.235 V to 35 V. The high current level is also achieved thanks to a HSOP8 package with exposed frame, that allows to reduce the RTHJ-A down to approximately 40 °C/W. The device uses an internal P-channel DMOS transistor (with a typical RDS(on) of 250 mΩ) as switching element to minimize the size of the external components. An internal oscillator fixes the switching frequency at 500 kHz. Having a minimum input voltage ofonly 4 V, it fits automotive applications requiring device operation even in cold crank conditions. Pulse-by-pulse current limit with the internal frequency modulation offers an effective constant current short-circuit protection.
  • All features

    • Qualified following the AEC-Q100 requirements (see PPAP for more details)
    • 2.5 A DC output current
    • Operating input voltage from 4 V to 36 V
    • 3.3 V / (±2%) reference voltage
    • Output voltage adjustable from 1.235 V to 35 V
    • Low dropout operation: 100% duty cycle
    • 500 kHz internally fixed frequency
    • Voltage feed-forward
    • Zero load current operation
    • Internal current limiting
    • Inhibit for zero current consumption
    • Synchronization
    • Protection against feedback disconnection
    • Thermal shutdown

Recommended for you

Related Applications

Industrial

EDA Symbols, Footprints and 3D Models

STMicroelectronics - A5975AD

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
A5975ADTR
Active
PowerSO-8 Automotive Ecopack2

A5975ADTR

Package:

PowerSO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Converter

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.
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
A5975ADTR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel PowerSO-8 - - PHILIPPINES 1.811 / 1k

A5975ADTR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.811 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PowerSO-8

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

1.811 / 1k

Country of Origin

PHILIPPINES

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors