A6902D

Active

Up to 1 A step down switching regulator with adjustable current limit for automotive applications
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
The A6902D is a complete step down switching regulator with adjustable current limit. Based on a voltage mode structure it integrates an additional current error amplifier to implement both a constant voltage and constant current control. The current limit programming is very simple and accurate (± 5%) selecting the proper sensing resistor.
The internal P-Channel DMOS transistor (typ. RDSON 250 mΩ) assures high efficiency and minimum dropout even at high output current level.
  • All features

    • Qualified following the AEC-Q100 requirements
    • Up to 1 A DC output current
    • Operating input voltage from 8 V to 36 V
    • Output voltage adjustable from 1.235 V to 35 V
    • Precise 3.3 V (±2 %) reference voltage
    • 250 kHz Internally fixed frequency
    • Voltage feedforward
    • Zero-load current operation
    • Internal current limiting
    • Protection against feedback disconnection
    • Thermal shutdown

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - A6902D

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
A6902D13TR
Active
SO-8 Automotive Ecopack1

A6902D13TR

Package:

SO-8

Material Declaration**:

Marketing Status

Active

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Converter

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.
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
A6902D13TR No availability of distributors reported, please contact our sales office Buy Direct
Active
EAR99 NEC Tape And Reel SO-8 -40 125 CHINA 1.425 / 1k

A6902D13TR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.425 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SO-8

Operating Temperature (°C)

(min)

-40

(max)

125

Budgetary Price (US$)* / Qty

1.425 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors