A6986I

Active
Education

Automotive 38 V, 5W synchronous iso-buck converter
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
The A6986I is an automotive grade device specifically designed for the isolated buck topology. The 100% duty cycle capability and the wide input voltage range meet the cold crank and load dump specifications for automotive systems. The primary output voltage can be accurately adjusted, whereas the isolated secondary output is derived by using a given transformer ratio. No optocoupler is required. The primary sink capability typically up to 1.9 A (even during soft-start) allows a proper energy transfer to the secondary side as well as enabling a tracked soft-start of the secondary output. The control loop is based on a peak current mode architecture and the device operates in forced PWM. The 300 ns blanking time filters oscillations, generated by the transformer leakage inductance, making the solution more robust. Pulse-by-pulse current sensing on both power elements implements an effective constant current protection in the primary side. Due to the primary reverse current limit, the secondary output is protected against short-circuit events. A primary output voltage supervisor, which notifies primary output voltage regulation through the RST open collector output, overvoltage protection, adjustable switching frequency, synchronization and a programmable soft-start are also available. For traditional buck topology in automotive application the A6986 / A6985F / A6986F / A6986H is recommended.
  • All features

    • AEC-Q100 qualified
    • Operating temperature range:
      • - 40°C to + 135°C for TJ
    • Designed for iso-buck topology
    • 4 V to 38 V operating input voltage
    • Primary output voltage regulation / no optocoupler required
    • 1.9 A typical sink peak primary current capability
    • Peak current mode architecture in forced PWM operation
    • 300 ns blanking time
    • 8 µA IQ-SHTDWN
    • Adjustable fSW and synchronization
    • Embedded primary output voltage supervisor
    • Adjustable soft-start time
    • Internal primary current limiting
    • Overvoltage protection
    • RDS(on) HS = 180 mΩ, RDS(on) LS = 150 mΩ
    • Thermal shutdown

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-A6986IV1

      Active

      38 V, 5 W synchronous iso-buck converter evaluation board with dual isolated output based on the A6986I

      Automotive IC Eval Boards ST
      STEVAL-A6986IV1

      Description:

      38 V, 5 W synchronous iso-buck converter evaluation board with dual isolated output based on the A6986I

      STEVAL-A6986IV2

      Active

      38 V, 5 W synchronous iso-buck converter evaluation board with single isolated output based on the A6986I

      Automotive IC Eval Boards ST
      STEVAL-A6986IV2

      Description:

      38 V, 5 W synchronous iso-buck converter evaluation board with single isolated output based on the A6986I

EDA Symbols, Footprints and 3D Models

STMicroelectronics - A6986I

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
A6986ITR
Active
HTSSOP16 Automotive Ecopack2

A6986ITR

Package:

HTSSOP16

Material Declaration**:

Marketing Status

Active

Package

HTSSOP16

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
A6986ITR Available at 1 distributors

Distributor availability ofA6986ITR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 305 1 Order Now

Distributor reported inventory date: 2021-05-14

Distributor Name

Farnell Element14

Stock

305

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-14

Active
EAR99 NEC Tape And Reel HTSSOP16 - - PHILIPPINES 1.7 / 1k

A6986ITR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.7 / 1k

Distributor availability ofA6986ITR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 305 1 Order Now

Distributor reported inventory date: 2021-05-14

Distributor Name

Farnell Element14

Stock

305

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-14

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

HTSSOP16

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

1.7 / 1k

Country of Origin

PHILIPPINES

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors