A7987

Active
Education

61 V 3A asynchronous step-down switching regulator with adjustable current limitation for automotive
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
The A7987 is a step-down monolithic switching regulator that can deliver up to 3 A DC. The adjustable output voltage ranges from 0.8 V to VIN. The wide input voltage range and the almost 100% duty cycle capability meet the fail-safe specifications for automotive systems. The embedded switch-over feature on the VBIAS pin maximizes efficiency at light load. The adjustable current limitation, designed to select the inductor RMS current in accordance with the nominal output current, and the high switching frequency capability make the size of the application compact. Pulse-by-pulse current sensing with digital frequency fold-back implements an effective constant current protection over the different application conditions. The peak current fold-back decreases the stress of the power components in heavy short-circuit conditions. The PGOOD open collector output can also implement the output voltage sequencing during the power-up phase. Multiple devices can be synchronized sharing the SYNCH pin to prevent beating noise for low noise requirements such as in infotainment applications.
  • All features

    • 3 A DC output current
    • 4.5 V to 61 V operating input voltage
    • Adjustable fsw (250 kHz to 1.5 MHz)
    • Output voltage adjustable from 0.8 V to VIN
    • Synchronization
    • Adjustable soft-start time
    • Adjustable current limitation
    • VBIAS improves efficiency at light load
    • PGOOD open collector output
    • Digital frequency fold-back in short-circuit
    • Auto-recovery thermal shutdown
    • Qualified following AEC-Q100 requirements

You might also like...

Recommended for you

Related Applications

Automotive

The A7987, a flexible automotive buck converter with a smart bootstrap
Read more on our blog

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-ISA207V1

      Active

      3 A step down DC/DC switching regulator (VIN = 4.5 V to 60 V) based on the A7987

      Automotive IC Eval Boards ST
      STEVAL-ISA207V1

      Description:

      3 A step down DC/DC switching regulator (VIN = 4.5 V to 60 V) based on the A7987

EDA Symbols, Footprints and 3D Models

STMicroelectronics - A7987

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
A7987TR
Active
HTSSOP16 Automotive Ecopack2

A7987TR

Package:

HTSSOP16

Material Declaration**:

Marketing Status

Active

Package

HTSSOP16

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Converter

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.
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
A7987TR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel HTSSOP16 - - PHILIPPINES 2.0 / 1k

A7987TR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

2.0 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

HTSSOP16

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

2.0 / 1k

Country of Origin

PHILIPPINES

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors