Product overview
Description
The L6391 is a high voltage device manufactured with the BCD™ “OFF-LINE” technology. It is a single-chip half-bridge gate driver for N-channel power MOSFET or IGBT. The high-side (floating) section is designed to stand a voltage rail up to 600 V. The logic inputs are CMOS/TTL compatible down to 3.3 V for easy interfacing the microcontroller/DSP.An integrated comparator is available for protections against overcurrent, overtemperature, etc.
-
All features
- High voltage rail up to 600 V
- dV/dt immunity ± 50 V/nsec in full temperature range
- Driver current capability:
- 290 mA source
- 430 mA sink
- Switching times 75/35 nsec rise/fall with 1 nF load
- 3.3 V, 5 V TTL/CMOS inputs with hysteresis
- Integrated bootstrap diode
- Comparator for fault protections
- Smart shutdown function
- Adjustable deadtime
- Interlocking function
- Compact and simplified layout
- Bill of material reduction
- Effective fault protection
- Flexible, easy and fast design
Circuit Diagram
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Sep 2015 |
16 Sep 2015
|
Design Notes & Tips (2)
Resource title | Latest update | |||
---|---|---|---|---|
16 Jul 2019 |
16 Jul 2019
|
|||
19 Mar 2021 |
19 Mar 2021
|
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 |
23 Mar 2020
|
|||
07 Apr 2021 |
07 Apr 2021
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
L6391D |
Active
|
SO-14 | Industrial | Ecopack2 | |
L6391DTR |
Active
|
SO-14 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
L6391D | 2 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tube | SO-14 | -40 | 125 | MOROCCO | 0.745 / 1k | |
L6391DTR | 1 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SO-14 | -40 | 125 | MOROCCO | 0.745 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors