-
The L6932 Ultra Low Drop Output linear regulator operates from 2V to 14V and is able to support 2A. Designed with an internal 50mΩ N-channel Mosfet, can be usefull for the DC-DC conversion between 2.5V and 1.5V at 2A in portable applications reducing the power dissipation.
L6932 is available in 1.5V, 1.8V, 2.5V and adj version from 1.2V and ensure a voltage regulation accuracy of 1%.
The current limit is fixed at 2.5A to control the current in short circuit condition within ±8%. The current is sensed in the power mos in order to limit the power dissipation.
The device is also provided of a thermal shut down that limits the internal temperature at 150˚C with an histeresys of 20˚C. L6932 provides the Enable and the Power good functions.Key Features
- SO-8 (4+4) PACKAGE
- THERMAL SHUT DOWN
- 1% VOLTAGE REGULATION ACCURACY
- ADJUSTABLE FROM 1.2V TO 5V (L6932D1.2)
- 2V TO 14V INPUT VOLTAGE RANGE
- 200μA QUIESCENT CURRENT AT ANY LOAD
- 200mΩ Rdson MAX.
- 1.5V, 1.8V AND 2.5V FIXED VOLTAGE
- SHORT CIRCUIT PROTECTION
- EXCELLENT LOAD AND LINE REGULATION
Featured Videos
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Jan 2021 |
04 Jan 2021
|
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
15 Feb 2019 |
15 Feb 2019
|
|||
26 Feb 2020 |
26 Feb 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
L6932D1.2TR |
NRND
|
SO-8 | Industrial | Ecopack2 (**) |
|
L6932D1.8TR |
NRND
|
SO-8 | Industrial | Ecopack2 |
|
L6932D1.2TR
Package:
SO-8Material Declaration**:
L6932D1.8TR
Package:
SO-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||
L6932D1.2TR | 3 distributors |
NRND
|
EAR99 | NEC | Tape And Reel | SO-8 | -25 | 125 | 1.2 | 1 | 2 | CHINA | 1.188 / 1k | |||
L6932D1.8TR | No availability of distributors reported, please contact our sales office |
NRND
|
EAR99 | NEC | Tape And Reel | SO-8 | -25 | 125 | 1.8 | 1 | 2 | CHINA | 1.264 / 1k |
Marketing Status
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
1.188 / 1kMarketing Status
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
1.264 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors