LD39080

NRND

Ultra low drop BICMOS voltage regulator
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
The LD39080 is a fast, ultra low drop linear regulator which operates from 2.5 V to 6 V input supply. A wide range of output options is available. The low drop voltage, low noise, and ultra low quiescent current make it suitable for low voltage microprocessors and memory applications. The device is developed on the BiCMOS process which allows the low quiescent current operation regardless of the output load current.
  • All features

    • 0.8 A guaranteed output current
    • Ultra low-dropout voltage (150 mV typ. @ 0.8 A load, 20 mV typ. @150 mA load)
    • Very low quiescent current (1 mA typ. @ 0.8 A load, 1 μA max.@ 25 °C in off mode)
    • Logic-controlled electronic shutdown
    • Current and thermal internal limit
    • ±1.5% output voltage tolerance @ 25 °C
    • ADJ output voltage: 1.22 V to 5.0 V
    • Temperature range: -40 to 125 °C
    • Fast dynamic response to line and load changes
    • Stable with ceramic capacitor
    • Available in PPAK

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LD39080

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
LD39080PT-R
NRND
PPACK 5 Industrial Ecopack2

LD39080PT-R

Package:

PPACK 5

Material Declaration**:

Marketing Status

NRND

Package

PPACK 5

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Output Voltage (V) (nom)
Budgetary Price (US$)*/Qty
More info
min
max
LD39080PT-R No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tape And Reel PPACK 5 -40 125 - 0.781 / 1k
MORE INFO

Output Tolerance (typ):

1.5

Output Current (A) (nom):

0.8

Unit Price (US$):

0.781

Country of Origin:

CHINA

LD39080PT-R

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.781 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PPACK 5

Operating Temperature (°C)

(min)

-40

(max)

125

Output Voltage (V) (nom)

-

Output Tolerance (typ)

1.5

Output Current (A) (nom)

0.8

Budgetary Price (US$)* / Qty

0.781 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors