-
The LD39200 provides 2 A of maximum current with an input voltage range from 1.25 V to 6.0 V, and a typical dropout voltage of 130 mV.
It is stable with ceramic capacitors on the output (10 µF).
Typical power supply rejection ratio is 70 dB at 1 kHz and starts to roll off at 20 kHz.
The enable logic control function puts the LD39200 in shutdown mode, reducing the total current consumption to 10 nA (typ.).
Power Good flag is available on a dedicated pin.
The device also includes reverse current protection, short-circuit constant current limit and thermal protection.
Typical applications are for Telecom infrastructure and consumer.Key Features
- Input voltage from 1.25 V to 6.0 V
- Ultra low drop: 130 mV (typ.) at 2 A load
- 1 % output accuracy at 25 °C, 2 % in full temperature range
- High PSRR: 70 dB at 1 kHz
- Reverse current protection
- 2 A guaranteed output current
- Available in fixed and adjustable output voltage version from 0.5 V with 100 mV step
- Power Good
- Internal current and thermal limit
- Operating junction temperature range: -40 °C to 125 °C
- DFN6 (3 x 3 mm) and DFN8 (4 x 4 mm) packages
Featured Videos
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2018 |
19 Sep 2018
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Jan 2021 |
04 Jan 2021
|
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
15 Feb 2019 |
15 Feb 2019
|
|||
26 Feb 2020 |
26 Feb 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LD39200DPUR |
Active
|
DFN8 4x4 | Industrial | Ecopack2 | |
LD39200PU33R |
Active
|
DFN6 3x3 | Industrial | Ecopack2 | |
LD39200PUR |
Active
|
DFN6 3x3 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||
LD39200PU33R | 8 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DFN6 3x3 | -40 | 125 | 3.3 | 1 | 2 | CHINA | 0.625 / 1k | ||
LD39200DPUR | 7 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DFN8 4x4 | -40 | 125 | - | 1 | 2 | CHINA | 0.625 / 1k | ||
LD39200PUR | 5 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DFN6 3x3 | -40 | 125 | - | 1 | 2 | CHINA | 0.625 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors