LD59100

Active

1A Ultra Low-Dropout regulator with Reverse Current Protection
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
The LD59100 is a 1 A LDO regulator designed for use in various environments. Its N-MOS topology allows reduction of the Rdson of the pass-element, maintaining a very low-dropout voltage even with very low input power supply voltage. The device features very high PSRR characteristics over a wide frequency band, rendering it suitable for use as a secondary regulator for noise-sensitive applications.
The enable function can be used to further decrease the overall current consumption in shutdown mode.
The LD59100 embeds protection features, such as current limit, thermal shutdown and reverse output current protection.
  • All features

    • Input voltage range: 2.2 V to 5.5 V
    • Ultra low-dropout: 200 mV typ. at 1 A
    • NMOS topology
    • Very high PSRR: 78 dB @ 100 Hz, 70 dB @ 100 kHz
    • Very fast response to load variation
    • Stable with 1 μF capacitor
    • Thermal shutdown
    • Current limit
    • Adjustable from 1.2 V
    • High output voltage accuracy: 1 % typ. (3 % max.)

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LD59100

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
LD59100PUR
Active
DFN8 3x3 Industrial Ecopack2

LD59100PUR

Package:

DFN8 3x3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN8 3x3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Output Voltage (V) (nom)
Budgetary Price (US$)*/Qty
More info
min
max
LD59100PUR No availability of distributors reported, please contact our sales office Buy Direct
Active
EAR99 NEC Tape And Reel DFN8 3x3 -40 125 - 0.275 / 1k
MORE INFO

Output Tolerance (typ):

1

Output Current (A) (nom):

1

Unit Price (US$):

0.275

Country of Origin:

PHILIPPINES

LD59100PUR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.275 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

DFN8 3x3

Operating Temperature (°C)

(min)

-40

(max)

125

Output Voltage (V) (nom)

-

Output Tolerance (typ)

1

Output Current (A) (nom)

1

Budgetary Price (US$)* / Qty

0.275 / 1k

Country of Origin

PHILIPPINES

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors