Product overview
Description
The MASTERGAN4 is an advanced power system-in-package integrating a gate driver and two enhancement mode GaN power transistors in half bridge configuration. The integrated power GaNs have 650 V drain-source blocking voltage and RDS(ON) of 225 mΩ, while the high side of the embedded gate driver can be easily supplied by the integrated bootstrap diode. The MASTERGAN4 features UVLO protection on both the lower and upper driving sections, preventing the power switches from operating in low efficiency or dangerous conditions, and the interlocking function avoids cross-conduction conditions.The extended range of the input pins allows easy interfacing with microcontrollers, DSP units or Hall effect sensors.
The MASTERGAN4 operates in the industrial temperature range, -40°C to 125°C.
The device is available in a compact 9x9 mm QFN package.
-
All features
- 600 V system-in-package integrating half-bridge gate driver and high-voltage GaN power transistors:
- QFN 9 x 9 x 1 mm package
- RDS(ON) = 225 mΩ
- IDS(MAX) = 6.5 A
- Reverse current capability
- Zero reverse recovery loss
- UVLO protection on low-side and high-side
- Internal bootstrap diode
- Interlocking function
- Dedicated pin for shut down functionality
- Accurate internal timing match
- 3.3 V to 15 V compatible inputs with hysteresis and pull-down
- Over temperature protection
- Bill of material reduction
- Very compact and simplified layout
- Flexible, easy and fast design.
- 600 V system-in-package integrating half-bridge gate driver and high-voltage GaN power transistors:
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (2)
Resource title | Latest update | |||
---|---|---|---|---|
17 Feb 2021 | 17 Feb 2021 | |||
08 Apr 2021 | 08 Apr 2021 |
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 | |||
07 Apr 2021 | 07 Apr 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
MASTERGAN4 | Active | VFQFPN 9X9X1.0 31L PITCH 0.6MM | Industrial | Ecopack2 | |
MASTERGAN4TR | Active | VFQFPN 9X9X1.0 31L PITCH 0.6MM | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
MASTERGAN4TR | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape And Reel | VFQFPN 9X9X1.0 31L PITCH 0.6MM | -40 | 125 | TAIWAN | 5.99 / 1k | ||
MASTERGAN4 | 2 distributors | Buy Direct | Active | EAR99 | NEC | Tray | VFQFPN 9X9X1.0 31L PITCH 0.6MM | -40 | 125 | THAILAND | 5.99 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
5.99 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors