PM8903A

Active

3 A step-down monolithic switching regulator
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
The PM8903A is a high efficiency monolithic step-down switching regulator designed to deliver up to 3 A continuous current. The IC operates from 2.8 V to 6 V input voltage (VIN). The PM8903A features low-resistance integrated nMOS and proprietary pulse-skipping mode for optimum efficiency over all the loading range.
The voltage mode control loop allows the widest range of output filters. Current sense is internally thermally compensated for optimum precision.
The integrated 0.6 V reference allows the regulation of output voltages with ±1% accuracy over temperature variations. Switching frequency is typically set to 1.1 MHz and can be programmed to 0.8 MHz or 1.0 MHz. Out of phase synchronization allows the reduction of input RMS current.
The PM8903A provides precise dual-threshold overcurrent protection as well as over/undervoltage and overtemperature protection. PGOOD output easily provides real-time information on the output voltage.
The PM8903A is available in VFQFPN16 3 x 3 mm.
  • All features

    • Integrated 35 mΩ MOSFETs for high efficiency
    • 3 A continuous output current
    • 2.8 V to 6 V input voltage (VIN)
    • 2.9 V to 5.5 V supply voltage (VCC)
    • Adjustable output voltage down to 0.6 V
    • 1% output voltage accuracy
    • 1.1 MHz switching frequency operation
    • PSKIP mode to optimize light load efficiency
    • Embedded bootstrap diode
    • Thermally compensated loss-less current sense across HS and LS MOSFETs
    • OV/UV/OC and overtemperature protection
    • Internal soft-start and soft-stop
    • Interleaving synchronization (up to 2 ICs)
    • Power Good output
    • Shutdown function (< 15 μA quiescent current)
    • VFQFPN16 3 x 3 mm compact package

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PM8903A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
PM8903ATR
Active
QFN16 3x3 Industrial Ecopack2

PM8903ATR

Package:

QFN16 3x3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN16 3x3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
PM8903ATR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel QFN16 3x3 - - PHILIPPINES

PM8903ATR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

QFN16 3x3

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors