Product overview
Description
The ST1L08 provides 0.8 A of maximum current from an input voltage in the range from 1 V to 5.5 V, with a typical dropout voltage as low as 70 mV. It is stabilized with a ceramic capacitor on the output.The very low drop voltage, low quiescent current and high PSRR features make it suitable for low power battery-powered applications.
Enable logic control function puts the ST1L08 in shutdown mode, reducing the total current consumption.
Power Good function and input voltage control feature the ST1L08Sxx version.
The device is equipped with current limit and thermal protection.
-
All features
- Input voltage from 1 to 5.5 V
- Ultra low-dropout voltage (90 mV max. @ 800 mA load)
- Low ground current (35 μA typ. @ no load)
- Output voltage tolerance: ± 2.0% @ 25 °C
- High PSRR: 80 dB @ 100 Hz, 50 dB @1 MHz
- 800 mA guaranteed output current
- Wide range of output voltages available on request: from 0.5 V to 4 V and adjustable
- Logic-controlled electronic shutdown
- Internal current and thermal limit
- Power Good function
- Available in DFN8 2x3 mm package
- Temperature range: -40 °C to 125 °C
- Input voltage control for the ST1L08Sxx
Featured Videos
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Nov 2020 |
17 Nov 2020
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 |
19 Mar 2021
|
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
15 Feb 2019 |
15 Feb 2019
|
|||
19 Mar 2021 |
19 Mar 2021
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST1L08PUR |
Active
|
DFN8 2x3 | Industrial | Ecopack2 | |
ST1L08SPU12R |
Active
|
DFN8 2x3 | Industrial | Ecopack2 | |
ST1L08SPU33R |
Active
|
DFN8 2x3 | Industrial | Ecopack2 |
|
ST1L08SPUR |
Active
|
DFN8 2x3 | Industrial | Ecopack2 |
|
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||
ST1L08SPUR | No availability of distributors reported, please contact our sales office |
Active
|
EAR99 | NEC | Tape And Reel | DFN8 2x3 | -40 | 125 | - | 2 | 0.8 | CHINA | 0.596 / 1k | |||
ST1L08PUR | 2 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DFN8 2x3 | -40 | 125 | - | 2 | 0.8 | CHINA | 0.596 / 1k | ||
ST1L08SPU12R | 1 distributors |
Active
|
EAR99 | NEC | Tape And Reel | DFN8 2x3 | -40 | 125 | 1.2 | 2 | 0.8 | CHINA | 0.596 / 1k | |||
ST1L08SPU33R | 1 distributors |
Active
|
EAR99 | NEC | Tape And Reel | DFN8 2x3 | -40 | 125 | 3.3 | 2 | 0.8 | CHINA | 0.596 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.596 / 1kMarketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.596 / 1kMarketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.596 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors