ST1S30

Active

3 A, 1.5 MHz PWM step-down switching regulator with synchronous rectification
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
The ST1S30 is a step-down DC-DC converter optimized for powering low output voltage applications. It supplies a current in excess of 3 A over an input voltage range from 2.7 V to 6 V. A high PWM switching frequency (1.5 MHz) allows the use of tiny surface-mount components.
Moreover, since the required synchronous rectifier is integrated, the number of the external components is reduced to minimum: a resistor divider, an inductor and two capacitors. The Power Good function continuously monitors the output voltage. An open drain Power Good flag is released when the output voltage is within regulation. In addition, a low output ripple is guaranteed by the current mode PWM topology and by the use of low ESR SMD ceramic capacitors. The device is thermally protected and the output current limited to prevent damages due to accidental short circuit. The ST1S30 is available in the DFN8 (4 x 4 mm) package.
  • All features

    • 1.5 MHz fixed frequency PWM with current control mode
    • 3 A output current capability
    • Typical efficiency: > 90%
    • 2 % DC output voltage tolerance
    • Two versions available: power good or inhibit
    • Integrated output over-voltage protection
    • Non switching quiescent current: (typ) 1.5 mA over temperature range
    • RDSon (typ) 100 mΩ
    • Utilizes tiny capacitors and inductors
    • Operating junction temp. -25 °C to 125 °C
    • Available in DFN8 (4 x 4 mm) exposed pad

Circuit Diagram

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST1S30

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
ST1S30IPUR
Active
DFN8 4x4 Industrial Ecopack2

ST1S30IPUR

Package:

DFN8 4x4

Material Declaration**:

Marketing Status

Active

Package

DFN8 4x4

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
ST1S30IPUR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel DFN8 4x4 - - MALAYSIA 0.6864 / 1k

ST1S30IPUR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.6864 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

DFN8 4x4

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

0.6864 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors