STCS05

Active

0.5A MAX CONSTANT CURRENT LED DRIVER
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
The STCS05 is a BiCMOS constant current source designed to provide a precise constant current starting from a varying input voltage source. The main target is to replace discrete components solution for driving LEDs in low voltage applications such as 5 V, 12 V or 24 V giving benefits in terms of precision, integration and reliability. The current is set with external resistor up to 0.5A with a ± 10 % precision; a dedicated pin allows implementing PWM dimming.
An open-drain pin output provides information on load disconnection condition.
  • All features

    • LED disconnection diagnostic
    • Up to 40 V input voltage
    • Up to 0.5 A output current
    • Less than 0.5 V voltage overhead
    • Shutdown pin
    • PWM dimming pin

Circuit Diagram

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STCS05

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STCS05DR
Active
SO-8 Industrial Ecopack2

STCS05DR

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
STCS05DR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel SO-8 -40 150 CHINA 0.6281 / 1k

STCS05DR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.6281 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SO-8

Operating Temperature (°C)

(min)

-40

(max)

150

Budgetary Price (US$)* / Qty

0.6281 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors