STCS05A

Active

0.5 A max constant current LED driver
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
The STCS05A is a BiCMOS constant current source designed to provide a precise constant current starting from a varying input voltage source. The main target is to replace discrete components solution for driving LEDs in low voltage applications such as 5 V, 12 V or 24 V giving benefits in terms of precision, integration and reliability. The current is set with external resistor up to 0.5 A with a ± 10 % precision; a dedicated pin allows implementing PWM dimming. An external capacitor allows setting the slope for the current rise from tens of microseconds to tens of milliseconds allowing reduction of EMI.
An open-drain pin output provides information on load disconnection condition.
  • All features

    • Slope control with external cap
    • LED disconnection diagnostic
    • Up to 40 V input voltage
    • Up to 0.5 A output current
    • Less than 0.5 V voltage overhead
    • Shutdown pin
    • PWM dimming pin

Circuit Diagram

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STCS05A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STCS05ADR
Active
SO-8 Industrial Ecopack2

STCS05ADR

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
STCS05ADR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel SO-8 -40 150 CHINA 0.6281 / 1k

STCS05ADR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.6281 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SO-8

Operating Temperature (°C)

(min)

-40

(max)

150

Budgetary Price (US$)* / Qty

0.6281 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors