STEF512SRDB

Active

Dual eFuse for 5 V and 12 V rails
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
The STEF512SRDB is an integrated dual electronic fuse, designed to protect circuitry on the output from overcurrent and overvoltage events, in those applications requiring hot-swap operation and in-rush current control. The device embeds two electronic fuses, one for the 5 V rail and one for the 12 V rail.
Thanks to the very low ON-resistance of the integrated power MOSFETs, the voltage drop from the main supply to the load is very low during normal operation. The 5 V channel provides a reverse blocking feature, preventing current flow to the input in case of brownout or shutdown.
The start-up time of each eFuse can be adjusted by the user, via two small soft-start capacitors, connected to the relevant pins. In this way the in-rush current at startup can be kept under control. The maximum load current is precisely limited, by utilizing a sense FET topology, to factory-defined values.
The device also provides precise overvoltage clamp for each channel, preventing the load being damaged from power supply failures, and undervoltage lockout (UVLO), assuring that the input voltage is above the minimum operating threshold, before the power device is turned on.
When an overload condition occurs, the STEF512SRDB limits the output current to the predefined safe value. If the anomalous overload condition persists, the device goes into thermal shutdown, the internal switch is open and the load is disconnected from the power supply. 5 V fixed LDO is available to supply external load up to 10 mA.
  • All features

    • 5 V and 12 V channels into one chip
    • 25 V absolute maximum input voltage
    • Precise output overvoltage clamp
    • Fixed overcurrent protection trip points
    • Fast reverse current protection on 5 V channel
    • Thermal protection
    • Available in thermal latch (or auto-retry on request) version
    • Input undervoltage lockout
    • Adjustable output voltage slew rate for each channel by external capacitors
    • Integrated 40 mΩ power MOSFETs
    • 100 ms safety start-up delay
    • SAS disable and enable pins
    • 5 V embedded LDO
    • - 3 V transient protection
    • DFN10 (2 x 3 mm) package

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STEF512SRDB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STEF512SRDBPUR
Active
WFDFPN 2X3 10L COL Industrial Ecopack2

STEF512SRDBPUR

Package:

WFDFPN 2X3 10L COL

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WFDFPN 2X3 10L COL

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
STEF512SRDBPUR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel WFDFPN 2X3 10L COL -40 125 CHINA 0.95 / 1k

STEF512SRDBPUR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.95 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

WFDFPN 2X3 10L COL

Operating Temperature (°C)

(min)

-40

(max)

125

Budgetary Price (US$)* / Qty

0.95 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors